Home Power management Solid-state relays
NEW

TPSI2260-Q1

ACTIVE

Automotive 600V, 50mA isolated switch with reinforced isolation and avalanche protection

Product details

FET Internal Number of channels 1 Supply voltage (max) (V) 20 Supply voltage (min) (V) 4.5 Switching voltage (max) (V) 600 Rating Automotive Withstand isolation voltage (VISO) (Vrms) 5000 Features 2-mA avalanche current, Capacitive isolation Imax (mA) 50 Ron (typ) (Ω) 70 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 OFF-state leakage current (µA) 1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000 Working isolation voltage (VIOWM) (Vrms) 1000
FET Internal Number of channels 1 Supply voltage (max) (V) 20 Supply voltage (min) (V) 4.5 Switching voltage (max) (V) 600 Rating Automotive Withstand isolation voltage (VISO) (Vrms) 5000 Features 2-mA avalanche current, Capacitive isolation Imax (mA) 50 Ron (typ) (Ω) 70 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 OFF-state leakage current (µA) 1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000 Working isolation voltage (VIOWM) (Vrms) 1000
SOIC (DWQ) 11 106.09 mm² 10.3 x 10.3
  • Qualified for automotive applications
    • AEC-Q100 grade 1: –40 to 125°C TA
  • Low EMI
    • Meets CISPR25 class 5 performance with no additional components
  • Integrated avalanche rated MOSFETs
    • Designed and qualified for reliability for dielectric withstand testing (Hi-Pot)
      • TPSI2260-Q1: IAVA = 1mA for 60s pulses
      • TPSI2260C-Q1: IAVA = 0.6mA for 60s pulses
      • TPSI2260T-Q1: IAVA = 3mA for 60s pulses
    • 600V standoff voltage
    • RON = 65Ω (TJ = 25°C)
    • IOFF = 1.22µA at 500V (TJ = 105°C)
  • Low primary side supply current
    • 5mA ON state current
    • 3.5µA OFF state current (TJ = 25°C)
  • Functional Safety Capable
  • Robust isolation barrier:
    • > 30 year projected lifetime at 1500VRMS / 2120DC working voltage
    • Reinforced isolation rating, VISO, up to 5000VRMS
  • SOIC 11-pin (DWQ) package with wide pins for improved thermal performance
    • Creepage and clearance ≥ 8mm (primary-secondary)
    • Creepage and clearance ≥ 6mm (across switch terminals)
  • Safety-Related Certifications
    • (Planned) DIN EN IEC 60747-17 (VDE 0884-17)
    • (Planned) UL 1577 component recognition program
  • Qualified for automotive applications
    • AEC-Q100 grade 1: –40 to 125°C TA
  • Low EMI
    • Meets CISPR25 class 5 performance with no additional components
  • Integrated avalanche rated MOSFETs
    • Designed and qualified for reliability for dielectric withstand testing (Hi-Pot)
      • TPSI2260-Q1: IAVA = 1mA for 60s pulses
      • TPSI2260C-Q1: IAVA = 0.6mA for 60s pulses
      • TPSI2260T-Q1: IAVA = 3mA for 60s pulses
    • 600V standoff voltage
    • RON = 65Ω (TJ = 25°C)
    • IOFF = 1.22µA at 500V (TJ = 105°C)
  • Low primary side supply current
    • 5mA ON state current
    • 3.5µA OFF state current (TJ = 25°C)
  • Functional Safety Capable
  • Robust isolation barrier:
    • > 30 year projected lifetime at 1500VRMS / 2120DC working voltage
    • Reinforced isolation rating, VISO, up to 5000VRMS
  • SOIC 11-pin (DWQ) package with wide pins for improved thermal performance
    • Creepage and clearance ≥ 8mm (primary-secondary)
    • Creepage and clearance ≥ 6mm (across switch terminals)
  • Safety-Related Certifications
    • (Planned) DIN EN IEC 60747-17 (VDE 0884-17)
    • (Planned) UL 1577 component recognition program

The TPSI2260-Q1 is an isolated solid state relay designed for high voltage automotive and industrial applications. The TPSI2260-Q1 uses TI’s high reliability reinforced capacitive isolation technology in combination with internal back-to-back MOSFETs to form a completely integrated solution requiring no secondary side power supply. The TPSI2260-Q1 improves system reliability as TI’s capacitive isolation technology does not suffer from mechanical wearout or photo degradation failure modes common in mechanical relay and photo relay components.

The primary side of the device is powered by only 5mA of input current and incorporates a fail-safe EN pin preventing any possibility of back powering the VDD supply. In most applications, the VDD pin of the device must be connected to a system supply from between 4.5V to 20V and the EN pin of the device must be driven by a GPIO output with Logic high between 2.1V to 20V. In other applications, the VDD and EN pins can be driven together driven together directly from the system supply or from a GPIO output.

The secondary side consists of back-to-back MOSFETs with a standoff voltage of ±600V from S1 to S2. The TPSI2260-Q1 MOSFET avalanche robustness and thermally conscious package design allow it to robustly support system level dielectric withstand testing (HiPot) and DC fast charger surge currents of up to 1mA (0.6mA for TPSI2240C-Q1 and 3mA for TPSI2260T-Q1) without requiring any external components.

The TPSI2260-Q1 is an isolated solid state relay designed for high voltage automotive and industrial applications. The TPSI2260-Q1 uses TI’s high reliability reinforced capacitive isolation technology in combination with internal back-to-back MOSFETs to form a completely integrated solution requiring no secondary side power supply. The TPSI2260-Q1 improves system reliability as TI’s capacitive isolation technology does not suffer from mechanical wearout or photo degradation failure modes common in mechanical relay and photo relay components.

The primary side of the device is powered by only 5mA of input current and incorporates a fail-safe EN pin preventing any possibility of back powering the VDD supply. In most applications, the VDD pin of the device must be connected to a system supply from between 4.5V to 20V and the EN pin of the device must be driven by a GPIO output with Logic high between 2.1V to 20V. In other applications, the VDD and EN pins can be driven together driven together directly from the system supply or from a GPIO output.

The secondary side consists of back-to-back MOSFETs with a standoff voltage of ±600V from S1 to S2. The TPSI2260-Q1 MOSFET avalanche robustness and thermally conscious package design allow it to robustly support system level dielectric withstand testing (HiPot) and DC fast charger surge currents of up to 1mA (0.6mA for TPSI2240C-Q1 and 3mA for TPSI2260T-Q1) without requiring any external components.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPSI2260-Q1 600V, 50mA, Automotive Reinforced Solid-State Relay With Avalanche Protection datasheet (Rev. C) PDF | HTML 12 Jun 2026
Functional safety information TPSI2260-Q1, TPSI2260C-Q1, and TPSI2260T-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. B) PDF | HTML 26 Jan 2026
Certificate TPSI2260Q1EVM EU Declaration of Conformity (DoC) 24 Jan 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSI2260Q1EVM — TPSI2260-Q1 evaluation module

The TPSI2260Q1EVM is a hardware evaluation module (EVM) containing multiple test points and jumpers to fully evaluate the performance and functionality of the device. The evaluation module contains everything needed to test and assess the TPSI2260-Q1 before designing into part of the power system (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

TPSI2260X-Q1-HIPOT-RESISTANCE-CALC TPSI2260x-Q1 HiPot Design Calculator

Spreadsheet calculator to help determine TPSI2260x-Q1 series resistance based on customer High Potential (HiPot) Withstand Test requirements.
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
SOIC (DWQ) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos