66AK2G12

ACTIVE

Product details

CPU 1 Arm Cortex-A15 Frequency (MHz) 600, 1000 Coprocessors C66x DSP Display type 1 LCD PCIe 1 PCIe Gen 2 Hardware accelerators Industrial communications subsystem, Programable real-time unit, Security Accelerator Features Networking Operating system Linux, RTOS Security Cryptographic acceleration, Secure boot, Secure storage Rating Catalog Operating temperature range (°C) -40 to 125
CPU 1 Arm Cortex-A15 Frequency (MHz) 600, 1000 Coprocessors C66x DSP Display type 1 LCD PCIe 1 PCIe Gen 2 Hardware accelerators Industrial communications subsystem, Programable real-time unit, Security Accelerator Features Networking Operating system Linux, RTOS Security Cryptographic acceleration, Secure boot, Secure storage Rating Catalog Operating temperature range (°C) -40 to 125
FCCSP (ABY) 625 441 mm² (21 mm × 21 mm)
  • Processor cores:
  • Arm® Cortex®-A15 microprocessor unit (Arm A15) subsystem at up to 1000 MHz
    • Supports full Implementation of Armv7-A architecture instruction set
    • Integrated SIMDv2 (Arm® Neon™ Technology) and VFPv4 (Vector Floating Point)
    • 32KB of L1 program memory
    • 32KB of L1 data memory
    • 512KB of L2 memory
    • Error Correction Code (ECC) protection for L1 data memory ECC for L2 memory
    • Parity protection for L1 program memory
    • Global Timebase Counter (GTC)
      • 64-Bit free-running counter that provides timebase for Arm A15 internal timers
      • Compliant to Armv7 MPCore Architecture for Generic Timers
  • C66x fixed- and floating-point VLIW DSP subsystem at up to 1000 MHz
    • Fully object-code compatible With C67x+ and C64x+ cores
    • 32KB of L1 program memory
    • 32KB of L1 data memory
    • 1024KB of L2 configurable as L2 RAM or cache
    • Error detection for L1 program memory
    • ECC for L1 data memory
    • ECC for L2 data memory
  • Industrial subsystem:
  • Up to Two Programmable Real-Time Unit and Industrial Communication Subsystems (PRU-ICSS), each supports:
    • Two Programmable Real-Time Units (PRUs) with enhanced multiplier and accumulator, each PRU supports:
      • 16KB of program memory With ECC
      • 8KB of data memory With ECC
      • CRC32 and CRC16 hardware accelerator
      • 20 × enhanced GPIO
      • Serial Capture Unit (SCU), supporting direct connection, 16-bit parallel capture, 28-bit shift, MII_RT, EnDat 2.2 protocol and Sigma-Delta demodulation
      • Scratch pad and XFR direct connect
    • 64KB of general-purpose memory With ECC
    • One Ethernet MII_RT module with two MII ports configurable for connection with each PRU; supports multiple industrial communication protocols
    • Industrial Ethernet Peripheral (IEP) to manage and generate industrial Ethernet functions
    • Built-In Universal Asynchronous Receiver and Transmitter (UART) 16550, with a dedicated 192-MHz clock to support 12-Mbps PROFIBUS®
    • Built-In industrial Ethernet 64-Bit timer
    • Built-In enhanced capture module (eCAP)
  • Memory subsystem:
  • Multicore Shared Memory Controller (MSMC) with 1024KB of shared L2 RAM
    • Provides high-performance interconnect to internal shared SRAM and DDR EMIF for both Arm A15 and C66x Access
    • Supports Arm I/O coherency where Arm A15 is cache coherent to other system masters accessing the MSMC-SRAM or DDR EMIF
    • Supports ECC on SRAM
  • Up to 36-Bit DDR External Memory Interface (EMIF)
    • Supports DDR3L at up to 1066 MT/s
    • Supports 4-GB memory address range
    • Supports 32-Bit SDRAM data bus with 4-bit ECC
    • Supports 16-Bit and 32-Bit SDRAM data bus without ECC
  • General-Purpose Memory Controller (GPMC)
    • Flexible 8- and 16-Bit asynchronous memory interface with up to four chip selects
    • Supports NOR, Muxed-NOR, SRAM
    • Supports general-purpose memory-port expansion with the following modes:
      • Asynchronous read and write access
      • Asynchronous read page access (4-, 8-, 16-Word16)
      • Synchronous read and write access
      • Synchronous read burst access without wrap capability (4-, 8-, 16-Word16)
  • Network Subsystem (NSS):
  • Ethernet MAC (EMAC) subsystem
    • One-port Gigabit Ethernet: RMII, MII, RGMII
    • Supports 10-, 100-, 1000-Mbps full duplex
    • Supports 10-, 100-Mbps half duplex
    • Supports Ethernet Audio Video Bridging (eAVB)
    • Maximum frame size 2016 Bytes (2020 Bytes with VLAN)
    • Eight priority level QOS support (802.1p)
    • IEEE 1588v2 (2008 Annex D, Annex E, and
      Annex F) to facilitate Audio Video Bridging 802.1AS Precision Time Protocol (PTP)
    • CPTS module with timestamping support for IEEE 1588v2
    • DSCP priority mapping (IPv4 and IPv6)
    • MDIO module for PHY management
    • Enhanced statistics collection
  • Navigator Subsystem (NAVSS)
    • Built-In packet DMA controller for optimized network processing
    • Built-In Queue Manager (QM) for optimized network processing
      • Supports up to 128 queues
      • 2048 buffers supported in internal queue RAM
  • Crypto Engine (SA) supports:
    • Crypto Function Library for AES, DES, 3DES, SHA1, MD5, SHA2-224 and SHA2-256 Operations
    • Block data encryption supported through hardware cores
      • AES with 128-, 192-, and 256-Bit Key supports
      • DES and 3DES with 1, 2, or 3 Different Key support
    • Programmable Mode Control Engine (MCE)
    • Public Key Accelerator (PKA) with elliptic curve cryptography
    • Elliptic Curve Diffie–Hellman (ECDH) based key exchange and digital signature (ECDSA) applications
    • Authentication for SHA1, MD5, SHA2-224 and SHA2-256
    • Keyed HMAC operation through hardware core
    • True Random Number Generator (TRNG)
  • Display Subsystem:
  • Supports one video pipe with in-loop scaling, color space
  • Conversion and background color overlay
  • Input data format: BITMAP, RGB16, RGB24, RGB32, ARGB16, ARGB32, YUV420, YUV422, and RGB565-A8
  • Supported display interfaces:
    • MIPI® DPI 2.0 parallel interface
    • RFBI (MIPI-DBI 2.0) up to QVGA at 30fps
    • BT.656 4:2:2
    • BT.1120 4:2:2 up to 1920 × 1080 at 30fps
  • In-loop scaling capability
  • LCD interface supports:
    • Active Matrix (TFT)
    • Passive Matrix (STN)
    • Grayscale
    • TDM
    • AC Bias Control
    • Dither
    • CPR
  • Asynchronous Audio Sample Rate Converter (ASRC)
  • High performance asynchronous sample rate converter with 140 dB Signal-to-Noise (SNR)
  • Up to 8 stereo streams (16 audio channels)
  • Automatically sensing / detection of input sample frequencies
  • Attenuation of sampling clock jitter
  • 16-, 18-, 20-, 24-Bit data input/output
  • Audio sample rates from 8 kHz to 216 kHz
  • Input/output sampling ratios from 16:1 to 1:16
  • Group mode, where multiple ASRC blocks use the same timing loop for input or output
  • Linear phase FIR filter
  • Controllable soft mute
  • Independent clock generator, and rate and stamp generator, for each input and output clock zone
  • Separate DMA events for input and output, for each channel and group
  • High-speed serial interfaces:
  • PCI Express® 2.0 port with integrated PHY:
    • Single lane Gen2-compliant port
    • Root Complex (RC) and End Point (EP) modes
  • Up to two USB 2.0 High-Speed dual-role ports with Integrated PHYs, support:
    • Dual-role-device (DRD) Capability with:
      • USB 2.0 peripheral (or device) at
        HS (480Mbps) and FS (12Mbps) speeds
      • USB 2.0 host at HS (480Mbps),
        FS (12Mbps), and LS (1.5Mbps) speeds
      • USB 2.0 static peripheral and static host operations
    • xHCI controller with the following features:
      • Compatible to the xHCI specification (revision 1.1) in host mode
      • All modes of transfer (control, bulk, interrupt, and isochronous)
      • 15 transmit (TX), 15 receive (RX) endpoints (EPs), and one bidirectional endpoint (EP0)
  • Flash media interfaces:
  • QSPI™ with XIP and up to four chip selects, supports:
    • Memory-mapped direct mode of operation for performing FLASH data transfers and executing code from FLASH memory (XIP)
    • Supports up to 96 MHz
    • Internal SRAM buffer with ECC
    • High speed read data capture mechanism
  • Two Multimedia Card (MMC) and Secure Digital (SD) ports
    • Supports JEDEC JESD84 v4.5-A441 and SD3.0 physical layer with SDA3.00 standards
    • MMC0 supports 3.3-V I/O for:
      • SD DS and HS mode
      • eMMC mode HS-SDR
        up to 48 MHz
    • MMC1 supports 1.8-V I/O modes for eMMC, including HS-SDR and DDR at up to 48 MHz with 4- and 8-Bit bus width
  • Audio peripherals:
  • Three Multichannel Audio Serial Port (McASP) peripherals
    • Transmit and receive clocks up to 50 MHz
    • Two independent clock zones and independent transmit and receive clocks per McASP
    • Up to 16-, 10-, 6-serial data pins for McASP0, McASP1, and McASP2, respectively
    • Supports TDM, I2S, and similar formats
    • Supports DIT mode
    • Built-In FIFO buffers for optimized system traffic
  • Multichannel Buffered Serial Port (McBSP)
    • Transmit and receive clocks up to 50 MHz
    • Two clock zones and two serial-data pins
    • Supports TDM, I2S, and similar formats
  • Real-time control interfaces:
  • Six Enhanced High Resolution Pulse Width Modulation (eHRPWM) Modules, Each Counter supports:
    • Dedicated 16-Bit Time-Base with Period and Frequency Control
    • Two independent PWM outputs with single edge operation
    • Two independent PWM outputs with dual-edge symmetric operation
    • One independent PWM output with dual-edge asymmetric operation
  • Two 32-Bit Enhanced Capture Modules (eCAP):
    • Supports one capture input or one auxiliary PWM output configuration options
    • 4-Event time-stamp registers (Each 32-Bits)
    • Interrupt on either of the four events
  • Three 32-Bit Enhanced Quadrature Pulse Encoder Modules (eQEP), each supports:
    • Quadrature decoding
    • Position counter and control unit for position measurement
    • Unit time base for speed and frequency measurement
  • General connectivity:
  • Two Controller Area Network (CAN) Ports
    • Supports CAN v2.0 Part A, B (ISO 11898-1) protocol
    • Bit rates up to 1 Mbps
    • Dual clock source
    • ECC protection for message RAM
  • One Media Local Bus (MLB)
    • Supports both 3-pin (up to MOST50, 1024 × Fs) and 6-pin (up to MOST150, 2048 × Fs) versions of MediaLB® Physical layer specification v4.2
    • Supports all types of data transfer over 64 logical channels (synchronous stream, isochronous, asynchronous packet, control message)
    • Supports 3-wire MOST 150 protocol
  • Three Inter-Integrated Circuit (I2C) interfaces, each supports:
    • Standard (up to 100 kHz) and
      Fast (up to 400 kHz) modes
    • 7-Bit addressing mode
    • Supports EEPROM size up to 4Mbit
  • Four Serial Peripheral Interfaces (SPI), each supports:
    • Operates at up to 50 MHz in master mode and 25 MHz in slave mode
    • Two chip selects
  • Three UART interfaces
    • All UARTs are 16C750-compatible and operate at up to 3M baud
    • UART0 supports 8 pins with full modem control, with DSR, DTR, DCD, and RI signals
    • UART1 and UART2 are 4-pin interfaces
  • General-Purpose I/O (GPIO)
    • Up to 212 GPIOs muxed with other interfaces
    • Can be configured as interrupt pins
  • Timers and miscellaneous modules:
  • Seven 64-Bit timers:
    • Two 64-Bit timers dedicated to Arm A15 and DSP cores (one timer per core)
      • Watchdog and General-Purpose (GP)
    • Four 64-Bit timers are shared for general purposes
    • Each 64-Bit timer can be configured as two individual 32-Bit timers
    • One 64-Bit timer dedicated for PMMC
    • Two timers input/output pin pairs
  • Interprocessor communication with:
    • Message manager to facilitate multiprocessor access to the PMMC:
      • Provides hardware acceleration for pushing and popping messages to/from logical queues
      • Supports up to 64 queues and 128 messages
    • Semaphore module with up to 64 independent semaphores and 16 masters (device cores)
  • EDMA with 128 (2 × 64) channels and
    1024 (2 × 512) PaRAM entries
  • Keystone II System on Chip (SoC) architecture:
  • Security
    • Supports General-Purpose (GP) and High-Secure (HS) devices
    • Supports secure boot
    • Supports customer secondary keys
    • 4KB of One-Time Programmable (OTP) ROM for customer keys
  • Power management
    • Integrated Power Management Microcontroller (PMMC) technology
  • Supports primary boot from UART, I2C, SPI, GPMC, SD or eMMC, USB device firmware upgrade v1.1, PCIe®, and Ethernet interfaces
  • Keystone II debug architecture with integrated Arm CoreSight™ support and trace capability
  • Operating Temperature (TJ):
  • –40°C to 125°C (Industrial Extended)
  • –40°C to 105°C (Extended)
  • 0°C to 90°C (Commercial)
  • Processor cores:
  • Arm® Cortex®-A15 microprocessor unit (Arm A15) subsystem at up to 1000 MHz
    • Supports full Implementation of Armv7-A architecture instruction set
    • Integrated SIMDv2 (Arm® Neon™ Technology) and VFPv4 (Vector Floating Point)
    • 32KB of L1 program memory
    • 32KB of L1 data memory
    • 512KB of L2 memory
    • Error Correction Code (ECC) protection for L1 data memory ECC for L2 memory
    • Parity protection for L1 program memory
    • Global Timebase Counter (GTC)
      • 64-Bit free-running counter that provides timebase for Arm A15 internal timers
      • Compliant to Armv7 MPCore Architecture for Generic Timers
  • C66x fixed- and floating-point VLIW DSP subsystem at up to 1000 MHz
    • Fully object-code compatible With C67x+ and C64x+ cores
    • 32KB of L1 program memory
    • 32KB of L1 data memory
    • 1024KB of L2 configurable as L2 RAM or cache
    • Error detection for L1 program memory
    • ECC for L1 data memory
    • ECC for L2 data memory
  • Industrial subsystem:
  • Up to Two Programmable Real-Time Unit and Industrial Communication Subsystems (PRU-ICSS), each supports:
    • Two Programmable Real-Time Units (PRUs) with enhanced multiplier and accumulator, each PRU supports:
      • 16KB of program memory With ECC
      • 8KB of data memory With ECC
      • CRC32 and CRC16 hardware accelerator
      • 20 × enhanced GPIO
      • Serial Capture Unit (SCU), supporting direct connection, 16-bit parallel capture, 28-bit shift, MII_RT, EnDat 2.2 protocol and Sigma-Delta demodulation
      • Scratch pad and XFR direct connect
    • 64KB of general-purpose memory With ECC
    • One Ethernet MII_RT module with two MII ports configurable for connection with each PRU; supports multiple industrial communication protocols
    • Industrial Ethernet Peripheral (IEP) to manage and generate industrial Ethernet functions
    • Built-In Universal Asynchronous Receiver and Transmitter (UART) 16550, with a dedicated 192-MHz clock to support 12-Mbps PROFIBUS®
    • Built-In industrial Ethernet 64-Bit timer
    • Built-In enhanced capture module (eCAP)
  • Memory subsystem:
  • Multicore Shared Memory Controller (MSMC) with 1024KB of shared L2 RAM
    • Provides high-performance interconnect to internal shared SRAM and DDR EMIF for both Arm A15 and C66x Access
    • Supports Arm I/O coherency where Arm A15 is cache coherent to other system masters accessing the MSMC-SRAM or DDR EMIF
    • Supports ECC on SRAM
  • Up to 36-Bit DDR External Memory Interface (EMIF)
    • Supports DDR3L at up to 1066 MT/s
    • Supports 4-GB memory address range
    • Supports 32-Bit SDRAM data bus with 4-bit ECC
    • Supports 16-Bit and 32-Bit SDRAM data bus without ECC
  • General-Purpose Memory Controller (GPMC)
    • Flexible 8- and 16-Bit asynchronous memory interface with up to four chip selects
    • Supports NOR, Muxed-NOR, SRAM
    • Supports general-purpose memory-port expansion with the following modes:
      • Asynchronous read and write access
      • Asynchronous read page access (4-, 8-, 16-Word16)
      • Synchronous read and write access
      • Synchronous read burst access without wrap capability (4-, 8-, 16-Word16)
  • Network Subsystem (NSS):
  • Ethernet MAC (EMAC) subsystem
    • One-port Gigabit Ethernet: RMII, MII, RGMII
    • Supports 10-, 100-, 1000-Mbps full duplex
    • Supports 10-, 100-Mbps half duplex
    • Supports Ethernet Audio Video Bridging (eAVB)
    • Maximum frame size 2016 Bytes (2020 Bytes with VLAN)
    • Eight priority level QOS support (802.1p)
    • IEEE 1588v2 (2008 Annex D, Annex E, and
      Annex F) to facilitate Audio Video Bridging 802.1AS Precision Time Protocol (PTP)
    • CPTS module with timestamping support for IEEE 1588v2
    • DSCP priority mapping (IPv4 and IPv6)
    • MDIO module for PHY management
    • Enhanced statistics collection
  • Navigator Subsystem (NAVSS)
    • Built-In packet DMA controller for optimized network processing
    • Built-In Queue Manager (QM) for optimized network processing
      • Supports up to 128 queues
      • 2048 buffers supported in internal queue RAM
  • Crypto Engine (SA) supports:
    • Crypto Function Library for AES, DES, 3DES, SHA1, MD5, SHA2-224 and SHA2-256 Operations
    • Block data encryption supported through hardware cores
      • AES with 128-, 192-, and 256-Bit Key supports
      • DES and 3DES with 1, 2, or 3 Different Key support
    • Programmable Mode Control Engine (MCE)
    • Public Key Accelerator (PKA) with elliptic curve cryptography
    • Elliptic Curve Diffie–Hellman (ECDH) based key exchange and digital signature (ECDSA) applications
    • Authentication for SHA1, MD5, SHA2-224 and SHA2-256
    • Keyed HMAC operation through hardware core
    • True Random Number Generator (TRNG)
  • Display Subsystem:
  • Supports one video pipe with in-loop scaling, color space
  • Conversion and background color overlay
  • Input data format: BITMAP, RGB16, RGB24, RGB32, ARGB16, ARGB32, YUV420, YUV422, and RGB565-A8
  • Supported display interfaces:
    • MIPI® DPI 2.0 parallel interface
    • RFBI (MIPI-DBI 2.0) up to QVGA at 30fps
    • BT.656 4:2:2
    • BT.1120 4:2:2 up to 1920 × 1080 at 30fps
  • In-loop scaling capability
  • LCD interface supports:
    • Active Matrix (TFT)
    • Passive Matrix (STN)
    • Grayscale
    • TDM
    • AC Bias Control
    • Dither
    • CPR
  • Asynchronous Audio Sample Rate Converter (ASRC)
  • High performance asynchronous sample rate converter with 140 dB Signal-to-Noise (SNR)
  • Up to 8 stereo streams (16 audio channels)
  • Automatically sensing / detection of input sample frequencies
  • Attenuation of sampling clock jitter
  • 16-, 18-, 20-, 24-Bit data input/output
  • Audio sample rates from 8 kHz to 216 kHz
  • Input/output sampling ratios from 16:1 to 1:16
  • Group mode, where multiple ASRC blocks use the same timing loop for input or output
  • Linear phase FIR filter
  • Controllable soft mute
  • Independent clock generator, and rate and stamp generator, for each input and output clock zone
  • Separate DMA events for input and output, for each channel and group
  • High-speed serial interfaces:
  • PCI Express® 2.0 port with integrated PHY:
    • Single lane Gen2-compliant port
    • Root Complex (RC) and End Point (EP) modes
  • Up to two USB 2.0 High-Speed dual-role ports with Integrated PHYs, support:
    • Dual-role-device (DRD) Capability with:
      • USB 2.0 peripheral (or device) at
        HS (480Mbps) and FS (12Mbps) speeds
      • USB 2.0 host at HS (480Mbps),
        FS (12Mbps), and LS (1.5Mbps) speeds
      • USB 2.0 static peripheral and static host operations
    • xHCI controller with the following features:
      • Compatible to the xHCI specification (revision 1.1) in host mode
      • All modes of transfer (control, bulk, interrupt, and isochronous)
      • 15 transmit (TX), 15 receive (RX) endpoints (EPs), and one bidirectional endpoint (EP0)
  • Flash media interfaces:
  • QSPI™ with XIP and up to four chip selects, supports:
    • Memory-mapped direct mode of operation for performing FLASH data transfers and executing code from FLASH memory (XIP)
    • Supports up to 96 MHz
    • Internal SRAM buffer with ECC
    • High speed read data capture mechanism
  • Two Multimedia Card (MMC) and Secure Digital (SD) ports
    • Supports JEDEC JESD84 v4.5-A441 and SD3.0 physical layer with SDA3.00 standards
    • MMC0 supports 3.3-V I/O for:
      • SD DS and HS mode
      • eMMC mode HS-SDR
        up to 48 MHz
    • MMC1 supports 1.8-V I/O modes for eMMC, including HS-SDR and DDR at up to 48 MHz with 4- and 8-Bit bus width
  • Audio peripherals:
  • Three Multichannel Audio Serial Port (McASP) peripherals
    • Transmit and receive clocks up to 50 MHz
    • Two independent clock zones and independent transmit and receive clocks per McASP
    • Up to 16-, 10-, 6-serial data pins for McASP0, McASP1, and McASP2, respectively
    • Supports TDM, I2S, and similar formats
    • Supports DIT mode
    • Built-In FIFO buffers for optimized system traffic
  • Multichannel Buffered Serial Port (McBSP)
    • Transmit and receive clocks up to 50 MHz
    • Two clock zones and two serial-data pins
    • Supports TDM, I2S, and similar formats
  • Real-time control interfaces:
  • Six Enhanced High Resolution Pulse Width Modulation (eHRPWM) Modules, Each Counter supports:
    • Dedicated 16-Bit Time-Base with Period and Frequency Control
    • Two independent PWM outputs with single edge operation
    • Two independent PWM outputs with dual-edge symmetric operation
    • One independent PWM output with dual-edge asymmetric operation
  • Two 32-Bit Enhanced Capture Modules (eCAP):
    • Supports one capture input or one auxiliary PWM output configuration options
    • 4-Event time-stamp registers (Each 32-Bits)
    • Interrupt on either of the four events
  • Three 32-Bit Enhanced Quadrature Pulse Encoder Modules (eQEP), each supports:
    • Quadrature decoding
    • Position counter and control unit for position measurement
    • Unit time base for speed and frequency measurement
  • General connectivity:
  • Two Controller Area Network (CAN) Ports
    • Supports CAN v2.0 Part A, B (ISO 11898-1) protocol
    • Bit rates up to 1 Mbps
    • Dual clock source
    • ECC protection for message RAM
  • One Media Local Bus (MLB)
    • Supports both 3-pin (up to MOST50, 1024 × Fs) and 6-pin (up to MOST150, 2048 × Fs) versions of MediaLB® Physical layer specification v4.2
    • Supports all types of data transfer over 64 logical channels (synchronous stream, isochronous, asynchronous packet, control message)
    • Supports 3-wire MOST 150 protocol
  • Three Inter-Integrated Circuit (I2C) interfaces, each supports:
    • Standard (up to 100 kHz) and
      Fast (up to 400 kHz) modes
    • 7-Bit addressing mode
    • Supports EEPROM size up to 4Mbit
  • Four Serial Peripheral Interfaces (SPI), each supports:
    • Operates at up to 50 MHz in master mode and 25 MHz in slave mode
    • Two chip selects
  • Three UART interfaces
    • All UARTs are 16C750-compatible and operate at up to 3M baud
    • UART0 supports 8 pins with full modem control, with DSR, DTR, DCD, and RI signals
    • UART1 and UART2 are 4-pin interfaces
  • General-Purpose I/O (GPIO)
    • Up to 212 GPIOs muxed with other interfaces
    • Can be configured as interrupt pins
  • Timers and miscellaneous modules:
  • Seven 64-Bit timers:
    • Two 64-Bit timers dedicated to Arm A15 and DSP cores (one timer per core)
      • Watchdog and General-Purpose (GP)
    • Four 64-Bit timers are shared for general purposes
    • Each 64-Bit timer can be configured as two individual 32-Bit timers
    • One 64-Bit timer dedicated for PMMC
    • Two timers input/output pin pairs
  • Interprocessor communication with:
    • Message manager to facilitate multiprocessor access to the PMMC:
      • Provides hardware acceleration for pushing and popping messages to/from logical queues
      • Supports up to 64 queues and 128 messages
    • Semaphore module with up to 64 independent semaphores and 16 masters (device cores)
  • EDMA with 128 (2 × 64) channels and
    1024 (2 × 512) PaRAM entries
  • Keystone II System on Chip (SoC) architecture:
  • Security
    • Supports General-Purpose (GP) and High-Secure (HS) devices
    • Supports secure boot
    • Supports customer secondary keys
    • 4KB of One-Time Programmable (OTP) ROM for customer keys
  • Power management
    • Integrated Power Management Microcontroller (PMMC) technology
  • Supports primary boot from UART, I2C, SPI, GPMC, SD or eMMC, USB device firmware upgrade v1.1, PCIe®, and Ethernet interfaces
  • Keystone II debug architecture with integrated Arm CoreSight™ support and trace capability
  • Operating Temperature (TJ):
  • –40°C to 125°C (Industrial Extended)
  • –40°C to 105°C (Extended)
  • 0°C to 90°C (Commercial)

66AK2G1x is a family of heterogeneous multicore System-on-Chip (SoC) devices based on TI’s field-proven Keystone II (KS2) architecture. These devices address applications that require both DSP and Arm performance, with integration of high-speed peripheral and memory interfaces, hardware acceleration for network and cryptography functions, and high-level operating systems (HLOS) support.

Similar to existing KS2-based SoC devices, the 66AK2G1x enables both the DSP and Arm cores to master all memory and peripherals in the system. This architecture facilitates maximum software flexibility where either DSP- or Arm-centric system designs can be achieved.

The 66AK2G1x significantly improves device reliability by extensively implementing error correction code (ECC) in processor cores, shared memory, embedded memory in modules, and external memory interfaces. Full analysis of soft error rate (SER) and power-on-hours (POH) shows that the designated 66AK2G1x parts satisfy a wide range of industrial requirements.

Accompanied by the new Processor SDK, the 66AK2G1x development platform enables unprecedented ease-of-use with main line open source Linux, Code Composer Studio™ (CCS) - Integrated Development Environment (IDE), a wide range of OS-independent device drivers, as well as TI-RTOS that enables seamless task management across processor cores. The device also features advanced debug and trace technology with the latest innovations from TI and Arm, such as system trace and seamless integration of the Arm CoreSight components.

Secure boot can also be made available for anticloning and illegal software update protection. For more information about secure boot, contact your TI sales representative.

66AK2G1x is a family of heterogeneous multicore System-on-Chip (SoC) devices based on TI’s field-proven Keystone II (KS2) architecture. These devices address applications that require both DSP and Arm performance, with integration of high-speed peripheral and memory interfaces, hardware acceleration for network and cryptography functions, and high-level operating systems (HLOS) support.

Similar to existing KS2-based SoC devices, the 66AK2G1x enables both the DSP and Arm cores to master all memory and peripherals in the system. This architecture facilitates maximum software flexibility where either DSP- or Arm-centric system designs can be achieved.

The 66AK2G1x significantly improves device reliability by extensively implementing error correction code (ECC) in processor cores, shared memory, embedded memory in modules, and external memory interfaces. Full analysis of soft error rate (SER) and power-on-hours (POH) shows that the designated 66AK2G1x parts satisfy a wide range of industrial requirements.

Accompanied by the new Processor SDK, the 66AK2G1x development platform enables unprecedented ease-of-use with main line open source Linux, Code Composer Studio™ (CCS) - Integrated Development Environment (IDE), a wide range of OS-independent device drivers, as well as TI-RTOS that enables seamless task management across processor cores. The device also features advanced debug and trace technology with the latest innovations from TI and Arm, such as system trace and seamless integration of the Arm CoreSight components.

Secure boot can also be made available for anticloning and illegal software update protection. For more information about secure boot, contact your TI sales representative.

Download View video with transcript Video
Limited design support from TI available

Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.

Technical documentation

No results found. Please clear your search and try again.
View all 42
Top documentation Type Title Format options Date
* Data sheet 66AK2G1x Multicore DSP+Arm KeyStone II System-on-Chip (SoC) datasheet (Rev. F) PDF | HTML Dec 10, 2019
* User guide 66AK2Gx Multicore DSP + ARM Keystone II System-on-Chip (SOC) TRM (Rev. I) Feb 25, 2019
* User guide K2G General Purpose Evaluation Module (EVMK2G) TRM (Rev. A) Sep 20, 2017
* Errata 66AK2G1x Errata (Rev. B) Jun 20, 2018
Application note Industrial Communication Protocols Supported on TI Processors and MCUs (Rev. F) PDF | HTML Sep 3, 2025
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML Feb 24, 2023
Application note PRU-ICSS Feature Comparison (Rev. G) PDF | HTML Oct 11, 2022
Application note DDR3 Design Requirements for KeyStone Devices (Rev. D) PDF | HTML Jul 7, 2022
Application note Keystone Error Detection and Correction EDC ECC (Rev. A) Jun 25, 2021
Application note How to Migrate CCS 3.x Projects to the Latest CCS (Rev. A) PDF | HTML May 19, 2021
Application note Using DSPLIB FFT Implementation for Real Input and Without Data Scaling PDF | HTML Jun 11, 2019
Application note KeyStone II DDR3 interface bring-up PDF | HTML Mar 7, 2019
White paper Designing professional audio mixers for every scenario Jun 28, 2018
Design guide DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-Based Systems (Rev. B) Jun 12, 2018
Application note 66AK2G1x: EVMK2GX General-Purpose EVM Power Distribution Network Analysis Mar 14, 2018
User guide PRU Assembly Instruction User Guide Feb 16, 2018
Application note 66AK2G12 Power Consumption Summary Feb 9, 2018
Application note 66AK2G12 Power Estimation Tool Jan 19, 2018
User guide TPS65911A User’s Guide for 66AK2G12 Processor (Rev. A) Dec 18, 2017
User guide 66AK2Gx BGA Escape Routing Stackup (Rev. A) Nov 14, 2017
User guide 66AK2Gx Hardware Design Guide (Rev. A) Nov 14, 2017
Application note 66AK2Gx Schematic Checklist (Rev. A) Nov 14, 2017
White paper Designing Embedded Systems for High Reliability With 66AK2Gx (Rev. A) Aug 28, 2017
White paper Getting personal with the 66AK2Gx SoC (Rev. A) Aug 2, 2017
More literature K2G General-Purpose (GP) EVM Quick Start Guide (Rev. A) Jul 27, 2017
White paper Voice as the user interface – a new era in speech processing white Paper May 9, 2017
Application note Processor SDK RTOS Audio Benchmark Starter Kit Apr 12, 2017
User guide K2G Industrial Communications Engine (K2G ICE) Feb 28, 2017
More literature K2G Industrial Communications Engine (ICE) Quick Start Guide Feb 2, 2017
User guide TPS659118 User’s Guide for 66AK2G02 Processor May 2, 2016
Application note SERDES Link Commissioning on KeyStone I and II Devices Apr 13, 2016
More literature K2G Audio Daughter Card Quick Start Guide Mar 14, 2016
White paper Multicore SoCs stay a step ahead of SoC FPGAs Feb 23, 2016
Application note TI DSP Benchmarking PDF | HTML Jan 13, 2016
Application note Keystone II DDR3 Debug Guide Oct 16, 2015
Application note Keystone II DDR3 Initialization Jan 26, 2015
Application note Hardware Design Guide for KeyStone II Devices Mar 24, 2014
User guide C66x CorePac User's Guide (Rev. C) Jun 28, 2013
Application note Introduction to TMS320C6000 DSP Optimization Oct 6, 2011
White paper Software and Hardware Design Challenges Due to Dynamic Raw NAND Market May 19, 2011
User guide C66x CPU and Instruction Set Reference Guide Nov 9, 2010
User guide C66x DSP Cache User's Guide Nov 9, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

AUDK2G — 66AK2Gx (K2G) audio daughter card

The K2G audio daughter card is designed to work in conjunction with the K2G general-purpose EVM (EVMK2G) or EVMK2GX and the EVMK2G or EVMK2GX is required for audio daughter card operation.  The daughter card allows users to develop multichannel audio applications such as A/V receivers, (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

PROCESSOR-SDK-LINUX-K2G — Linux Processor SDK for K2Gx

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

Supported products & hardware
Software development kit (SDK)

PROCESSOR-SDK-LINUX-RT-K2G — Linux-RT Processor SDK for K2G

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

Supported products & hardware
Software development kit (SDK)

PROCESSOR-SDK-RTOS-K2G — TI-RTOS Processor SDK for K2Gx (No design support from TI available. Refer to Overview- RTOS Highlights for details.)

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
Driver or library

AEC-AER — Acoustic echo cancellation/removal for TI C64x+, C674x, C55x and Cortex®-A8 processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware
Driver or library

FAXLIB — FAX library (FAXLIB) for C66x, C64x+ and C55x processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware
Driver or library

PRU-ICSS-INDUSTRIAL-SW — PRU-ICSS industrial software for Sitara™ processors

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

Supported products & hardware
Driver or library

VOLIB — Voice library (VoLIB) for C66x, C64x+ and C55x processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware
Software codec

AURO-3P-3DENGINE — Auro Technologies Auro-CODEC and Auro-Matic software

Auro Technologies’ Auro-Engine includes their Auro-Codec and Auro-Matic elements for real time audio stream encoding and up mixing affording 3D audio user experiences. The Auro-Codec and Auro-Matic algorithms have been ported to select TI C6x DSPs.
Supported products & hardware
Simulation model

66AK2G12 BSDL Model

SPRM715.ZIP (24 KB) - BSDL model
Supported products & hardware
Simulation model

66AK2G12 IBIS Model

SPRM705.ZIP (1918 KB) - IBIS model
Supported products & hardware
Simulation model

66AK2G12 Thermal Model

SPRM716.ZIP (3 KB) - Thermal model
Supported products & hardware
Simulation model

KeyStone II IBIS AMI Models

SPRM743.ZIP (265889 KB) - IBIS-AMI model
lock = Requires export approval (1 minute)
Supported products & hardware
Calculation tool

CLOCKTREETOOL — Clock Tree Tool for Sitara, Automotive, Vision Analytics, & Digital Signal Processors


The Clock Tree Tool (CTT) for ARM Processors & Digital Signal Processors is an interactive configuration software tool that provides information about device clock tree architecture. This tool allows visualization of the device clock tree. It can also be used to determine the exact register (...)

Supported products & hardware
Reference design

TIDEP-0088 — Audio Pre-Processing System Reference Design for Voice-Based Applications

This reference design uses multiple microphones, a beamforming algorithm, and other processes to extract clear speech and audio amidst noise and other clutter.  The rapid increase in applications that are used in noise-prone environments for voice activated digital assitants creates demand (...)
Supported products & hardware
Reference design

TIDEP0067 — 66AK2Gx DSP + ARM Processor Power Solution Reference Design

This reference design is  based on the 66AK2Gx multicore System-on-Chip (SoC) processor and companion TPS65911 power management integrated circuit (PMIC) which includes power supplies and power sequencing for the 66AK2Gx processor in a single device. This power solution design also includes (...)
Supported products & hardware
Reference design

TIDEP0068 — PCI Express PCB Design Considerations Reference Design for the K2G General Purpose EVM (GP EVM)

PCI-Express provides for low pin-count, high reliability, and high-speed with data transfer at rates of up to 5.0 Gbps per lane, per direction, and an PCIe module is included on the TI 66AK2Gx DSP + ARM Processor system on chip (SoC).  This PCIe PCB design considerations reference design  (...)

Supported products & hardware
Reference design

TIDEP0069 — 66AK2Gx DSP + ARM Processor Audio Processing Reference Design

This reference design is a reference platform based on the 66AK2Gx DSP + ARM processor  System-On-Chip (SoC) and companion AIC3106 Audio codec and enables a quick path to audio processing algorithm design and demonstration. This audio solution design includes real time application software (...)
Supported products & hardware
Reference design

TIDEP0070 — DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-based Systems

This reference design describes system considerations for Dual Data Rate (DDR) memory interface with Error Correcting Code (ECC) support in high-reliability applications, based on the 66AK2Gx Multicore DSP + ARM processor System-on-Chip (SoC).  It enables developers to implement a high (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ABY) 625 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos