TIDEP0067

TIDEP0067

Design files

Overview

This reference design is  based on the 66AK2Gx multicore System-on-Chip (SoC) processor and companion TPS65911 power management integrated circuit (PMIC) which includes power supplies and power sequencing for the 66AK2Gx processor in a single device. This power solution design also includes the first stage buck converters to support a 12 V input and the DDR termination regulator for DDR3L memory. The reference design is tested and includes hardware reference (EVM), software (Processor SDK) and test data.

Features
  • TPS54620 and TPS54429 first stage buck converters
  • TPS65911 companion PMIC supporting power sequencing and power supplies as required by K2G
  • Integrated real time clock (RTC) for time-critical applications via the TPS65911
  • LP2996A DDR3L termination regulator
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBM7A.PDF (1280 KB)

Reference design overview and verified performance test data

TIDRLK3.ZIP (151 KB)

Detailed overview of design layout for component placement

TIDRLK2.PDF (131 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLK4.ZIP (12389 KB)

Files used for 3D models or 2D drawings of IC components

TIDRLK1.PDF (1523 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Audio & radar DSP SoCs

66AK2G12High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core

Data sheet: PDF | HTML
Clock generators

CDCM62082:8 ultra-low power, low jitter clock generator

Data sheet: PDF | HTML
DC/DC converters

TPS544297V to 18V Input, 4.5A Synchronous Step-Down DCAP2 Mode Converter

Data sheet: PDF
DC/DC converters

TPS546204.5-V to 17-V, 6-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP2996A1.5A DDR termination regulator with shutdown pin for DDR2/3/3L

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65911Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

This reference design is  based on the 66AK2Gx multicore System-on-Chip (SoC) processor and companion TPS65911 power management integrated circuit (PMIC) which includes power supplies and power sequencing for the 66AK2Gx processor in a single device. This power solution design also includes (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP0067 66AK2Gx DSP + ARM Processor Power Solution Reference Design TIDEP0068 PCI Express PCB Design Considerations Reference Design for the K2G General Purpose EVM (GP EVM) TIDEP0069 66AK2Gx DSP + ARM Processor Audio Processing Reference Design TIDEP0070 DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-based Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

EVMK2GX 66AK2Gx 1GHz evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP0067 66AK2Gx DSP + ARM Processor Power Solution Reference Design TIDEP0068 PCI Express PCB Design Considerations Reference Design for the K2G General Purpose EVM (GP EVM) TIDEP0069 66AK2Gx DSP + ARM Processor Audio Processing Reference Design TIDEP0070 DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-based Systems

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 66AK2Gx DSP + ARM Processor Power Solution Reference Design (Rev. A) Jun 12, 2018

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-K2G Processor SDK for 66AK2Gx Processors - Linux and TI-RTOS Support

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos