Select a version

Select a version

No results found. Please clear your search and try again.

FAXLIB

FAX library (FAXLIB) for C66x, C64x+ and C55x processors

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 2.1.0.1
Release date: May 7, 2013

FAXLIB for C66x Windows Installer

SHA-256 checksum

FAXLIB for C66x Linux Installer

SHA-256 checksum

FAXLIB for C64x+ Windows Installer

SHA-256 checksum

FAXLIB for C64x+ Linux Installer

SHA-256 checksum

FAXLIB for C55x Windows Installer

SHA-256 checksum

FAXLIB for C55x Linux Installer

SHA-256 checksum

FAXLIB for C55x CPU Rev 3 Windows Installer

SHA-256 checksum

FAXLIB for C55x CPU Rev 3 Linux Installer

SHA-256 checksum
Products
Audio & radar DSP SoCs
66AK2G12 — High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core DM505 — SoC for vision analytics 15mm package SM320C6201-EP — Enhanced product C6201 fixed point DSP SM320C6415-EP — Enhanced product C6415 fixed point DSP SM320C6424-EP — Enhanced product C6424 fixed point DSP SM320C6455-EP — Enhanced product C6455 fixed point DSP SM320C6472-HIREL — High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL — High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 — Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP — Enhanced product C6701 floating-point DSP SM320C6711D-EP — Enhanced product C6711D floating-point DSP SM320C6712D-EP — Enhanced product C6712D DSP SM320C6713B-EP — Enhanced product C6713 floating-point DSP SM320C6727B — Military grade C6727B floating-point DSP SM320C6727B-EP — Enhanced product C6727 floating-point DSP SMJ320C6201B — Fixed Point Digital Signal Processor, Military SMJ320C6203 — Military grade C62x fixed point DSP - ceramic package SMJ320C6415 — Military grade C64x fixed point DSP - ceramic package SMJ320C6701 — Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP — Radiation-hardened, QML-V, C6701 floating-point DSP SMV320C6727B-SP — Radiation-hardened, C6727B floating-point DSP TMS320C5517 — Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 — Low power C55x fixed point DSP- up to 100MHz TMS320C5533 — Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B — C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B — C62x fixed point DSP- up to 300MHz, 896KB TMS320C6204 — Fixed-Point Digital Signal Processor TMS320C6205 — Fixed-Point Digital Signal Processor TMS320C6211B — C62x fixed point DSP- up to 167MHz TMS320C6414 — C64x fixed point DSP- up to 720MHz, McBSP TMS320C6415 — C64x fixed point DSP- up to 720MHz, McBSP, PCI TMS320C6416 — C64x fixed point DSP- up to 720MHz, McBSP, PCI, VCP/TCP TMS320C6421Q — C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q — C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6454 — C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 — Communications infrastructure digital signal processor TMS320C6701 — C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D — C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D — C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 — C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B — C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B — C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 — C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B — C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 — Low power C674x floating-point DSP- 375MHz TMS320C6745 — Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 — Low power C674x floating-point DSP- 456MHz, PBGA
Automotive driver assist SoCs
TMS320DM642Q — Video/imaging fixed-point digital signal processor TMS320DM6431Q — Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q — Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q — Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP
Multimedia & industrial networking SoCs
TMS320DM6441 — DaVinci Digital Media System-on-Chip TMS320DM6467T — Digital Media System-on-Chip TMS320DM647 — Digital Media Processor

Release Information

This is a GA release of the FAX Library (FAXLIB) for C55x/C64x+/C66x processors.

The Fax Library provides components that allow a development team to reduce time-to-market

by providing the major building blocks of a fax relay processing system. The library contains

reliable field-hardened fax relay processing software.

The deliverables in this release include, a Windows and Linux installation executable for both

the C55x and C6x DSP processing cores. Each executable installs a component package repository,

a documentation directory, an Example directory, an Eclipse plugin directory and an expanded component directory

structure with all component libraries, header files and test examples.

The FAXLIB User Manual below provides additional information regarding this release.