Product details

CPU Arm Cortex-R5F Frequency (MHz) 500 RAM (kByte) 1024, 1536 ADC type 12-bit SAR Features Automation, EtherCAT, EtherNet/IP, External memory interface, Hardware encrpytion (AES/DES/SHA/MD5), Integrated industrial protocols, Profinet, Robotics UART 6 CAN (#) 2, CAN-FD PWM (Ch) 20 TI functional safety category Functional Safety-Compliant SPI 2, 4 Hardware accelerators Trigonometric math accelerator Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface ADC, CAN, CAN-FD, Ethernet, GPIO, I2C, OSPI, SD/SDIO, SPI, UART, eCAP, ePWM, eQEP Operating system BareMetal (No OS), FreeRTOS, SafeRTOS, ThreadX, Zephyr RTOS Number of GPIOs 1, 140 Number of I2Cs 3
CPU Arm Cortex-R5F Frequency (MHz) 500 RAM (kByte) 1024, 1536 ADC type 12-bit SAR Features Automation, EtherCAT, EtherNet/IP, External memory interface, Hardware encrpytion (AES/DES/SHA/MD5), Integrated industrial protocols, Profinet, Robotics UART 6 CAN (#) 2, CAN-FD PWM (Ch) 20 TI functional safety category Functional Safety-Compliant SPI 2, 4 Hardware accelerators Trigonometric math accelerator Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface ADC, CAN, CAN-FD, Ethernet, GPIO, I2C, OSPI, SD/SDIO, SPI, UART, eCAP, ePWM, eQEP Operating system BareMetal (No OS), FreeRTOS, SafeRTOS, ThreadX, Zephyr RTOS Number of GPIOs 1, 140 Number of I2Cs 3
NFBGA (ZEJ) 256 169 mm² (13 mm × 13 mm) NFBGA (ZNC) 293 100 mm² (10 mm × 10 mm) NFBGA (ZCZ) 324 225 mm² (15 mm × 15 mm) NFBGA (ZFG) 304 175.5625 mm² (13.25 mm × 13.25 mm)

Processor Cores:

  • Single and Dual Arm Cortex R5F CPU with each core running up to 500MHz
    • 16KB I-Cache with 64-bit ECC per CPU core
    • 16KB D-cache with 32-bit ECC per CPU core
    • 256KB Tightly Coupled Memory (TCM) with 32-bit ECC per core
    • Lockstep or Dual-core operation supported
  • Trigonometric Math Unit (TMU) for accelerating trigonometric functions
    • Up to 2x, one per R5F MCU core

Memory:

  • 1.5MB of On-Chip Shared RAM (OCSRAM):
    • 3 banks × 512KB
    • ECC error protection for full 1.5MB OCSRAM
    • Remote L2 Cache (RL2) for external memory, software programmable up to 256KB per CPU core

  • 2x Octal Serial Peripheral Interface (OSPI) up to 133MHz SDR and DDR
    • 1x with eXecute In Place (XIP) support
    • RAM expansion/Flash over the Air (FOTA)

  • General-Purpose Memory Controller (GPMC)
    • 16-bit parallel data bus with 22-bit address bus and 4 chip selects
    • Up to 4MB addressable memory space
    • Integrated Error Location Module (ELM) support for error checking

System on Chip (SoC) Services and Architecture:

  • 1x EDMA to support data movement functions
  • Device Boot supported from the following interfaces:
    • UART (Primary/Backup)
    • OSPI NOR and NAND Flash (50MHz SDR and 25MHz DDR) (Primary)

    • USB Peripheral boot
  • Interprocessor communication modules
    • SPINLOCK module for synchronizing processes running on multiple cores
    • MAILBOX functionality implemented through CTRLMMR registers
  • Central Platform Time Sync (CPTS) support with time-sync and compare-event interrupt routers
  • Timer Modules:
    • 2x Windowed Watchdog Timer (WWDT)
    • 4x Real Time Interrupt (RTI) timer

USB 2.0

  • Port configurable as USB host, USB device, or USB Dual-Role device
  • USB 2.0 Host mode
    • High-Speed (HS, 480Mbps)
    • Full-Speed (FS, 12Mbps)
    • Low-Speed (LS, 1.5Mbps)
  • USB 2.0 Device mode
    • High-Speed (HS, 480Mbps)
    • Full-Speed (FS, 12Mbps)

Industrial Connectivity:

  • 2x Programmable Real-time Unit – Industrial Communication Subsystem (PRU-ICSS)
    • Dual core Programmable Realtime Unit Subsystem (PRU0 / PRU1) per PRU-ICSS for 4 cores total
      • Deterministic hardware
      • Dynamic firmware
    • 20-channel enhanced input (eGPI) per PRU
    • 20-channel enhanced output (eGPO) per PRU
    • Embedded Peripherals and Memory
      • 1x UART, 1x ECAP, 1x MDIO, 1x IEP
      • 1x 32KB Shared General Purpose RAM
      • 2x 8KB Shared Data RAM
      • 1x 12KB IRAM per PRU
      • ScratchPad (SPAD), MAC/CRC
    • Digital encoder and sigma-delta control loops
    • The PRU-ICSS enables advanced industrial protocols including:
      • EtherCAT, Ethernet/IP™
      • PROFINET, IO-Link
    • Dedicated Interrupt Controller (INTC)
    • Dynamic CONTROLSS XBAR Integration

High Speed Interfaces

  • Integrated 3-port Gigabit Ethernet Switch (CPSW) supporting up to two external ports
    • Selectable MII (10/100), RMII (10/100), or RGMII (10/100/1000)
    • IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Clause 45 MDIO PHY management
    • 512x ALE engine based packet classifiers
    • Priority flow control with up to 2KB packet size
    • Four CPU hardware interrupt pacing
    • IP/ UDP/ TCP checksum offload in hardware
    • Time Sensitive Network (TSN) Support
    • Cut-thru switching and Interexpress Traffic (IET) support

General Connectivity:

  • 6x Universal Asynchronous RX-TX (UART)
  • 4x Serial Peripheral Interface (SPI) controllers
  • 3x Local Interconnect Network (LIN) ports
  • 3x Inter-Integrated Circuit (I2C) ports
  • 2x Modular Controller Area Network (MCAN) modules with CAN-FD support
  • 1x Fast Serial Interface Transmitter (FSITX)
  • 1x Fast Serial Interface Receiver (FSIRX)
  • Up to 141x General Purpose I/O (GPIO) pins

Sensing and Actuation:

  • Real-time Control Subsystem (CONTROLSS)
  • Flexible Input/Output Crossbars (XBAR)
  • 3x 12-bit Analog to Digital Converters (ADC) with 3 MSPS maximum sampling rate
    • Each ADC module with
      • 7x Single ended channels OR
      • 3x Differential channels
    • Highly configurable ADC digital logic
      • With selectable internal or external reference
      • 4x Post-Processing blocks for each ADC module
  • 9x Analog Comparators with internal 12-bit DAC reference (CMPSSA)
  • 1x 12 bit Digital to Analog Converter (DAC)
  • 10x Enhanced High Resolution Pulse Width Modulation (eHRPWM) modules
    • Single or Dual PWM channels
    • Advanced PWM Configurations
    • Enhanced HRPWM time resolution
  • 8x Enhanced Capture (ECAP) modules
  • 2x Enhanced Quadrature Encoder Pulse (EQEP) modules
  • 2x Sigma-Delta Filter Modules (SDFM)

Data Storage

  • 1 × 4-bit Multi-Media Card/Secure Digital (MMC/SD) interface

Security:

  • Hardware Security Module (HSM) with support for Auto SHE 1.1/EVITA
  • Targeted for ISO 21434 compliance
  • Secure boot support
    • Device Take Over Protection
    • Hardware enforced root-of-trust
    • Authenticated boot
    • SW Anti-rollback protection
  • Debug security
    • Secure device debug only after proper authentication
    • Ability to disable device debug functionality
  • Device ID and Key Management
    • Support for OTP Memory (FUSEROM)
      • Store root keys and other security fields
    • Separate EFUSE controllers and FUSE ROMs
    • Unique Device Public Identifiers
  • Memory Protection Units (MPU)
    • Dedicated Arm MPU per Cortex-R5F core
    • System MPU - present at various interfaces in the SoC (MPU or Firewall)
    • 8 to 16 Programmable Regions
      • Enable/Privilege ID
      • Start/End Address
      • Read/Write/Cachable
      • Secure/Non-Secure
  • Cryptographic acceleration
    • Cryptographic cores with DMA Support
    • AES - 128/192/256-bit key sizes
    • SHA2 - 256/384/512-bit support
    • DRBG with pseudo and true random number generator

Functional Safety:

  • Enables design of systems with functional safety requirements
    • Error Signaling Module (ESM)
    • ECC or parity on calculation critical memories
    • Built-In Self-Test (BIST) on-chip RAM
    • Runtime internal diagnostic modules including voltage, temperature, and clock monitoring, windowed watchdog timers, CRC engines for memory integrity checks
  • Functional Safety-Compliant [Industrial]
    • Developed for functional safety applications
    • Documentation to be made available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL-3
    • Hardware integrity up to SIL-3
    • Safety-related certification
      • IEC 61508 certified
  • Functional Safety-Compliant [Automotive]
    • Developed for functional safety applications
    • Documentation to be made available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Safety-related certification
      • ISO 26262 certified

Technology / Package:

  • AEC-Q100 qualified for automotive applications
  • ZCZ Package
    • 324-pin NFBGAs
    • 15.00mm × 15.00mm
    • 0.8mm pitch
  • ZFG Package
    • 304-pin NFBGA
    • 13.25mm × 13.25mm
    • 0.65mm pitch
  • ZEJ Package
    • 256-pin NFBGA
    • 13.00mm × 13.00mm
    • 0.8mm pitch
  • ZNC Package
    • 293-pin NFBGA
    • 10.00mm × 10.00mm
    • 0.5mm pitch

Processor Cores:

  • Single and Dual Arm Cortex R5F CPU with each core running up to 500MHz
    • 16KB I-Cache with 64-bit ECC per CPU core
    • 16KB D-cache with 32-bit ECC per CPU core
    • 256KB Tightly Coupled Memory (TCM) with 32-bit ECC per core
    • Lockstep or Dual-core operation supported
  • Trigonometric Math Unit (TMU) for accelerating trigonometric functions
    • Up to 2x, one per R5F MCU core

Memory:

  • 1.5MB of On-Chip Shared RAM (OCSRAM):
    • 3 banks × 512KB
    • ECC error protection for full 1.5MB OCSRAM
    • Remote L2 Cache (RL2) for external memory, software programmable up to 256KB per CPU core

  • 2x Octal Serial Peripheral Interface (OSPI) up to 133MHz SDR and DDR
    • 1x with eXecute In Place (XIP) support
    • RAM expansion/Flash over the Air (FOTA)

  • General-Purpose Memory Controller (GPMC)
    • 16-bit parallel data bus with 22-bit address bus and 4 chip selects
    • Up to 4MB addressable memory space
    • Integrated Error Location Module (ELM) support for error checking

System on Chip (SoC) Services and Architecture:

  • 1x EDMA to support data movement functions
  • Device Boot supported from the following interfaces:
    • UART (Primary/Backup)
    • OSPI NOR and NAND Flash (50MHz SDR and 25MHz DDR) (Primary)

    • USB Peripheral boot
  • Interprocessor communication modules
    • SPINLOCK module for synchronizing processes running on multiple cores
    • MAILBOX functionality implemented through CTRLMMR registers
  • Central Platform Time Sync (CPTS) support with time-sync and compare-event interrupt routers
  • Timer Modules:
    • 2x Windowed Watchdog Timer (WWDT)
    • 4x Real Time Interrupt (RTI) timer

USB 2.0

  • Port configurable as USB host, USB device, or USB Dual-Role device
  • USB 2.0 Host mode
    • High-Speed (HS, 480Mbps)
    • Full-Speed (FS, 12Mbps)
    • Low-Speed (LS, 1.5Mbps)
  • USB 2.0 Device mode
    • High-Speed (HS, 480Mbps)
    • Full-Speed (FS, 12Mbps)

Industrial Connectivity:

  • 2x Programmable Real-time Unit – Industrial Communication Subsystem (PRU-ICSS)
    • Dual core Programmable Realtime Unit Subsystem (PRU0 / PRU1) per PRU-ICSS for 4 cores total
      • Deterministic hardware
      • Dynamic firmware
    • 20-channel enhanced input (eGPI) per PRU
    • 20-channel enhanced output (eGPO) per PRU
    • Embedded Peripherals and Memory
      • 1x UART, 1x ECAP, 1x MDIO, 1x IEP
      • 1x 32KB Shared General Purpose RAM
      • 2x 8KB Shared Data RAM
      • 1x 12KB IRAM per PRU
      • ScratchPad (SPAD), MAC/CRC
    • Digital encoder and sigma-delta control loops
    • The PRU-ICSS enables advanced industrial protocols including:
      • EtherCAT, Ethernet/IP™
      • PROFINET, IO-Link
    • Dedicated Interrupt Controller (INTC)
    • Dynamic CONTROLSS XBAR Integration

High Speed Interfaces

  • Integrated 3-port Gigabit Ethernet Switch (CPSW) supporting up to two external ports
    • Selectable MII (10/100), RMII (10/100), or RGMII (10/100/1000)
    • IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Clause 45 MDIO PHY management
    • 512x ALE engine based packet classifiers
    • Priority flow control with up to 2KB packet size
    • Four CPU hardware interrupt pacing
    • IP/ UDP/ TCP checksum offload in hardware
    • Time Sensitive Network (TSN) Support
    • Cut-thru switching and Interexpress Traffic (IET) support

General Connectivity:

  • 6x Universal Asynchronous RX-TX (UART)
  • 4x Serial Peripheral Interface (SPI) controllers
  • 3x Local Interconnect Network (LIN) ports
  • 3x Inter-Integrated Circuit (I2C) ports
  • 2x Modular Controller Area Network (MCAN) modules with CAN-FD support
  • 1x Fast Serial Interface Transmitter (FSITX)
  • 1x Fast Serial Interface Receiver (FSIRX)
  • Up to 141x General Purpose I/O (GPIO) pins

Sensing and Actuation:

  • Real-time Control Subsystem (CONTROLSS)
  • Flexible Input/Output Crossbars (XBAR)
  • 3x 12-bit Analog to Digital Converters (ADC) with 3 MSPS maximum sampling rate
    • Each ADC module with
      • 7x Single ended channels OR
      • 3x Differential channels
    • Highly configurable ADC digital logic
      • With selectable internal or external reference
      • 4x Post-Processing blocks for each ADC module
  • 9x Analog Comparators with internal 12-bit DAC reference (CMPSSA)
  • 1x 12 bit Digital to Analog Converter (DAC)
  • 10x Enhanced High Resolution Pulse Width Modulation (eHRPWM) modules
    • Single or Dual PWM channels
    • Advanced PWM Configurations
    • Enhanced HRPWM time resolution
  • 8x Enhanced Capture (ECAP) modules
  • 2x Enhanced Quadrature Encoder Pulse (EQEP) modules
  • 2x Sigma-Delta Filter Modules (SDFM)

Data Storage

  • 1 × 4-bit Multi-Media Card/Secure Digital (MMC/SD) interface

Security:

  • Hardware Security Module (HSM) with support for Auto SHE 1.1/EVITA
  • Targeted for ISO 21434 compliance
  • Secure boot support
    • Device Take Over Protection
    • Hardware enforced root-of-trust
    • Authenticated boot
    • SW Anti-rollback protection
  • Debug security
    • Secure device debug only after proper authentication
    • Ability to disable device debug functionality
  • Device ID and Key Management
    • Support for OTP Memory (FUSEROM)
      • Store root keys and other security fields
    • Separate EFUSE controllers and FUSE ROMs
    • Unique Device Public Identifiers
  • Memory Protection Units (MPU)
    • Dedicated Arm MPU per Cortex-R5F core
    • System MPU - present at various interfaces in the SoC (MPU or Firewall)
    • 8 to 16 Programmable Regions
      • Enable/Privilege ID
      • Start/End Address
      • Read/Write/Cachable
      • Secure/Non-Secure
  • Cryptographic acceleration
    • Cryptographic cores with DMA Support
    • AES - 128/192/256-bit key sizes
    • SHA2 - 256/384/512-bit support
    • DRBG with pseudo and true random number generator

Functional Safety:

  • Enables design of systems with functional safety requirements
    • Error Signaling Module (ESM)
    • ECC or parity on calculation critical memories
    • Built-In Self-Test (BIST) on-chip RAM
    • Runtime internal diagnostic modules including voltage, temperature, and clock monitoring, windowed watchdog timers, CRC engines for memory integrity checks
  • Functional Safety-Compliant [Industrial]
    • Developed for functional safety applications
    • Documentation to be made available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL-3
    • Hardware integrity up to SIL-3
    • Safety-related certification
      • IEC 61508 certified
  • Functional Safety-Compliant [Automotive]
    • Developed for functional safety applications
    • Documentation to be made available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Safety-related certification
      • ISO 26262 certified

Technology / Package:

  • AEC-Q100 qualified for automotive applications
  • ZCZ Package
    • 324-pin NFBGAs
    • 15.00mm × 15.00mm
    • 0.8mm pitch
  • ZFG Package
    • 304-pin NFBGA
    • 13.25mm × 13.25mm
    • 0.65mm pitch
  • ZEJ Package
    • 256-pin NFBGA
    • 13.00mm × 13.00mm
    • 0.8mm pitch
  • ZNC Package
    • 293-pin NFBGA
    • 10.00mm × 10.00mm
    • 0.5mm pitch

The AM261x Sitara Arm Microcontrollers are part of Sitara AM26x real-time MCU families designed to meet the complex real-time processing needs of next generation industrial and automotive embedded products. With scalable Arm Cortex R5F performance and an extensive set of peripherals, AM261x device is designed for a broad range of applications while offering safety features and optimized peripherals for real time control.

Key features and benefits:

  • Peripherals supporting system level connectivity such as Gigabit Ethernet, USB, OSPI/QSPI, CAN, UARTs, SPI and GPIOs.
  • Granular firewalls managed by Hardware Security Manager (HSM) enable developers to implement stringent security minded system design requirements.
  • Up to two R5F cores in cluster with 256KB of shared Tightly Coupled Memory (TCM) per core along with 1.5MB of shared SRAM, greatly reducing the need for external memory.

The AM261x Sitara Arm Microcontrollers are part of Sitara AM26x real-time MCU families designed to meet the complex real-time processing needs of next generation industrial and automotive embedded products. With scalable Arm Cortex R5F performance and an extensive set of peripherals, AM261x device is designed for a broad range of applications while offering safety features and optimized peripherals for real time control.

Key features and benefits:

  • Peripherals supporting system level connectivity such as Gigabit Ethernet, USB, OSPI/QSPI, CAN, UARTs, SPI and GPIOs.
  • Granular firewalls managed by Hardware Security Manager (HSM) enable developers to implement stringent security minded system design requirements.
  • Up to two R5F cores in cluster with 256KB of shared Tightly Coupled Memory (TCM) per core along with 1.5MB of shared SRAM, greatly reducing the need for external memory.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet AM261x Sitara™ Microcontrollers datasheet (Rev. C) PDF | HTML Jul 9, 2025
User guide TI CPSW3G Debug Guide PDF | HTML Sep 28, 2026
Application note Multi-Protocol Industrial Communication Design Based on TI Sitara PRU-ICSS PDF | HTML Sep 17, 2026
Application note Designing a Deterministic scalable Ethernet backbone for Robotics PDF | HTML Jun 15, 2026
Functional safety information AM261x, AM263x, and AM263Px Software Diagnostics Library TUV SUD Functional Safety Certificate (Rev. B) Apr 1, 2026
Application note AM26 Ethercat SubDevice with TwinCat PDF | HTML Dec 10, 2025
White paper Integrating EVCC, DCDC, and Host Architecture: TI Automotive MCUs for Next-Generation EV Charging (Rev. A) PDF | HTML Nov 13, 2025
Application note Implementing USB True Host Detection on AM261x PDF | HTML Sep 30, 2025
Application note AM261x Power Estimation Tool PDF | HTML Jul 11, 2025
Functional safety information AM261 TÜV SÜD Functional Safety Certificate Jul 10, 2025
Functional safety information AM261 TÜV SÜD Functional Safety Certificate Report PDF | HTML Jul 10, 2025
Product overview AM26xx Family TIFS-SDK Product Brief PDF | HTML May 29, 2025
White paper AM261x 和 AM263Px 使用的工业通信协议 PDF | HTML May 12, 2025
Application note How to Synchronize the Timing Between Chips With Programmable Real-Time Unit PDF | HTML Mar 10, 2025
Application brief Achieving Faster Secure Boot Time on AM26x Devices PDF | HTML Nov 13, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AM261-SOM-EVM — AM261x control system-on-module (SOM) evaluation module

AM261-SOM-EVM is an evaluation and development board for the Texas Instruments' Sitara™ AM261x series of microcontrollers (MCUs). The System-On-Module design with three 120-pin high-speed, high-density connectors is an excellent choice for initial evaluation and rapid prototyping. An XDS110ISOEVM (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Supported products & hardware
Software development kit (SDK)

AM261X-MCAL-SDK — Microcontroller Abstraction Layer (MCAL) and Complex Device Drivers (CDD) for AM261X

The AM261x microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)

Supported products & hardware
Software development kit (SDK)

AM261X-TIFS-SDK — AM261x foundational security software

The AM261x microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)

Supported products & hardware
Software development kit (SDK)

IND-COMMS-SDK — Industrial real-time communications software development kit

This software development kit (SDK) includes real-time industrial communication protocols (EtherCAT, EtherNet/IP, PROFINET, IO-Link, etc.) on TI processors. It also has PRU-ICSS firmware, drivers, communication stack libraries, and application examples, along with documentation.

What's new:

  • (...)
Supported products & hardware
Software development kit (SDK)

MCU-PLUS-SDK-AM261X — MCU+ SDK for AM261x - RTOS, No-RTOS

The AM261x microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)

Supported products & hardware
Software development kit (SDK)

MOTOR-CONTROL-SDK-AM261X — Motor Control SDK for AM261x

The AM261x microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

AM26X-ACADEMY — AM26x academy

AM26x Academy features easy-to-use training modules ranging from the basics of getting started to advanced development topics.
Supported products & hardware
Simulation model

AM2611 and AM2612 BSDL Model (Rev. B)

SPRM875B.ZIP (22 KB) - BSDL model
Supported products & hardware
Calculation tool

AM261X-PET-CALC — AM261x Power Estimation Tool

Power Estimation Tool for AM261x Family of Devices. This tool can be used to provide a general estimate of the expected device power consumption for common applications.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZEJ) 256 Ultra Librarian
NFBGA (ZNC) 293 Ultra Librarian
NFBGA (ZCZ) 324 Ultra Librarian
NFBGA (ZFG) 304 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos