Select a version

Select a version

No results found. Please clear your search and try again.

MOTOR-CONTROL-SDK-AM261X

Motor Control SDK for AM261x

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 2025.00.00.06
Release date: Apr 9, 2026
lock = Requires export approval (1 minute)
Products
Real-time digital power MCUs
AM2611 Single-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and security
Real-time motor control & automation MCUs
AM2612 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security
Hardware development
Evaluation board
LP-AM261 AM261x Arm®-based MCU general-purpose LaunchPad™ development kit

Documentation

Documentation - START HERE

Download CCS 20.3.0 Version for Windows, Linux or MacOS

Download TI ARM CLANG 4.0.3 LTS for Windows, Linux or MacOS

Download SysConfig 1.25.0 for Windows, Linux or MacOS

Download MCU-PLUS-SDK 11.00.00.29 for Windows, Linux or MacOS

Download INDUSTRIAL-COMMUNICATIONS-SDK 2025.00.00.08 for Windows, Linux or MacOS

Release Information

Thank you for your interest in the AM261x Motor Control Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • This SDK contains examples, libraries, and tools to develop RTOS and no-RTOS based applications for real-time motor control. It includes position sense examples and real-time control library examples.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
  • Prerequisites: Install the required versions of MCU-PLUS-SDK-AM261X 11.00.00.29 and INDUSTRIAL-COMMUNICATIONS-SDK-AM261X 2025.00.00.08. The Motor Control SDK installer includes an option to automatically install both required dependencies.

What's new

  • EnDat 3: 12.5 Mbps data rate, Manchester encoding, frame-based communication (HPF/LPH/LPF), foreground and background communication channels, periodic trigger modes (IEP compare/capture based)
  • BiSS-C, EnDat 2.2, Nikon A-format, Tamagawa: Dual channel example using two independent PRU cores, periodic trigger modes (IEP compare/capture based)
  • HDSL: Dual channel example using two independent PRU cores, improved sampling for RX data
  • All encoders: Improved handle-based API architecture and SysConfig-based initialization
  • Starting with MOTOR-CONTROL-SDK-AM261X 2025.00.00, MCU-PLUS-SDK-AM261X and INDUSTRIAL-COMMUNICATIONS-SDK-AM261X are no longer included and must be downloaded separately.