AM26LV32E

ACTIVE

Low-Voltage High-Speed Quadruple Differential Line Receiver With +/-15-kV IEC ESD

Product details

Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 32 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -14 to 14 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 17000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 32 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -14 to 14 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 17000 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RGY) 16 14 mm² 4 x 3.5
  • Meets or exceeds standard TIA/EIA-422-B and ITU recommendation V.11
  • Operates from a single 3.3-V power supply
  • Switching rates up to 32 MHz
  • ESD Protection for RS422 bus pins (See ESD Ratings)
  • Low power dissipation: 27 mW typical
  • Open circuit fail-safe
  • ±7-V Common-mode input voltage range with ±200-mV sensitivity
  • Accepts 5-V logic inputs with 3.3-V supply (enable inputs)
  • Input hysteresis: 35 mV typical
  • Pin-to-pin compatible with AM26C32, AM26LS32
  • I off Supports partial-power-down mode operation
  • Meets or exceeds standard TIA/EIA-422-B and ITU recommendation V.11
  • Operates from a single 3.3-V power supply
  • Switching rates up to 32 MHz
  • ESD Protection for RS422 bus pins (See ESD Ratings)
  • Low power dissipation: 27 mW typical
  • Open circuit fail-safe
  • ±7-V Common-mode input voltage range with ±200-mV sensitivity
  • Accepts 5-V logic inputs with 3.3-V supply (enable inputs)
  • Input hysteresis: 35 mV typical
  • Pin-to-pin compatible with AM26C32, AM26LS32
  • I off Supports partial-power-down mode operation

The AM26LV32E device consists of quadruple differential line receivers with 3-state outputs. This device is designed to meet TIA/EIA-422-B and ITU recommendation V.11 drivers with reduced supply voltage. The device is optimized for balanced bus transmission at switching rates up to 32 MHz. The 3-state outputs permit connection directly to a bus-organized system. The AM26LV32E has an internal fail-safe circuitry that prevents the device from putting an unknown voltage signal at the receiver outputs. In the open fail-safe, a high state is produced at the respective output. This device is supported for partial-power-down applications using I off. I off circuitry disables the outputs, preventing damaging current back-flow through the device when it is powered down.

The AM26LV32E device consists of quadruple differential line receivers with 3-state outputs. This device is designed to meet TIA/EIA-422-B and ITU recommendation V.11 drivers with reduced supply voltage. The device is optimized for balanced bus transmission at switching rates up to 32 MHz. The 3-state outputs permit connection directly to a bus-organized system. The AM26LV32E has an internal fail-safe circuitry that prevents the device from putting an unknown voltage signal at the receiver outputs. In the open fail-safe, a high state is produced at the respective output. This device is supported for partial-power-down applications using I off. I off circuitry disables the outputs, preventing damaging current back-flow through the device when it is powered down.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
AM26LV31E ACTIVE Low-Voltage High-Speed Quadruple Differential Line Driver With +/-15-kV IEC ESD Protection Quadruple differential line driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet AM26LV32E Low-Voltage High-Speed Quadruple Differential Line Receiver With ±15-KV IEC ESD Protection datasheet (Rev. E) PDF | HTML 09 Aug 2023
Application note Debugging Sitara AM2x Microcontrollers PDF | HTML 24 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

AM26LV32E IBIS Model (Rev. A)

SLLM218A.ZIP (21 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
VQFN (RGY) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos