AMC0330R
- Linear input voltage range: ±1V
- High input impedance: 2.4GΩ (typical)
- Supply voltage range:
- High-side (VDD1): 3.0V to 5.5V
- Low-side (VDD2): 3.0V to 5.5V
- Single-ended output, ratiometric to VREFIN
- Reference Input: 2.7V to 5.5V
- Low DC errors:
- Offset error: ±1.5mV (maximum)
- Offset drift: ±20µV/°C (maximum)
- Gain error: ±0.25% (maximum)
- Gain drift: ±40ppm/°C (maximum)
- Nonlinearity: ±0.025% (maximum)
- High CMTI: 150V/ns (minimum)
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Isolation ratings:
- AMC0230R: Basic isolation
- AMC0330R: Reinforced isolation
- Safety-related certifications:
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL1577
- Fully specified over the extended industrial temperature range: –40°C to +125°C
The AMC0x30R is a precision, galvanically isolated amplifier with a ±1V, high impedance input and single-ended, ratiometric output. The high-impedance input is optimized for connection to a high-impedance resistive divider or other voltage signal source with high output resistance.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).
The AMC0x30R outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC0x30R is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.
The AMC0x30R comes in 8-pin, wide- and narrow-body SOIC packages, and is fully specified over the temperature range from –40°C to +125°C.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | AMC0x30R Precision, ±1V Input, Basic and Reinforced Isolated Amplifiers With Single-Ended, Ratiometric Output datasheet | PDF | HTML | 28 Jul 2025 |
| Certificate | E181974-Vol4-Sec6-20260312_CoC | 20 Jul 2026 | ||
| Certificate | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AB) | 15 Jul 2026 | ||
| Application note | Pairing Isolated Amplifiers With SAR AD Converters (Rev. A) | PDF | HTML | 10 Jul 2026 | |
| Application brief | Isolated Amplifiers and Modulator System Level Noise Comparison | PDF | HTML | 04 Sep 2025 | |
| Application note | System Benefits of Ratiometric Output Isolated Amplifiers | PDF | HTML | 04 Sep 2025 | |
| Application note | 適用於電壓感測應用的差動、單端固定增益和比率輸出隔離式放大器 | PDF | HTML | 05 Nov 2024 | |
| Application note | 전압 감지 애플리케이션을 위한 차동, 단일 종단 고정 게인 및 비율 측정 출력을 지원하는 절연 증폭기 | PDF | HTML | 05 Nov 2024 | |
| Application note | Isolated Amplifiers With Differential, Single-Ended Fixed Gain and Ratiometric Outputs for Voltage Sensing App | PDF | HTML | 28 Oct 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIYAMC-0-EVM — Universal do-it-yourself (DIY) isolated amplifier and modulator evaluation module
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010957 — 15kW to 30kW bidirectional, three-phase plus neutral flying capacitor based on GaN reference design
TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (DWV) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.