TIDA-010957

TIDA-010957

Design files

Overview

This reference design provides a design template for implementing a three-level, three-phase plus neutral, Gallium Nitride (GaN) based flying capacitor power stage. The use of fast switching power devices allows switching at an equivalent frequency of 125kHz, reducing the size of magnetics for the filter and increasing the power density of the power stage. The multilevel topology allows the use of 650V rated power devices at higher DC bus voltages of up to 900V. The lower switching voltage stress across the transistors reduces the switching losses, resulting in an efficiency of 98.9% at full power.

Features
  • Power stage for three-phase plus neutral bidirectional DC/AC converter
  • 650V rated switches in 900V system (due to three levels)
  • High switching frequency of 125kHz and high efficiency design (98.9%)
  • 21ARMS per phase when adopting LMG3522R030
  • 36ARMS per phase when adopting LMG3670R010
  • Control scheme for managing three-phase current imbalance
Output voltage options TIDA-010957.1 TIDA-010957.2
Vin (Min) (V) 200 650
Vin (Max) (V) 480 900
Vout (Nom) (V) 800 400
Iout (Max) (A) 22.5 21
Output Power (W) 18000 8400
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type AC DC
Topology Boost- PFC Buck- PFC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFG9A.PDF (3356 KB)

Reference design overview and verified performance test data

SLURB90.ZIP (1093 KB)

Detailed overview of design layout for component placement

SLURB91.ZIP (165 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURB93.ZIP (34527 KB)

Files used for 3D models or 2D drawings of IC components

SLVC928.ZIP (1186 KB)

Design file that contains information on physical board layer of design PCB

SLURB92.ZIP (5976 KB)

PCB layer plot file used for generating PCB design layout

SLVRBZ7.ZIP (1663 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Gallium nitride (GaN) power stages

LMG3522R030 — 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

Data sheet: PDF | HTML
Hall-effect current sensors

TMCS1126 — 80ARMS 500kHz Hall-effect current sensor with AFR, reference and ALERT

Data sheet: PDF | HTML
Isolated amplifiers

AMC0311D — Precision 2V-input reinforced isolated amplifier with fixed gain, differential output

Data sheet: PDF | HTML
Isolated amplifiers

AMC0330R — ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing

Data sheet: PDF | HTML
Isolated amplifiers

AMC0381D — Precision 1500V-input reinforced isolated amplifier with differential output

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC33421-Q1 — Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer

Data sheet: PDF | HTML
Isolated temperature sensors

ISOTMP35 — 1.2°C basic isolated temperature sensor with 10mV/°C analog output

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28P550SJ — C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 15kW to 30kW Bidirectional Three-Phase Plus Neutral Flying Capacitor Based on GaN Reference Design (Rev. A) PDF | HTML Mar 23, 2026
Application note Design Consideration of 3-Level Flying Capacitor Converters for Three-Phase AC/DC Applications PDF | HTML Jan 12, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos