The AMC0380R is a
precision, galvanically isolated amplifier with a high-voltage AC, high-impedance input and
single-ended ratiometric output. The input is designed to connect directly to a high-voltage
signal source.
The isolation barrier separates parts
of the system that operate on different common-mode voltage levels. The isolation
barrier is highly resistant to magnetic interference and is certified to provide
reinforced isolation up to 5kVRMS (60s).
The AMC0380R outputs a single-ended signal proportional to the input
voltage. The full-scale output is set by the voltage applied to the REFIN pin. The
output of the AMC0380R is designed to connect
directly to the input of an ADC. Connect REFIN to the same reference voltage as the
ADC to match the dynamic input voltage range of the ADC.
The AMC0380R is available in two linear input voltage ranges: ±400 and
±600V. With an integrated precision resistive divider, the AMC0380R
achieves better than 1% accuracy over the full temperature range, including lifetime
drift.
The AMC0380R is available in a 15-pin, 0.65mm pitch SSOP package. The
device is fully specified over the temperature range from –40°C to +125°C.
The AMC0380R is a
precision, galvanically isolated amplifier with a high-voltage AC, high-impedance input and
single-ended ratiometric output. The input is designed to connect directly to a high-voltage
signal source.
The isolation barrier separates parts
of the system that operate on different common-mode voltage levels. The isolation
barrier is highly resistant to magnetic interference and is certified to provide
reinforced isolation up to 5kVRMS (60s).
The AMC0380R outputs a single-ended signal proportional to the input
voltage. The full-scale output is set by the voltage applied to the REFIN pin. The
output of the AMC0380R is designed to connect
directly to the input of an ADC. Connect REFIN to the same reference voltage as the
ADC to match the dynamic input voltage range of the ADC.
The AMC0380R is available in two linear input voltage ranges: ±400 and
±600V. With an integrated precision resistive divider, the AMC0380R
achieves better than 1% accuracy over the full temperature range, including lifetime
drift.
The AMC0380R is available in a 15-pin, 0.65mm pitch SSOP package. The
device is fully specified over the temperature range from –40°C to +125°C.