Product details

Output type Single-ended Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1410 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 9.2 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 20 Rating Automotive Operating temperature range (°C) -40 to 125
Output type Single-ended Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1410 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 9.2 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 20 Rating Automotive Operating temperature range (°C) -40 to 125
SSOP (DFX) 15 131.84 mm² (12.8 mm × 10.3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Integrated, high-voltage resistive divider for direct AC voltage sensing without external resistors
  • Single-ended output, ratiometric to VREFIN
    • Reference input: 2.7V to 5.5V
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Low DC errors:
    • Offset error: ±1.5mV (maximum)
    • Offset drift: ±20µV/°C (maximum)
    • Attenuation error: ±0.25% (maximum)
    • Attenuation drift: ±40ppm/°C (maximum)
    • Nonlinearity: ±0.05% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 limits
  • Available input options:
    • AMC0380R04-Q1: ±400V, 8.3MΩ
    • AMC0380R06-Q1: ±600V, 10MΩ
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Integrated, high-voltage resistive divider for direct AC voltage sensing without external resistors
  • Single-ended output, ratiometric to VREFIN
    • Reference input: 2.7V to 5.5V
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Low DC errors:
    • Offset error: ±1.5mV (maximum)
    • Offset drift: ±20µV/°C (maximum)
    • Attenuation error: ±0.25% (maximum)
    • Attenuation drift: ±40ppm/°C (maximum)
    • Nonlinearity: ±0.05% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 limits
  • Available input options:
    • AMC0380R04-Q1: ±400V, 8.3MΩ
    • AMC0380R06-Q1: ±600V, 10MΩ
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577

The AMC0380R-Q1 is a precision, galvanically isolated amplifier with a high-voltage AC, high-impedance input and single-ended ratiometric output. The input is designed to connect directly to a high-voltage signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide reinforced isolation up to 5kVRMS (60s).

The AMC0380R-Q1 outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC0380R-Q1 is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.

The AMC0380R-Q1 is available in two linear input voltage ranges: ±400 and ±600V. With an integrated precision resistive divider, the AMC0380R-Q1 achieves better than 1% accuracy over the full temperature range, including lifetime drift.

The AMC0380R-Q1 is available in a 15-pin, 0.65mm pitch SSOP package. The device is fully specified over the temperature range from –40°C to +125°C.

The AMC0380R-Q1 is a precision, galvanically isolated amplifier with a high-voltage AC, high-impedance input and single-ended ratiometric output. The input is designed to connect directly to a high-voltage signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide reinforced isolation up to 5kVRMS (60s).

The AMC0380R-Q1 outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC0380R-Q1 is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.

The AMC0380R-Q1 is available in two linear input voltage ranges: ±400 and ±600V. With an integrated precision resistive divider, the AMC0380R-Q1 achieves better than 1% accuracy over the full temperature range, including lifetime drift.

The AMC0380R-Q1 is available in a 15-pin, 0.65mm pitch SSOP package. The device is fully specified over the temperature range from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet AMC0380R-Q1 Automotive, Precision, High-Voltage AC Input, Reinforced Isolated Amplifier With Single-Ended Ratiometric Output datasheet PDF | HTML Nov 19, 2025
Certificate E181974-Vol4-Sec6-20260312_CoC Jul 20, 2026
Application note Pairing Isolated Amplifiers With SAR AD Converters (Rev. A) PDF | HTML Jul 10, 2026
Application note Isolated Converters CISPR25 Radiated Emissions PDF | HTML Oct 13, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC038XEVM — AMC038x evaluation module

The AMC038x evaluation module (EVM), in conjunction with one of the AMC038x devices, demonstrates a high-precision, high-voltage sensing design. The evaluation module is capable of measuring up to 1600V input voltages with no external voltage dividor resistors needed. The design also includes a (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware
Calculation tool

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DFX) 15 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos