Product details

Device type Voltage sensing Output type Single-ended Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1410 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 9.2 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 30 Rating Catalog Operating temperature range (°C) -40 to 125
Device type Voltage sensing Output type Single-ended Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1410 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 9.2 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 30 Rating Catalog Operating temperature range (°C) -40 to 125
SSOP (DFX) 15 131.84 mm² 12.8 x 10.3
  • Integrated, high-voltage resistive divider for direct DC voltage sensing without external resistors
  • Single-ended output, ratiometric to VREFIN
    • Reference input: 2.7V to 5.5V
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Low DC errors:
    • Offset error: ±1.5mV (maximum)
    • Offset drift: ±20µV/°C (maximum)
    • Attenuation error: ±0.25% (maximum)
    • Attenuation drift: ±40ppm/°C (maximum)
    • Nonlinearity: 0.025% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 limits
  • Available input options:
    • AMC0381R06: 600V, 10MΩ
    • AMC0381R10: 1000V, 12.5MΩ
    • AMC0381R16: 1600V, 33.5MΩ
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Integrated, high-voltage resistive divider for direct DC voltage sensing without external resistors
  • Single-ended output, ratiometric to VREFIN
    • Reference input: 2.7V to 5.5V
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Low DC errors:
    • Offset error: ±1.5mV (maximum)
    • Offset drift: ±20µV/°C (maximum)
    • Attenuation error: ±0.25% (maximum)
    • Attenuation drift: ±40ppm/°C (maximum)
    • Nonlinearity: 0.025% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 limits
  • Available input options:
    • AMC0381R06: 600V, 10MΩ
    • AMC0381R10: 1000V, 12.5MΩ
    • AMC0381R16: 1600V, 33.5MΩ
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC0381R is a precision, galvanically isolated amplifier with a high-voltage DC, high impedance input, and single-ended ratiometric output. The input is designed to connect directly to a high-voltage signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide reinforced isolation up to 5kVRMS (60s).

The AMC0381R outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC0381R is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.

The AMC0381R is available in three linear input voltage ranges: 600V, 1000V, and 1600V. With an integrated precision resistive divider, the AMC0381R achieves better than 1% accuracy over the full temperature range, including lifetime drift.

The AMC0381R is available in a 15-pin, 0.65mm pitch SSOP package. The device is fully specified over the temperature range from –40°C to +125°C.

The AMC0381R is a precision, galvanically isolated amplifier with a high-voltage DC, high impedance input, and single-ended ratiometric output. The input is designed to connect directly to a high-voltage signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide reinforced isolation up to 5kVRMS (60s).

The AMC0381R outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC0381R is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.

The AMC0381R is available in three linear input voltage ranges: 600V, 1000V, and 1600V. With an integrated precision resistive divider, the AMC0381R achieves better than 1% accuracy over the full temperature range, including lifetime drift.

The AMC0381R is available in a 15-pin, 0.65mm pitch SSOP package. The device is fully specified over the temperature range from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet AMC0381R Precision, High-Voltage DC Input, Reinforced Isolated Amplifier With Single-Ended Ratiometric Output datasheet PDF | HTML 14 Nov 2025
Certificate E181974-Vol4-Sec6-20260312_CoC 20 Jul 2026
Application note Pairing Isolated Amplifiers With SAR AD Converters (Rev. A) PDF | HTML 10 Jul 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC038XEVM — AMC038x evaluation module

The AMC038x evaluation module (EVM), in conjunction with one of the AMC038x devices, demonstrates a high-precision, high-voltage sensing design. The evaluation module is capable of measuring up to 1600V input voltages with no external voltage dividor resistors needed. The design also includes a (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DFX) 15 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos