Product details

Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 6000 CMTI (min) (kV/µs) 75 Input offset (±) (max) (V) 0.0002 Input offset drift (±) (typ) (µV/°C) 5 Rating Automotive Operating temperature range (°C) -40 to 125
Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 6000 CMTI (min) (kV/µs) 75 Input offset (±) (max) (V) 0.0002 Input offset drift (±) (typ) (µV/°C) 5 Rating Automotive Operating temperature range (°C) -40 to 125
SO-MOD (DWE) 16 106.09 mm² 10.3 x 10.3
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Single-supply operation (3.3 V or 5 V) with integrated DC/DC converter
  • Input voltage range (2 V) optimized for voltage measurements with high input impedance
  • Fixed gain: 1.0
  • Low DC errors:
    • Offset error: ±1 mV (max)
    • Offset drift: ±10 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40 ppm/°C (max)
    • Nonlinearity: ±0.02% (max)
  • High CMTI: 85 kV/µs (min)
  • System-level diagnostic features
  • Meets CISPR-11 and CISPR-25 EMI standards
  • Safety-related certifications:
    • 6000-V PK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 4250-V RMS isolation for 1 minute per UL1577
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Single-supply operation (3.3 V or 5 V) with integrated DC/DC converter
  • Input voltage range (2 V) optimized for voltage measurements with high input impedance
  • Fixed gain: 1.0
  • Low DC errors:
    • Offset error: ±1 mV (max)
    • Offset drift: ±10 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40 ppm/°C (max)
    • Nonlinearity: ±0.02% (max)
  • High CMTI: 85 kV/µs (min)
  • System-level diagnostic features
  • Meets CISPR-11 and CISPR-25 EMI standards
  • Safety-related certifications:
    • 6000-V PK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 4250-V RMS isolation for 1 minute per UL1577

The AMC3311-Q1 is a precision, isolated amplifier with a fully integrated, isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is highly resistant to magnetic interference, is certified according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577, and supports a working voltage of up to 1200 V RMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltage levels that can cause electrical damage and are potentially harmful to an operator.

The input of the AMC3311-Q1 is optimized for direct connection to high-impedance resistive dividers that are typically used for sensing high voltages. The integrated isolated DC/DC converter allows measurement of non-ground-referenced signals and makes the device a unique solution for noisy, space-constrained applications. The high DC accuracy and low temperature drift support accurate voltage monitoring and control.

The AMC3311-Q1 is offered in a wide-body, 16-pin SOIC package, and is specified over the temperature range of –40°C to +125°C.

The AMC3311-Q1 is a precision, isolated amplifier with a fully integrated, isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is highly resistant to magnetic interference, is certified according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577, and supports a working voltage of up to 1200 V RMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltage levels that can cause electrical damage and are potentially harmful to an operator.

The input of the AMC3311-Q1 is optimized for direct connection to high-impedance resistive dividers that are typically used for sensing high voltages. The integrated isolated DC/DC converter allows measurement of non-ground-referenced signals and makes the device a unique solution for noisy, space-constrained applications. The high DC accuracy and low temperature drift support accurate voltage monitoring and control.

The AMC3311-Q1 is offered in a wide-body, 16-pin SOIC package, and is specified over the temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet AMC3311-Q1 Automotive, Precision, 2-V Input, Reinforced Isolated Amplifier With Integrated DC/DC Converter datasheet (Rev. A) PDF | HTML 10 Aug 2023
Application note Isolated Converters CISPR25 Radiated Emissions PDF | HTML 13 Oct 2025
Application note Pairing Isolated Amplifiers With SAR AD Converters PDF | HTML 24 Sep 2025
Certificate CQC Certificate for AMC33xx 26 Feb 2025
Application brief Verwendung von AMC3311 zur Stromversorgung des AMC23C11 für isolierte Sensorik und Fehlererkennung PDF | HTML 21 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Application brief AMC3311을 활용하여 절연 감지 및 고장 감지를 위해 AMC23C11 에 전원 공급 PDF | HTML 31 May 2024
Application brief Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection PDF | HTML 09 Nov 2023
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC3330EVM — AMC3330 precision reinforced isolated amplifier with integrated DC/DC converter evaluation module

The AMC3330 evaluation module (EVM) is an evaluation platform for the AMC3330 product, a precision isolated amplifier with an integrated DC/DC converter that powers the high side of the amplifier. AMC3330 is a 7-kV reinforced isolated amplifier designed for use in bipolar voltage-measuring (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

AMC3311 TINA-TI Spice Model

SBAM505.TSC (87 KB) - TINA-TI Spice Model
Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP41078 — High-voltage to low-voltage DC-DC converter reference design with GaN HEMT

This reference design describes a 3.5kW highvoltage to low-voltage DC-DC converter with 650V Gallium nitride (GaN) high-electron mobility transistors (HEMT). Using LMG3522R030 as primary switches makes the converter work at a high switching frequency. In this design, the converter uses a smaller (...)
Test report: PDF
Reference designs

PMP41139 — 3.5kW, 800V to 14V DC/DC converter reference design

This reference design describes a 3.5kW, 800V to 14V DC-DC converter with 650V Gallium nitride (GaN) high-electron mobility transistors (HEMT). Using stacked half-bridge (SHB) topology makes the converter work at 800V with 650V GaN HEMT. Using LMG3522R030 as primary switches makes the converter (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos