PMP41139

PMP41139

Design files

Overview

This reference design describes a 3.5kW, 800V to 14V DC-DC converter with 650V Gallium nitride (GaN) high-electron mobility transistors (HEMT). Using stacked half-bridge (SHB) topology makes the converter work at 800V with 650V GaN HEMT. Using LMG3522R030 as primary switches makes the converter work at a high switching frequency. In this design, the converter uses a smaller transformer size. To ease the thermal performance of active clamping metal-oxide semiconductor field effect transistors (MOSFETs), the converter uses two-channel active clamping circuits.

Features
  • 650V GaN based stacked half-bridge (SHB) using LMG3522 in 800V battery system
  • 200kHz switching frequency, magnetic size is 35% less than 100kHz
  • 95.48% at 200kHz, 800V Vin, 13.5V Vout, about 1kW
  • Dual active clamping circuits for high-frequency scenario and low synchronous rectifier (SR) MOSFET voltage stress
  • Light load efficiency optimization promotes maximum 5% efficiency
Output voltage options PMP41139.1
Vin (Min) (V) 400
Vin (Max) (V) 900
Vout (Nom) (V) 14
Iout (Max) (A) 250
Output Power (W) 3500
Isolated/Non-Isolated Isolated
Input Type DC
Topology Full Bridge- Phase Shifted
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT435.PDF (1591 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDX4.ZIP (781 KB)

Detailed overview of design layout for component placement

TIDMDX6.ZIP (312 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDX5.ZIP (21906 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGW1.ZIP (6570 KB)

Design file that contains information on physical board layer of design PCB

TIDMDX3.ZIP (8527 KB)

PCB layer plot file used for generating PCB design layout

TIDMDX2.ZIP (5213 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Gallium nitride (GaN) power stages

LMG3522R030 — 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

Data sheet: PDF | HTML
Hall-effect current sensors

TMCS1133-Q1 — Automotive 1MHz Hall-effect current sensor with AFR and ALERT

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74202-Q1 — 4.2-V to 40-V, 2.2A 300uA IQ automotive ideal diode with Integrated FET

Data sheet: PDF | HTML
Isolated amplifiers

AMC3311-Q1 — Automotive, 0 to 2-V input, precision reinforced isolated amplifier with integrated DC/DC converter

Data sheet: PDF | HTML
Low-side drivers

UCC27332-Q1 — Automotive, 20V VDD, 9A/9A single-channel driver with -5V input capability and enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS653860-Q1 — Automotive 2.3-V to 36-V, 2.8-A power management IC (PMIC) for safety-relevant applications

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28P650DK — C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES

Data sheet: PDF | HTML
Transformer drivers

SN6507-Q1 — Automotive low-emission 36-V push-pull transformer driver with duty cycle control

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 3.5kW, 800V to 14V DC-DC Converter Reference Design PDF | HTML Feb 28, 2025

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment
SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-DIGITALPOWER-SDK — DigitalPower software development kit (SDK) for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos