The AMC4330R is a precision, galvanically isolated amplifier with a fully
integrated, isolated DC/DC converter that allows single-supply operation from the low-side
of the device. The DC/DC converter is capable of sourcing an external current of up to 8mA
to power additional device (example:AMC0300D, AMC23C12) on the high side. The high-impedance
input is optimized for connection to a high-impedance resistive divider or other voltage
signal source with high output resistance.
The isolation
barrier separates parts of the system that operate on different common-mode voltage
levels. The isolation barrier is highly resistant to magnetic interference. This barrier
is certified to provide reinforced isolation up to 5kVRMS.
The AMC4330R outputs a single-ended signal proportional to the input
voltage. The full-scale output is set by the voltage applied to the REFIN pin. The
output of the AMC4330R is designed to connect
directly to the input of an ADC. Connect REFIN to the same reference voltage as the
ADC to match the dynamic input voltage range of the ADC.
The AMC4330R device
comes in 20-pin, wide-body SOIC package, and is fully specified over the temperature range
from –40°C to +125°C.
The AMC4330R is a precision, galvanically isolated amplifier with a fully
integrated, isolated DC/DC converter that allows single-supply operation from the low-side
of the device. The DC/DC converter is capable of sourcing an external current of up to 8mA
to power additional device (example:AMC0300D, AMC23C12) on the high side. The high-impedance
input is optimized for connection to a high-impedance resistive divider or other voltage
signal source with high output resistance.
The isolation
barrier separates parts of the system that operate on different common-mode voltage
levels. The isolation barrier is highly resistant to magnetic interference. This barrier
is certified to provide reinforced isolation up to 5kVRMS.
The AMC4330R outputs a single-ended signal proportional to the input
voltage. The full-scale output is set by the voltage applied to the REFIN pin. The
output of the AMC4330R is designed to connect
directly to the input of an ADC. Connect REFIN to the same reference voltage as the
ADC to match the dynamic input voltage range of the ADC.
The AMC4330R device
comes in 20-pin, wide-body SOIC package, and is fully specified over the temperature range
from –40°C to +125°C.