Product details

Vin (min) (V) 4.35 Vin (max) (V) 10.2 Absolute max Vin (max) (V) 28 Charge current (max) (A) 0.5 Control topology Linear Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile), Input OVP, Power Path Battery charge voltage (min) (V) 4.35 Battery charge voltage (max) (V) 4.35 Control interface Standalone (RC-Settable) Operating temperature range (°C) -5 to 125
Vin (min) (V) 4.35 Vin (max) (V) 10.2 Absolute max Vin (max) (V) 28 Charge current (max) (A) 0.5 Control topology Linear Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile), Input OVP, Power Path Battery charge voltage (min) (V) 4.35 Battery charge voltage (max) (V) 4.35 Control interface Standalone (RC-Settable) Operating temperature range (°C) -5 to 125
VQFN (RGT) 16 9 mm² 3 x 3
  • Fully Compliant USB Charger
    • Selectable 100-mA and 500-mA Maximum
      Input Current
    • 100-mA Maximum Current Limit Ensures
      Compliance to USB-IF Standard
    • Input-based Dynamic Power Management
      (VIN – DPM) for Protection Against Poor USB
      Sources
  • 28-V Input Rating With Overvoltage Protection
  • Integrated Dynamic Power-Path Management
    (DPPM) Function Simultaneously and
    Independently Powers the System and Charges
    the Battery
  • Supports up to 500-mA Charge Current With
    Current Monitoring Output (ISET)
  • Programmable Input Current Limit up to 500 mA
    for Wall Adapters
  • Programmable Termination Current
  • Programmable Precharge and Fast-Charge Safety
    Timers
  • Reverse Current, Short-Circuit, and Thermal
    Protection
  • NTC Thermistor Input
  • Proprietary Start-Up Sequence Limits Inrush
    Current
  • Status Indication – Charging/Done, Power Good
  • Small 3 mm × 3 mm 16-Lead QFN Package
  • Fully Compliant USB Charger
    • Selectable 100-mA and 500-mA Maximum
      Input Current
    • 100-mA Maximum Current Limit Ensures
      Compliance to USB-IF Standard
    • Input-based Dynamic Power Management
      (VIN – DPM) for Protection Against Poor USB
      Sources
  • 28-V Input Rating With Overvoltage Protection
  • Integrated Dynamic Power-Path Management
    (DPPM) Function Simultaneously and
    Independently Powers the System and Charges
    the Battery
  • Supports up to 500-mA Charge Current With
    Current Monitoring Output (ISET)
  • Programmable Input Current Limit up to 500 mA
    for Wall Adapters
  • Programmable Termination Current
  • Programmable Precharge and Fast-Charge Safety
    Timers
  • Reverse Current, Short-Circuit, and Thermal
    Protection
  • NTC Thermistor Input
  • Proprietary Start-Up Sequence Limits Inrush
    Current
  • Status Indication – Charging/Done, Power Good
  • Small 3 mm × 3 mm 16-Lead QFN Package

The bq24232HA device is a highly integrated Li-ion linear charger and system power-path management device targeted at space-limited portable applications. The device operates from either a USB port or ac adapter and supports charge currents between 25 mA and 500 mA. The high-input-voltage range with input overvoltage protection supports low-cost, unregulated adapters. The USB input current limit accuracy and start-up sequence allow the bq24232HA to meet USB-IF inrush current specification. Additionally, the input dynamic power management (VIN – DPM) prevents the charger from crashing poorly designed or incorrectly configured USB sources.

The bq24232HA features dynamic power-path management (DPPM) that powers the system while simultaneously and independently charging the battery. The DPPM circuit reduces the charge current when the input current limit causes the system output to fall to the DPPM threshold, thus supplying the system load at all times while monitoring the charge current separately. This feature reduces the number of charge and discharge cycles on the battery, allows for proper charge termination, and enables the system to run with a defective or absent battery pack. Additionally, this enables instant system turn-on even with a totally discharged battery. The power-path management architecture also permits the battery to supplement the system current requirements when the adapter cannot deliver the peak system currents, enabling the use of a smaller adapter.

The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high-accuracy current and voltage regulation loops, charge status display, and charge termination. The input current limit and charge current are programmable using external resistors.

The bq24232HA device is a highly integrated Li-ion linear charger and system power-path management device targeted at space-limited portable applications. The device operates from either a USB port or ac adapter and supports charge currents between 25 mA and 500 mA. The high-input-voltage range with input overvoltage protection supports low-cost, unregulated adapters. The USB input current limit accuracy and start-up sequence allow the bq24232HA to meet USB-IF inrush current specification. Additionally, the input dynamic power management (VIN – DPM) prevents the charger from crashing poorly designed or incorrectly configured USB sources.

The bq24232HA features dynamic power-path management (DPPM) that powers the system while simultaneously and independently charging the battery. The DPPM circuit reduces the charge current when the input current limit causes the system output to fall to the DPPM threshold, thus supplying the system load at all times while monitoring the charge current separately. This feature reduces the number of charge and discharge cycles on the battery, allows for proper charge termination, and enables the system to run with a defective or absent battery pack. Additionally, this enables instant system turn-on even with a totally discharged battery. The power-path management architecture also permits the battery to supplement the system current requirements when the adapter cannot deliver the peak system currents, enabling the use of a smaller adapter.

The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high-accuracy current and voltage regulation loops, charge status display, and charge termination. The input current limit and charge current are programmable using external resistors.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ21061 ACTIVE 500-mA 1-cell linear charger with 10-nA ship mode, power-path, regulated system voltage and LDO This product is a 500-mA 1-cell I2C linear charger with 10-nA IQ, power path and a LDO

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet bq24232HA USB-Friendly Lithium-Ion Battery Charger and Power-Path Management IC datasheet PDF | HTML 05 May 2016
Application note Configuring Standalone Linear Power Path Chargers (Rev. A) PDF | HTML 06 Apr 2020
Application note Dynamic Power-Path Mgmt & Dynamic Power Mgmt (Rev. A) 01 May 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Gerber file

Linear Charger NTC Calculator

SLUC670.ZIP (350 KB)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos