Product details

Rating Catalog Number of series cells 1, 2, 3, 4 Cell chemistry SuperCap Charge current (max) (A) 0.8 Features IC thermal regulation, Input OVP Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 40 Control topology Linear Battery charge voltage (max) (V) 10.5 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
Rating Catalog Number of series cells 1, 2, 3, 4 Cell chemistry SuperCap Charge current (max) (A) 0.8 Features IC thermal regulation, Input OVP Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 40 Control topology Linear Battery charge voltage (max) (V) 10.5 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
WSON (DSG) 8 4 mm² 2 x 2
  • Input voltage up-to 40-V tolerant
  • Automatic Sleep mode for low power consumption
    • 350-nA leakage current
    • 2-µA input leakage current when charge disabled
  • Supports 1- to 4-cell supercapacitor
  • Supports charging supercapacitor from 0 V
  • External resistor programmable operation
    • FB pin to adjust supercapacitor regulation voltage
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±1% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • CE pin for charging function control
    • Open-drain output for status and fault indication
    • Open-drain output for power-good indication
  • Integrated fault protection
    • 18-V IN overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • ISET pin short/open protection
  • Input voltage up-to 40-V tolerant
  • Automatic Sleep mode for low power consumption
    • 350-nA leakage current
    • 2-µA input leakage current when charge disabled
  • Supports 1- to 4-cell supercapacitor
  • Supports charging supercapacitor from 0 V
  • External resistor programmable operation
    • FB pin to adjust supercapacitor regulation voltage
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±1% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • CE pin for charging function control
    • Open-drain output for status and fault indication
    • Open-drain output for power-good indication
  • Integrated fault protection
    • 18-V IN overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • ISET pin short/open protection

The BQ25173 is an integrated 800-mA linear charger for 1- to 4-cell supercapacitors targeted at space-limited applications. The device has a single power output that charges the supercapacitor. The system load can be placed in parallel with the supercapacitor; the charge current is shared between the system and supercapacitor.

During charging, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold, TREG, is exceeded. This feature allows for fast charging of a fully discharged supercapacitor.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and charge function control. The charge voltage and fast-charge current are programmable through external resistors.

The BQ25173 is an integrated 800-mA linear charger for 1- to 4-cell supercapacitors targeted at space-limited applications. The device has a single power output that charges the supercapacitor. The system load can be placed in parallel with the supercapacitor; the charge current is shared between the system and supercapacitor.

During charging, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold, TREG, is exceeded. This feature allows for fast charging of a fully discharged supercapacitor.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and charge function control. The charge voltage and fast-charge current are programmable through external resistors.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ25173-Q1 ACTIVE Automotive 800-mA programmable linear charger for one- to four-cell supercapacitor with status pins Automotive supercapacitor charger with larger QFN package and better thermals.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet BQ25173 800-mA Linear Battery Charger for 1- to 4-Cell Supercapacitor datasheet 15 Nov 2021
Application note Designing the TS Pin Network for Battery Chargers with Current-Based Battery NTC Temperature Sensing PDF | HTML 22 Jun 2026
Application note How to Quickly and Safely Charge Supercapacitors PDF | HTML 27 Mar 2023
Application brief Selecting the Correct Charger for Your Supercapacitor Designs PDF | HTML 13 Dec 2021
Certificate BQ25173EVM EU RoHS Declaration of Conformity (DoC) 20 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25173EVM — BQ25173 evaluation module 800-mA linear charger for 1-cell to 4-cell super capacitor

The BQ25173EVM evaluation module (EVM) is designed to help evaluate and test the various operating modes of the BQ25173, a linear charger IC for 1-cell to 4-cell super capacitor. Charging voltage can be adjusted using external resistor divider between OUT and FB. Charging current can be set from 10 (...)

User guide: PDF
Not available on TI.com
Reference designs

PMP23518 — 3.6V, 1A output, smart meter, supercapacitor backup power supply reference design

This reference design demonstrates a backup power supply design for smart meter applications. The TPS61022 boost converter has an extended operating range of 0.5V which maximizes the energy use of the supercapacitor energy. This results in a longer holdup time or a smaller supercapacitor. The (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos