CC2400 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
CC2500 ACTIVE Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B This product is a newer device with improved functionality.

Product details

Operating temperature range (°C) -40 to 85 Rating Catalog
Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RSU) 48 49 mm² 7 x 7
  • True single-chip 2.4 GHz RF transceiver with baseband modem
  • 10 kbps, 250 kbps and 1 Mbps over-the-air data rates
  • Low current consumption (RX: 24 mA)
  • Low core supply voltage (1.8 V)
  • Programmable output power
  • No external RF switch / filter needed
  • I/Q low-IF receiver
  • I/Q direct up-conversion transmitter
  • Few external components
  • FIFO allows bursting of data
  • Packet handling hardware
  • Data buffering
  • Digital RSSI output
  • Small size (QFN 48 package), 7x7 mm
  • Reference design complies with EN 300 328, EN 300 440, FCC CFR47 part 15 and ARIB STD-T66
  • Powerful and flexible development tools available
  • Easy-to-use software for generating the CC2400 configuration data
  • Applications
    • 2.4 GHz MHz ISM/SRD band systems
    • Game controllers
    • Sports and leisure equipment
    • Wireless audio
    • PC peripherals
    • Advanced toys

  • True single-chip 2.4 GHz RF transceiver with baseband modem
  • 10 kbps, 250 kbps and 1 Mbps over-the-air data rates
  • Low current consumption (RX: 24 mA)
  • Low core supply voltage (1.8 V)
  • Programmable output power
  • No external RF switch / filter needed
  • I/Q low-IF receiver
  • I/Q direct up-conversion transmitter
  • Few external components
  • FIFO allows bursting of data
  • Packet handling hardware
  • Data buffering
  • Digital RSSI output
  • Small size (QFN 48 package), 7x7 mm
  • Reference design complies with EN 300 328, EN 300 440, FCC CFR47 part 15 and ARIB STD-T66
  • Powerful and flexible development tools available
  • Easy-to-use software for generating the CC2400 configuration data
  • Applications
    • 2.4 GHz MHz ISM/SRD band systems
    • Game controllers
    • Sports and leisure equipment
    • Wireless audio
    • PC peripherals
    • Advanced toys

The CC2400 is a true single-chip 2.4 GHz RF transceiver designed for low-power and low-voltage wireless applications. The RF transceiver is integrated with a baseband modem supporting data rates up to 1 Mbps.

The CC2400 is a low-cost, highly integrated solution enabling robust wireless communication in the 2.4 - 2.4835 GHz unlicensed ISM band. It is intended for systems compliant with world-wide regulations covered by EN 300 440 (Europe), CFR47 Part 15 (US) and ARIB STD-T66 (Japan).

Targeting a wide range of applications at 2.4 GHz, the CC2400 supports over-the-air data rates of 10 kbps, 250 kbps and 1 Mbps without requiring any modifications to the hardware.

The CC2400 provides extensive hardware support for packet handling, data buffering, burst transmissions, data coding and error detection reducing the workload on the host microcontroller.

The main operating parameters of CC2400 can be programmed via an SPI-bus. In a typical system CC2400 will be used together with a microcontroller and a few external, passive components.

CC2400 is based on Chipcon’s SmartRF®-03 technology in 0.18 µm CMOS.

The CC2400 is a true single-chip 2.4 GHz RF transceiver designed for low-power and low-voltage wireless applications. The RF transceiver is integrated with a baseband modem supporting data rates up to 1 Mbps.

The CC2400 is a low-cost, highly integrated solution enabling robust wireless communication in the 2.4 - 2.4835 GHz unlicensed ISM band. It is intended for systems compliant with world-wide regulations covered by EN 300 440 (Europe), CFR47 Part 15 (US) and ARIB STD-T66 (Japan).

Targeting a wide range of applications at 2.4 GHz, the CC2400 supports over-the-air data rates of 10 kbps, 250 kbps and 1 Mbps without requiring any modifications to the hardware.

The CC2400 provides extensive hardware support for packet handling, data buffering, burst transmissions, data coding and error detection reducing the workload on the host microcontroller.

The main operating parameters of CC2400 can be programmed via an SPI-bus. In a typical system CC2400 will be used together with a microcontroller and a few external, passive components.

CC2400 is based on Chipcon’s SmartRF®-03 technology in 0.18 µm CMOS.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Radiation & reliability report CC2400 Reliability Report 28 Apr 2006
* Data sheet 2.4 GHz Low-Power RF Transceiver datasheet (Rev. A) 21 Mar 2006
* Errata CC2400 Errata Notes 31 Jan 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location