A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CC3235SF ACTIVE SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 1MB Flash This product adds more capabilities like 5-GHz support and coexistance

Product details

CPU Arm® Cortex®-M4 Type Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 16 secure sockets, 2.4-GHz coexistence, 4 STAs, 802.11bgn, IPv4 & IPv6 Security Device attestation & anti-counterfeit, Secure boot, Secure communication, Secure firmware & software update, Secure storage, Software IP protection Flash memory (kByte) 1024 Rating Catalog Operating temperature range (°C) -40 to 85
CPU Arm® Cortex®-M4 Type Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 16 secure sockets, 2.4-GHz coexistence, 4 STAs, 802.11bgn, IPv4 & IPv6 Security Device attestation & anti-counterfeit, Secure boot, Secure communication, Secure firmware & software update, Secure storage, Software IP protection Flash memory (kByte) 1024 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGK) 64 81 mm² 9 x 9
  • Multiple-core architecture, system-on-chip (SoC)
  • Multilayered security features, help developers protect identities, data, and software IP
  • Low-power modes for battery powered application
  • Coexistence with BLE radios (CC13x2/CC26x2)
  • Network-assisted roaming
  • Industrial temperature: –40°C to +85°C
  • Wi-Fi CERTIFIED by the Wi-Fi Alliance
  • Application microcontroller subsystem:
    • Arm Cortex-M4 core at 80MHz
    • User-dedicated memory
      • 256KB of RAM
      • Optional 1MB of executable flash
    • Rich set of peripherals and timers
    • 27 I/O pins with flexible multiplexing options
      • UART, I2S, I2C, SPI, SD, ADC, 8-bit parallel interface
      • Timers and PWM
  • Wi-Fi network processor subsystem:
    • Wi-Fi core:
      • 802.11b/g/n 2.4GHz
      • Modes:
        • Access Point (AP)
        • Station (STA)
        • Wi-Fi Direct
      • Security:
        • WEP
        • WPA™/ WPA2™ PSK
        • WPA2 Enterprise
        • WPA3™ Personal
        • WPA3™ Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16BSD sockets (fully secured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always, intermittent, tag)
      • Advanced low-power modes
      • Integrated DC/DC regulators
  • Multilayered security features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • Application-level security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Application throughput:
    • UDP: 16Mbps, TCP: 13Mbps
    • Peak: 72Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • VBAT wide-voltage mode: 2.1V to 3.6V
      • VIO is always tied with VBAT
    • Advanced low-power modes:
      • Shutdown: 1µA, hibernate: 4.5µA
      • Low-power deep sleep (LPDS): 120µA
      • Idle connected (MCU in LPDS): 710µA
      • RX traffic (MCU active): 59mA
      • TX traffic (MCU active): 223mA
  • Wi-Fi TX power:
    • 18.0dBm at 1 DSSS
    • 14.5dBm at 54OFDM
  • Wi-Fi RX sensitivity:
    • –96dBm at 1 DSSS
    • –74.5dBm at 54 OFDM
  • Clock source:
    • 40.0MHz crystal with internal oscillator
    • 32.768kHz crystal or external RTC
  • RGK package
    • 64-pin, 9mm × 9mm very thin quad flat nonleaded (VQFN) package, 0.5mm pitch
  • Device supports SimpleLink™ MCU Platform developer’s ecosystem
  • Multiple-core architecture, system-on-chip (SoC)
  • Multilayered security features, help developers protect identities, data, and software IP
  • Low-power modes for battery powered application
  • Coexistence with BLE radios (CC13x2/CC26x2)
  • Network-assisted roaming
  • Industrial temperature: –40°C to +85°C
  • Wi-Fi CERTIFIED by the Wi-Fi Alliance
  • Application microcontroller subsystem:
    • Arm Cortex-M4 core at 80MHz
    • User-dedicated memory
      • 256KB of RAM
      • Optional 1MB of executable flash
    • Rich set of peripherals and timers
    • 27 I/O pins with flexible multiplexing options
      • UART, I2S, I2C, SPI, SD, ADC, 8-bit parallel interface
      • Timers and PWM
  • Wi-Fi network processor subsystem:
    • Wi-Fi core:
      • 802.11b/g/n 2.4GHz
      • Modes:
        • Access Point (AP)
        • Station (STA)
        • Wi-Fi Direct
      • Security:
        • WEP
        • WPA™/ WPA2™ PSK
        • WPA2 Enterprise
        • WPA3™ Personal
        • WPA3™ Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16BSD sockets (fully secured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always, intermittent, tag)
      • Advanced low-power modes
      • Integrated DC/DC regulators
  • Multilayered security features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • Application-level security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Application throughput:
    • UDP: 16Mbps, TCP: 13Mbps
    • Peak: 72Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • VBAT wide-voltage mode: 2.1V to 3.6V
      • VIO is always tied with VBAT
    • Advanced low-power modes:
      • Shutdown: 1µA, hibernate: 4.5µA
      • Low-power deep sleep (LPDS): 120µA
      • Idle connected (MCU in LPDS): 710µA
      • RX traffic (MCU active): 59mA
      • TX traffic (MCU active): 223mA
  • Wi-Fi TX power:
    • 18.0dBm at 1 DSSS
    • 14.5dBm at 54OFDM
  • Wi-Fi RX sensitivity:
    • –96dBm at 1 DSSS
    • –74.5dBm at 54 OFDM
  • Clock source:
    • 40.0MHz crystal with internal oscillator
    • 32.768kHz crystal or external RTC
  • RGK package
    • 64-pin, 9mm × 9mm very thin quad flat nonleaded (VQFN) package, 0.5mm pitch
  • Device supports SimpleLink™ MCU Platform developer’s ecosystem

The SimpleLink™ Wi-Fi CC3230x wireless MCU comes in two variants: CC3230S and C3230SF.

  • The CC3230S includes 256KB of RAM, IoT networking security, device identity/keys, as well as, MCU level security features such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
  • The CC3230SF builds on the CC3230S and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

Simplify your IoT design with a Wi-Fi CERTIFIED™ wireless microcontroller (MCU). The SimpleLink™ Wi-Fi® CC3230x device family is a system-on-chip (SoC) solution that integrates two processors within a single chip, including:

  • Application processor: Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash
  • Network processor to run all Wi-Fi and internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11b/g/n 2.4GHz radio, baseband, and MAC with a powerful hardware cryptography engine

These devices introduce new capabilities that further simplify the connectivity of things to the internet. The main new features include the following:

  • Bluetooth Low Energy and Wi-Fi 2.4GHz radio coexistence (CC13x2/CC26x2)
  • Antenna selection
  • Up to 16 concurrent secure sockets
  • Certificate sign request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi Alliance certified IoT power-saving features (such as BSS max idle, DMS, and proxy ARP)
  • Hostless mode for offloading template packet transmissions
  • Network-assisted roaming

The CC3230x device family is part of the SimpleLink™ MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ community supports Wi-Fi, Bluetooth low energy, Sub-1GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.

The SimpleLink™ Wi-Fi CC3230x wireless MCU comes in two variants: CC3230S and C3230SF.

  • The CC3230S includes 256KB of RAM, IoT networking security, device identity/keys, as well as, MCU level security features such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
  • The CC3230SF builds on the CC3230S and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

Simplify your IoT design with a Wi-Fi CERTIFIED™ wireless microcontroller (MCU). The SimpleLink™ Wi-Fi® CC3230x device family is a system-on-chip (SoC) solution that integrates two processors within a single chip, including:

  • Application processor: Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash
  • Network processor to run all Wi-Fi and internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11b/g/n 2.4GHz radio, baseband, and MAC with a powerful hardware cryptography engine

These devices introduce new capabilities that further simplify the connectivity of things to the internet. The main new features include the following:

  • Bluetooth Low Energy and Wi-Fi 2.4GHz radio coexistence (CC13x2/CC26x2)
  • Antenna selection
  • Up to 16 concurrent secure sockets
  • Certificate sign request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi Alliance certified IoT power-saving features (such as BSS max idle, DMS, and proxy ARP)
  • Hostless mode for offloading template packet transmissions
  • Network-assisted roaming

The CC3230x device family is part of the SimpleLink™ MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ community supports Wi-Fi, Bluetooth low energy, Sub-1GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 24
Top documentation Type Title Format options Date
* Data sheet CC3230S and CC3230SF SimpleLink Wi-Fi 2.4GHz Wireless MCU with Coexistence datasheet (Rev. C) PDF | HTML 18 Dec 2024
User guide SimpleLink™ Wi-Fi® CC323x Technical Reference Manual (Rev. B) PDF | HTML 06 Jun 2025
Application note CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20 Oct 2022
Cybersecurity advisory TI-PSIRT-2021-100117 Integrated HTTP Server Ping Utility Vulnerability PDF | HTML 15 Jan 2022
Technical article How Wi-Fi® and Bluetooth® Low Energy can coexist in building automation and medic PDF | HTML 23 Jul 2021
Application note TI Wi-Fi Test Strategy Overview (Rev. A) 01 Jul 2021
Technical article An FAQ about the Matter connectivity standard PDF | HTML 11 May 2021
User guide SimpleLink™ Wi-Fi® CC3x20, CC3x3x Network Processor (Rev. M) PDF | HTML 30 Sep 2020
Application note CC3x20, CC3x35 SimpleLink™ Wi-Fi® Internet-on-a chip™ Solution Built-In Security (Rev. C) 29 Sep 2020
Application note CC323x Production Line Guide (Rev. A) 18 Sep 2020
Application note SimpleLink™ Wi-Fi® CC3x20, CC3x3x Over-the-Air Update (Rev. B) 17 Sep 2020
Application note SimpleLink™ Wi-Fi® CC313x, CC323x BLE Coexistence (Rev. A) 17 Aug 2020
User guide SimpleLink™ Wi-Fi® CC3x20 and CC3x3x Provisioning for Mobile Applications (Rev. B) 17 Aug 2020
User guide SimpleLink™ Wi-Fi® CC3x20, CC3x3x Radio Tool User Guide (Rev. B) 17 Aug 2020
Application note SimpleLink™ Wi-Fi® CC3x3x Networking Subsystem Power Management (Rev. A) 17 Aug 2020
Application note SimpleLink™ Wi-Fi® CC3x3x Serial Flash (Rev. B) 17 Aug 2020
User guide UniFlash CC3x20, CC3x3x SimpleLink™ Wi-Fi® and IoC™ Solution ImageCreator (Rev. H) 17 Aug 2020
Application note SimpleLink™ Wi-Fi® CC32xx ADC PDF | HTML 13 Jul 2020
Application note Transfer of TI Wi-Fi® Alliance Certifications to Products Using WFA Cert Policy (Rev. F) PDF | HTML 30 Jan 2020
White paper Low-Power Internet Connectivity Over Wi-Fi (Rev. A) 23 May 2019
Technical article Top 3 design challenges that the new generation of SimpleLink Wi-Fi devices will PDF | HTML 21 Feb 2019
White paper A primer to Wi-Fi® provisioning for IoT applications (Rev. A) 31 Jan 2019
Application note CC313x and CC323x Simplelink™ Wi-Fi® Embedded Programming User's Guide 21 Mar 2018
User guide CC3235 SimpleLink™ Wi-Fi® LaunchPad™ Development Kit Hardware 19 Dec 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Debug probe

LB-3P-TRACE32-WIRELESS — Lauterbach TRACE32® Debug System for Wireless Connectivity

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify many of TI's Wireless Connectivity chips. The globally renowned debug solutions for embedded systems are the perfect solution for all development phases (...)

Development kit

LAUNCHXL-CC3235SF — CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU

The SimpleLink™ Wi-Fi® CC3235SF dual-band LaunchPad™ development kit (LAUNCHXL-CC3235SF) highlights CC3235SF, a single-chip security solution and wireless microcontroller (MCU) which integrates a user application dedicated ARM® cortex®-M4 MCU and a network processor that (...)

User guide: PDF
Not available on TI.com
Software development kit (SDK)

SIMPLELINK-CC32XX-SDK SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)

The SimpleLink™ Wi-Fi® CC32XX SDK contains drivers for the CC3220 and CC3235 programmable MCU and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, access (...)

Supported products & hardware

Supported products & hardware

Browse Download options
Application software & framework

WIFISTARTERPRO — SimpleLink™ Wi-Fi® Starter Pro

Download on the iTunes App Store
Download on Google play

The SimpleLink™ Wi-Fi® Starter Pro mobile App is a new mobile application for SimpleLink provisioning. It goes along with the embedded provisioning library and example that runs on the device side. The new provisioning release is TI (...)
IDE, configuration, compiler or debugger

CC3XXXRADIOTEST — SimpleLink™ Wi-Fi® radio testing tool

The SimpleLink™ Wi-Fi® Radio Testing Tool is a Windows-based software tool for RF evaluation and testing of SimpleLink Wi-Fi CC31xx and CC32xx designs during development and certification.  The tool enables low-level radio testing capabilities by manually setting the radio into (...)
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Online training

SIMPLELINK-ACADEMY-CC32XX SimpleLink™ Academy for CC32xx

SimpleLink Academy delivers easy-to-use training modules that span a wide range of topics for the SimpleLink Wi-Fi® evaluation platforms and software.
Supported products & hardware

Supported products & hardware

Operating system (OS)

TI-RTOS-MCU — TI-RTOS: Real-Time Operating System (RTOS) for Microcontrollers (MCU)

The TI-RTOS package on this page is for legacy devices and support is not available. For new devices if TI-RTOS is available it will be included in the software development kit (SDK) for that device.

Develop MCU applications faster with TI-RTOS

TI-RTOS accelerates development schedules by (...)

Software programming tool

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Package Pins CAD symbols, footprints & 3D models
VQFN (RGK) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos