Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 8 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 40 Operating temperature range (°C) -55 to 125 Input/output continuous current (max) (A) 0.01 Rating Catalog Drain supply voltage (max) (V) 18 Supply voltage (max) (V) 18 Negative rail supply voltage (max) (V) 0
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 8 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 40 Operating temperature range (°C) -55 to 125 Input/output continuous current (max) (A) 0.01 Rating Catalog Drain supply voltage (max) (V) 18 Supply voltage (max) (V) 18 Negative rail supply voltage (max) (V) 0
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4
  • 15V digital or ±7.5V peak-to-peak switching
  • 125Ω typical on-state resistance for 15V operation
  • Switch on-state resistance matched to within 5Ω over 15V signal-input range
  • On-state resistance flat over full peak-to-peak signal range
  • High on or off output-voltage ratio: 80dB typical at fis = 10kHz, RL = 1kΩ
  • High degree of linearity: <0.5% distortion typical at fis = 1kHz, Vis = 5Vp-p VDD – VSS ≥ 10V, RL = 10kΩ
  • Extremely low off-state switch leakage, resulting in very low offset current and high effective off-state resistance: 10 pA typical at VDD – VSS = 10V, TA = 25°C
  • Extremely high control input impedance (control circuit isolated from signal circuit): 1012Ω typical
  • Low crosstalk between switches: –50dB typical at fis = 8MHz, RL = 1kΩ
  • Matched control-input to signal-output capacitance: reduces output signal transients
  • Frequency response, switch On = 40MHz typical
  • 100% tested for quiescent current at 20V
  • 5V, 10V, and 15V parametric ratings
  • 15V digital or ±7.5V peak-to-peak switching
  • 125Ω typical on-state resistance for 15V operation
  • Switch on-state resistance matched to within 5Ω over 15V signal-input range
  • On-state resistance flat over full peak-to-peak signal range
  • High on or off output-voltage ratio: 80dB typical at fis = 10kHz, RL = 1kΩ
  • High degree of linearity: <0.5% distortion typical at fis = 1kHz, Vis = 5Vp-p VDD – VSS ≥ 10V, RL = 10kΩ
  • Extremely low off-state switch leakage, resulting in very low offset current and high effective off-state resistance: 10 pA typical at VDD – VSS = 10V, TA = 25°C
  • Extremely high control input impedance (control circuit isolated from signal circuit): 1012Ω typical
  • Low crosstalk between switches: –50dB typical at fis = 8MHz, RL = 1kΩ
  • Matched control-input to signal-output capacitance: reduces output signal transients
  • Frequency response, switch On = 40MHz typical
  • 100% tested for quiescent current at 20V
  • 5V, 10V, and 15V parametric ratings

The CD4066B device is a quad bilateral switch intended for the transmission or multiplexing of analog or digital signals. It is pin-for-pin compatible with the CD4016B device, but exhibits a much lower on-state resistance. In addition, the on-state resistance is relatively constant over the full signal-input range.

The CD4066B device consists of four bilateral switches, each with independent controls. Wide operating supply of 3V to 18V allows for use in a broad array of applications. The advantages over single-channel switches include peak input-signal voltage swings equal to the full supply voltage and more constant on-state impedance over the input-signal range. However, for sample-and-hold applications, the CD4016B device is recommended.

The CD4066B device is a quad bilateral switch intended for the transmission or multiplexing of analog or digital signals. It is pin-for-pin compatible with the CD4016B device, but exhibits a much lower on-state resistance. In addition, the on-state resistance is relatively constant over the full signal-input range.

The CD4066B device consists of four bilateral switches, each with independent controls. Wide operating supply of 3V to 18V allows for use in a broad array of applications. The advantages over single-channel switches include peak input-signal voltage swings equal to the full supply voltage and more constant on-state impedance over the input-signal range. However, for sample-and-hold applications, the CD4016B device is recommended.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TMUX7612 ACTIVE 50V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic Higher voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet CD4066B CMOS Quad Bilateral Switch datasheet (Rev. J) PDF | HTML 09 Aug 2024
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos