CD74HC4067-Q1

ACTIVE

Product details

Configuration 16:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 60 CON (typ) (pF) 50 ON-state leakage current (max) (µA) 8 Bandwidth (MHz) 89 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (A) 0.025 Rating Automotive Drain supply voltage (max) (V) 6
Configuration 16:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 60 CON (typ) (pF) 50 ON-state leakage current (max) (µA) 8 Bandwidth (MHz) 89 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (A) 0.025 Rating Automotive Drain supply voltage (max) (V) 6
VSSOP (DGS) 24 29.89 mm² (6.1 mm × 4.9 mm) VQFN (RGY) 24 19.25 mm² (5.5 mm × 3.5 mm) TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD Classification Level H1A
    • Device CDM ESD Classification Level C2
  • Wide analog input voltage range
  • Low ON resistance
    • 70Ω typical (VCC = 4.5V)
  • Fast switching and propagation speeds
  • Break-before-make switching
    • 6ns typical (VCC = 4.5V)
  • Fanout (over temperature range)
    • Standard outputs: 10 LSTTL loads
    • Bus driver outputs: 15 LSTTL loads
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • 4.5V to 5.5V operation
  • Direct LSTTL input logic compatibility: VIL = 0.8V maximum, VIH = 2V minimum
  • CMOS input compatibility: II ≤ 1µA at VOL, VOH
  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD Classification Level H1A
    • Device CDM ESD Classification Level C2
  • Wide analog input voltage range
  • Low ON resistance
    • 70Ω typical (VCC = 4.5V)
  • Fast switching and propagation speeds
  • Break-before-make switching
    • 6ns typical (VCC = 4.5V)
  • Fanout (over temperature range)
    • Standard outputs: 10 LSTTL loads
    • Bus driver outputs: 15 LSTTL loads
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • 4.5V to 5.5V operation
  • Direct LSTTL input logic compatibility: VIL = 0.8V maximum, VIH = 2V minimum
  • CMOS input compatibility: II ≤ 1µA at VOL, VOH

The CD74HCx4067-Q1 device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range. It is a bidirectional switch, thus allowing any analog input to be used as an output and vice-versa. The switch has low (on) resistance and low (off) leakages. In addition, the device has an enable control that, when high, disables all switches to their off state.

The CD74HCx4067-Q1 device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range. It is a bidirectional switch, thus allowing any analog input to be used as an output and vice-versa. The switch has low (on) resistance and low (off) leakages. In addition, the device has an enable control that, when high, disables all switches to their off state.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet CD74HCx4067-Q1 Automotive High-Speed CMOS Logic 16-Channel Analog Mulitplexer and Demultiplexer datasheet (Rev. D) PDF | HTML Apr 1, 2025
Functional safety information CD74HC4067-Q1 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML Apr 14, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 24 Ultra Librarian
VQFN (RGY) 24 Ultra Librarian
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos