TMUX-24PW-EVM

TMUX-24PW-EVM

Order now

Overview

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

Features
  • Quick prototyping and testing setup for TMUX devices in the PW package
  • DUT footprint compatible with up to 24-pin PW (TSSOP) packages
  • Selectable connections to VDD, VSS, or GND for each signal input using 2.54 mm shunt
  • Footprints for pull-up/pull-down and series resistors for each signal input
  • Footprints for decoupling capacitors for each input
  • Terminal block power supply connection
Analog & precision switches & muxes
CD74HC4067 — 5V, 16:1, 1-channel, analog multiplexer CD74HC4067-Q1 — Automotive, 5V, 16:1, 1-channel, analog multiplexer CD74HCT4067 — 5V, 16:1, 1-channel, analog switch, TTL inputs CD74HCT4067-Q1 — Automotive, 5V, 16:1, 1-channel, analog switch, TTL inputs MUX708-Q1 — Automotive, 44V, low Ron, 8:1 multiplexer with 1.8V logic MUX808-Q1 — Automotive, 100V, 8:1 multiplexer with 1.8V logic MUX809-Q1 — Automotive, 100V, 2 channel, 4:1 multiplexer with 1.8V logic TMUX5411 — 50V, 1:1 (SPST), 4-channel, analog switches, 21Ω Ron, 1.8V logic (logic low) TMUX5412 — 50V, 1:1 (SPST), 4-channel, analog switches, 21Ω Ron, 1.8V logic (logic high) TMUX5413 — 50V, 1:1 (SPST), 4-channel, analog switches, 21Ω Ron, 1.8V logic (logic low + high) TMUX5508 — 44V, 8:1, 1-channel analog multiplexer with 1.8V logic TMUX5509 — 44V, 4:1, 2-channel analog multiplexer with 1.8V logic TMUX582F-SEP — Radiation-tolerant, +60V protected, latch-up immune 8:1 multiplexer with adjustable fault thresholds TMUX6612-Q1 — Automotive, 30V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic TMUX7236 — 44V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic TMUX7309F — ±60V fault-protected 4:1 two-channel multiplexers with 1.8V logic and latch-up immunity TMUX7348F — ±60V fault-protected, 8:1 multiplexers with fault threshold, latch-up immunity and 1.8-V logic TMUX7348F-EP — Enhanced-product ±60V fault-protected 8:1 multiplexers with fault threshold and latch-up immunity TMUX7349F — ±60V, fault-protected, dual 4:1 multiplexers with fault threshold, latch-up immunity and 1.8-V logic TMUX7612 — 50V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic TMUX8108 — 100-V, flat RON, single 8:1 multiplexers with latch-up immunity and 1.8-V logic TMUX8109 — 100-V, flat RON, dual 4:1 multiplexers with latch-up immunity and 1.8-V logic TMUX8211 — 100-V, flat RON, 1:1 (SPST), four-channel switches with latch-up immunity and 1.8V logic (logic low) TMUX8212 — 100-V, flat RON, 1:1 (SPST), four-channel switches with latch-up Immunity and 1.8-V

 

I2C & I3C switches & multiplexers
TCA9846 — Ultra-low voltage, 1MHz, 4-channel I2C switch with reset TCA9847 — Ultra-low voltage, 1MHz eight-channel I²C multiplexer with reset TCA9848 — Ultra-low-voltage 1MHz eight-channel I²C switch with reset TCA9849 — Ultra-low voltage, 1MHz, 4-channel I2C mux with reset
Download View video with transcript Video

Order & start development

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TMUX-24PW-EVM User's Guide PDF | HTML Jul 13, 2021
Certificate TMUX-24PW-EVM EU Declaration of Conformity (DoC) Mar 30, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos