Output type
LVCMOS
Output frequency (MHz)
1.2, 5.12, 7.68, 8, 8.192, 10, 12, 12.288, 16, 19.2, 20, 24, 25, 26, 27, 33.333, 38.4, 40, 43.5, 48, 50, 66.666, 100, 125, 156.25
Stability (ppm)
+/-25
Supply voltage (V)
1.8, 2.5, 3.3
Operating temperature range (°C)
-40 to 105
Jitter (ps)
0.4
Frequency range
250 kHz - 200 MHz
Output type
LVCMOS
Output frequency (MHz)
1.2, 5.12, 7.68, 8, 8.192, 10, 12, 12.288, 16, 19.2, 20, 24, 25, 26, 27, 33.333, 38.4, 40, 43.5, 48, 50, 66.666, 100, 125, 156.25
Stability (ppm)
+/-25
Supply voltage (V)
1.8, 2.5, 3.3
Operating temperature range (°C)
-40 to 105
Jitter (ps)
0.4
Frequency range
250 kHz - 200 MHz