TIDA-010244

TIDA-010244

Design files

Overview

This reference design implements Class 0.2S three-phase energy measurement using an isolated high-performance, multichannel analog-to-digital converter (ADC), which samples shunt current sensors at 4kHz to measure the current and voltage of each leg of the AC mains. The reference design achieves high accuracy across a wide input current range (0.05A–100A) and supports higher sampling frequencies necessary for power quality features such as individual harmonic analysis. Faster ADC sampling rates of up to 16ksps can be supported when using a TI Arm® Cortex®-M0+ host microcontroller for calculating the metrology parameters.

Features
  • Three-phase metrology for electricity meters that meets class 0.2S active energy accuracy requirements across 1000:1 input range
  • Support for three-phase four-wire (3P4W) or three-phase three-wire (3P3W) systems with shunts
  • Active and reactive energy and power, root mean square (RMS) current and voltage, power factor, and line-frequency calculations
  • Isolated USB Type-C® with onboard XDS110 debug probe with 5kVRMS isolation, tested across 100mA to 100A input range and 100V to 270V
  • Capable of detecting magnetic tampering using a linear 3D Hall-effect sensor
  • Software for energy metrology with pulsed outputs to a reference test system and displaying results on a Microsoft® Windows® PC GUI
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF27A.PDF (1257 KB)

Reference design overview and verified performance test data

TIDMDT4.PDF (779 KB)

Detailed overview of design layout for component placement

TIDMDT3.PDF (351 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDT5.ZIP (8896 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGV3.ZIP (2638 KB)

Design file that contains information on physical board layer of design PCB

TIDMDT6.PDF (3123 KB)

PCB layer plot file used for generating PCB design layout

TIDMDT2.PDF (1047 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock buffers

LMK1C1104 — 4-channel output LVCMOS 1.8-V buffer

Data sheet: PDF | HTML
General-purpose MCUs

MSPM0G3507 — 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA

Data sheet: PDF | HTML
Isolated ADCs

AMC131M03 — Three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm

Data sheet: PDF | HTML
Matched thin-film resistors

RES60A-Q1 — Automotive 1400V matched thin-film resistor divider with 12.5MΩ fixed input

Data sheet: PDF | HTML
Multi-axis linear & angle position sensors

TMAG5273 — Low-power linear 3D Hall-effect sensor with I²C interface

Data sheet: PDF | HTML
Oscillators

CDC6C — Low-power, low-jitter, bulk-acoustic-wave (BAW), fixed-frequency LVCMOS oscillator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Three-Phase Shunt-Based Energy Metrology Reference Design (Rev. A) PDF | HTML Mar 7, 2025
Application brief Electricity Metering Reference Designs Selection Guide PDF | HTML Jan 6, 2026

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MSPM0-SDK — MSPM0 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos