CDCM6208
- Superior Performance With Low Power:
- Low Noise Synthesizer (265 fs-rms Typical Jitter) or Low Noise Jitter Cleaner (1.6 ps-rms Typical Jitter)
- 0.5-W Typical Power Consumption
- High Channel-to-Channel Isolation and Excellent PSRR
- Device Performance Customizable Through Flexible 1.8-V, 2.5-V and 3.3-V Power Supplies, Allowing Mixed Output Voltages
- Flexible Frequency Planning:
- 4x Integer Down-Divided Differential Clock Outputs Supporting LVPECL-Like, CML, or LVDS-Like Signaling
- 4x Fractional or Integer Divided Differential Clock Outputs Supporting HCSL, LVDS-Like Signaling, or Eight CMOS Outputs
- Fractional Output Divider Achieve 0 ppm to < 1 ppm Frequency Error and Eliminates Need for Crystal Oscillators and Other Clock Generators
- Output Frequencies up to 800 MHz
- Two Differential Inputs, XTAL Support, Ability for Smart Switching
- SPI, I2C, and Pin Programmable
- Professional User GUI for Quick Design Turnaround
- 7 × 7 mm 48-VQFN package (RGZ)
- –40°C to 85°C Temperature Range
The CDCM6208 is a highly versatile, low jitter low power frequency synthesizer which can generate eight low jitter clock outputs, selectable between LVPECL-like high-swing CML, normal-swing CML, LVDS-like low-power CML, HCSL, or LVCMOS, from one of two inputs that can feature a low frequency crystal or CML, LVPECL, LVDS, or LVCMOS signals for a variety of wireless infrastructure baseband, Small Cells, wireline data communication, computing, low power medical imaging and portable test and measurement applications. The CDCM6208 also features an innovative fractional divider architecture for four of its outputs that can generate any frequency with better than 1ppm frequency accuracy. The CDCM6208 can be easily configured through I2C or SPI programming interface and in the absence of serial interface, pin mode is also available that can set the device in 1 of 32 distinct pre-programmed configurations using control pins.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | CDCM6208 2:8 Clock Generator, Jitter Cleaner With Fractional Dividers datasheet (Rev. G) | PDF | HTML | 09 Jan 2018 |
| Application note | How to measure Total Jitter (TJ) (Rev. B) | 08 Aug 2017 | ||
| Technical article | The five benefits of multifaceted clocking devices | PDF | HTML | 17 May 2016 | |
| Application note | Crystal or Crystal Oscillator Replacement with Silicon Devices | 18 Jun 2014 | ||
| Application note | Driving the TLK10002 10Gpbs SERDES with the CDCM6208 Clock Generator | 14 Dec 2012 | ||
| Application note | A Step by Step Guide on Using the MSP430 as a Bootloader for the CDCM6208VxEVM (Rev. A) | 04 Dec 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CDCM6208V1EVM — CDCM6208V1 Evaluation Module
The CDCM6208 is a highly versatile, low jitter low power frequency synthesizer which can generate eight clock outputs, selectable between LVPECL-like high-swing CML, normal-swing CML, LVDS-like low-power CML, HCSL, or LVCMOS, from one of two inputs that can feature a low frequency crystal or CML, (...)
CDCM6208V2EVM — CDCM6208V2 Evaluation Module
The CDCM6208 is a highly versatile, low jitter low power frequency synthesizer which can generate eight clock outputs, selectable between LVPECL-like high-swing CML, normal-swing CML, LVDS-like low-power CML, HCSL, or LVCMOS, from one of two inputs that can feature a low frequency crystal or CML, (...)
EVMK2GX — 66AK2Gx 1GHz evaluation module
The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)
SLAC550 — CDCM6208EVM - I2C Firmware Update Files
Supported products & hardware
SCAC134 — CDCM6208 EVM Control GUI
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDEP0069 — 66AK2Gx DSP + ARM Processor Audio Processing Reference Design
TIDEP0067 — 66AK2Gx DSP + ARM Processor Power Solution Reference Design
TIDEP0068 — PCI Express PCB Design Considerations Reference Design for the K2G General Purpose EVM (GP EVM)
TIDEP0070 — DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-based Systems
TIDA-00352 — SDI Video Aggregation Reference Design
TIDA-00309 — DisplayPort Video 4:1 Aggregation Reference Design
TIDA-00269 — Gigabit Ethernet link aggregator reference design
TIDA-00234 — Dual-channel XAUI to SFI reference design for systems with two or more SFP+ optical ports
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RGZ) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.