Product details

Resolution (Bits) 16 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Int Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 33 Operating temperature range (°C) -40 to 125 Product type Precision DAC
Resolution (Bits) 16 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Int Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 33 Operating temperature range (°C) -40 to 125 Product type Precision DAC
DSBGA (YZF) 16 5.7121 mm² (2.39 mm × 2.39 mm) WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Performance
    • INL: ±1 LSB Maximum at 16-Bit Resolution
    • TUE: ±0.1% of FSR Maximum
  • Integrated 2.5 V Precision Internal Reference
    • Initial Accuracy: ±5 mV Maximum
    • Low Drift: 2 ppm/°C Typical, DAC80508
  • High Drive Capability: 20 mA with 0.5 V from Supply Rails
  • Flexible Output Configuration
    • User Selectable Gain: 2, 1 or ½
    • Reset to Zero Scale or Midscale
    • Clear Output Function: DACx0508C
  • Wide Operating Range
    • Power Supply: 2.7 V to 5.5 V
    • Temperature Range: –40˚C to 125˚C
  • 50 MHz SPI Compatible Serial Interface
    • 1.7 V to 5.5 V Operation
    • Daisy Chain Operation
    • CRC Error Check
  • Low Power: 0.6 mA/Channel at 5.5 V
  • Small Packages:
    • 3 mm × 3 mm, 16-Pin WQFN
    • 2.4 mm x 2.4 mm, 16-Pin DSBGA
  • Performance
    • INL: ±1 LSB Maximum at 16-Bit Resolution
    • TUE: ±0.1% of FSR Maximum
  • Integrated 2.5 V Precision Internal Reference
    • Initial Accuracy: ±5 mV Maximum
    • Low Drift: 2 ppm/°C Typical, DAC80508
  • High Drive Capability: 20 mA with 0.5 V from Supply Rails
  • Flexible Output Configuration
    • User Selectable Gain: 2, 1 or ½
    • Reset to Zero Scale or Midscale
    • Clear Output Function: DACx0508C
  • Wide Operating Range
    • Power Supply: 2.7 V to 5.5 V
    • Temperature Range: –40˚C to 125˚C
  • 50 MHz SPI Compatible Serial Interface
    • 1.7 V to 5.5 V Operation
    • Daisy Chain Operation
    • CRC Error Check
  • Low Power: 0.6 mA/Channel at 5.5 V
  • Small Packages:
    • 3 mm × 3 mm, 16-Pin WQFN
    • 2.4 mm x 2.4 mm, 16-Pin DSBGA

The DACx0508 is a pin-compatible family of low power, eight-channel, buffered voltage-output, digital-to-analog converters (DACs) with 16-, 14- and 12-bit resolution. The DACx0508 includes a 2.5-V, 5-ppm/°C internal reference, eliminating the need for an external precision reference in most applications. A user selectable gain configuration provides full-scale output voltages of 1.25 V (gain = ½), 2.5 V (gain = 1) or 5 V (gain = 2). The device operates from a single 2.7-V to 5.5-V supply, is specified monotonic and provides high linearity of ±1 LSB INL.

Communication to the DACx0508 is performed through a serial interface that operates at clock rates up to 50 MHz. The VIO pin enables serial interface operation from 1.7 V to 5.5 V. The DACx0508 flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.

The DACx0508 incorporates a power-on-reset circuit that powers up and maintains the DAC outputs at either zero scale or midscale until a valid code is written to the device. The device consumes low current of 0.6 mA/channel at 5.5 V, making it suitable for battery-operated equipment. A per-channel power-down feature reduces the device current consumption to 15 µA.

The DACx0508 is characterized for operation over the temperature range of –40°C to 125°C and is available in small packages.

The DACx0508 is a pin-compatible family of low power, eight-channel, buffered voltage-output, digital-to-analog converters (DACs) with 16-, 14- and 12-bit resolution. The DACx0508 includes a 2.5-V, 5-ppm/°C internal reference, eliminating the need for an external precision reference in most applications. A user selectable gain configuration provides full-scale output voltages of 1.25 V (gain = ½), 2.5 V (gain = 1) or 5 V (gain = 2). The device operates from a single 2.7-V to 5.5-V supply, is specified monotonic and provides high linearity of ±1 LSB INL.

Communication to the DACx0508 is performed through a serial interface that operates at clock rates up to 50 MHz. The VIO pin enables serial interface operation from 1.7 V to 5.5 V. The DACx0508 flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.

The DACx0508 incorporates a power-on-reset circuit that powers up and maintains the DAC outputs at either zero scale or midscale until a valid code is written to the device. The device consumes low current of 0.6 mA/channel at 5.5 V, making it suitable for battery-operated equipment. A per-channel power-down feature reduces the device current consumption to 15 µA.

The DACx0508 is characterized for operation over the temperature range of –40°C to 125°C and is available in small packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DAC70508 ACTIVE True 14-Bit, 8-channel, SPI, Vout DAC in tiny WCSP package with precision internal reference 14-bit device
DAC60508 ACTIVE True 12-Bit, 8-channel, SPI, Vout DAC in tiny WCSP package with precision internal reference 12-bit device
Same functionality with different pin-out to the compared device.
DAC80516 ACTIVE 16-channel 16-bit voltage-output (0-5V) with internal 2.5V reference and 50mA drive capability 16 channel version 16-bit
DAC53508 ACTIVE Octal, 10-bit, buffered-voltage-output DAC with SPI 10-bit device
DAC43508 ACTIVE Octal, 8-bit, buffered-voltage-output DAC with SPI 8-bit vairant

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC80508-04EVM — DAC80508 and DAC80504 evaluation module

The DAC80508-04EVM evaluation module (EVM) is a platform for evaluating the DAC80504 and DAC80508 devices. The DAC80508 is installed on the EVM. The user can replace the DAC80508 with the DAC80504. The devices are 16-bit buffered voltage-output digital-to-analog converters (DACs). The devices (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

DAC8050XEVM-GUI — DAC8050XEVM GUI Installer

The DAC8050XEVM-GUI is a windows-based software GUI that controls the DAC80502-01EVM and DAC80508-04EVM through SPI and I2C communications using the FTDI4232 interface adapter tool.
Supported products & hardware
Simulation model

DACx0508 IBIS Model (Rev. D)

SLAM325D.ZIP (56 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Design tool

SBAC228 — Source files for SBAA335

Supported products & hardware
Design tool

SBAM419 — Source Files for SBAA344

Supported products & hardware
Reference design

TIDA-010133 — High-impedance, 500MHz bandwidth, oscilloscope analog front-end reference design

High Bandwidth data acquisition systems, like a digital storage oscilloscope (DSO), require the analog front-end (AFE) signal chain to have wide (-3dB) bandwidth to measure a wide range of signals, optional high input impedance to prevent loading of the measured signal, low noise to prevent (...)
Supported products & hardware
Reference design

TIDA-011001 — Quad-channel, 6A, 0V-to-5V programmable power supply reference design

This reference design presents a high-density, four-channel, digitally controlled programmable power supply targeting burn-in and reliability test applications. The design support 12VDC input bus and delivers four independently regulated output channels, each adjustable from 0V to 5V with a maximum (...)

Supported products & hardware
Reference design

TIDA-01525 — 8-channel, 16-bit, 200mA current output DAC reference design

This reference design combines the small size and high performance of the DAC80508 8-channel, 16-bit digital-to-analog converter (DAC) with precision op-amps to create a high-density and accurate current-source solution. The reference design has an maximum output current of 200 mA and allows for a (...)

Supported products & hardware
Reference design

TIDA-01583 — Ultra-Low Noise Bias Voltage Reference Design for Microbolometer Detectors in Thermal Cameras

Uncooled microbolometer detectors require accurate and ultra-low noise bias voltages for their operation. Such requirements cannot be simply met by switching power supplies, LDO or DAC outputs. Enabled by Texas Instruments’ precision DAC, low noise precision amplifier and high PSRR, low (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZF) 16 Ultra Librarian
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos