Product details

Display resolution (max) nHD (640x360) System brightness (max) (lm) 120 Input frame rate (max) (Hz) 360 Array diagonal (in) 0.16 Micromirror array size 640x360 Micromirror pitch (mm) 0.0054 Chipset family DLP160CP, DLPA2000, DLPA2005, DLPC3421 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) nHD (640x360) System brightness (max) (lm) 120 Input frame rate (max) (Hz) 360 Array diagonal (in) 0.16 Micromirror array size 640x360 Micromirror pitch (mm) 0.0054 Chipset family DLP160CP, DLPA2000, DLPA2005, DLPC3421 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S248 (FQT) 42 66.5483 mm² (13.39 mm × 4.97 mm)
  • Ultra-compact 0.16-inch (3.965mm) diagonal micromirror array
    • nHD Configuration—Display 640x360 resolution on-screen
    • HD Configuration—Display 1280x720 resolution on-screen
    • 5.4µm micromirror pitch
    • 17° micromirror tilt (relative to a flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization-independent aluminum micromirror surface
  • 4-bit SubLVDS input data bus
  • Dedicated DLPC3421 display controller and DLPA2000, DLPA2005, or DLPA3000 PMIC/LED driver for reliable operation
  • Ultra-compact 0.16-inch (3.965mm) diagonal micromirror array
    • nHD Configuration—Display 640x360 resolution on-screen
    • HD Configuration—Display 1280x720 resolution on-screen
    • 5.4µm micromirror pitch
    • 17° micromirror tilt (relative to a flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization-independent aluminum micromirror surface
  • 4-bit SubLVDS input data bus
  • Dedicated DLPC3421 display controller and DLPA2000, DLPA2005, or DLPA3000 PMIC/LED driver for reliable operation

The DLP160CP digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP160CP DMD displays a crisp and high-quality image or video. DLP160CP is part of the chipset comprising the DLP160CP DMD and DLPC3421 controller. This chipset is also supported by the DLPA2000, DLPA2005, and DLPA3000 (HD configuration only) PMIC/LED driver. The compact physical size of the DLP160CP is well-suited for portable equipment where a small form factor and low power are important. The compact DLP160CP DMD coupled with the controller and PMIC/LED driver provides a complete system solution that enables a small form factor, low power, and high image-quality displays.

The DLP160CP digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP160CP DMD displays a crisp and high-quality image or video. DLP160CP is part of the chipset comprising the DLP160CP DMD and DLPC3421 controller. This chipset is also supported by the DLPA2000, DLPA2005, and DLPA3000 (HD configuration only) PMIC/LED driver. The compact physical size of the DLP160CP is well-suited for portable equipment where a small form factor and low power are important. The compact DLP160CP DMD coupled with the controller and PMIC/LED driver provides a complete system solution that enables a small form factor, low power, and high image-quality displays.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPDLCR160CPEVM — DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD

The DLP® LightCrafter™ Display 0.16-nHD evaluation module (EVM) is designed to enable microcontroller (MCU)-generated graphics display without the need of a video processor. This opens new possibilities for affordable DLP free-form on-demand display implementations in industrial and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Firmware

DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector

Firmware selector for various DLPC34xx controllers and configurations.
Supported products & hardware
3D DMD mechanical geometry

DLPM053 — DLP160AP/CP DMD With FQT Package (Series 248) 3D-CAD Geometry

Supported products & hardware
Calculation tool

DLP-PICO-CHIP-SEL — DLP® Pico™ chipset selection guide

This interactive guide walks through the process of choosing a DLP® Pico™ chipset for your display application. After entering input parameters on brightness and resolution, this guide will recommend a list of chipsets and optical module manufacturers.
Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLPR097 — Series 248 DMD Mounting and Electrical Interconnect Information

Supported products & hardware
Optical design

DLPR095 — DLP160CP (0.16 nHD) Optical Reference Design

Optical design files include reference designs and guidelines for the DLP160 and DLPC342X family products
Supported products & hardware
Optical design

DLPR096 — DLP160CP AR Glasses Eyepiece Optical Reference Design

Optical reference design on AR Glasses Eyepiece for the DLP160 and DLPC342X family products
Supported products & hardware
Optical design

DLPR102 — DLP® Pico™ Products Ultra-Compact Optical Reference Design

Optical design files include reference designs and guidelines for Ultra-Compact Pico Products
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S248 (FQT) 42 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos