Product details

Display resolution (max) 720p (1280x720) System brightness (max) (lm) 300 Input frame rate (max) (Hz) 120 Array diagonal (in) 0.3 Micromirror array size 1280x720 Micromirror pitch (mm) 0.0054 Chipset family DLP3010, DLPA2000, DLPA2005, DLPA3000, DLPC3433, DLPC3438 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) 720p (1280x720) System brightness (max) (lm) 300 Input frame rate (max) (Hz) 120 Array diagonal (in) 0.3 Micromirror array size 1280x720 Micromirror pitch (mm) 0.0054 Chipset family DLP3010, DLPA2000, DLPA2005, DLPA3000, DLPC3433, DLPC3438 Rating Catalog Operating temperature range (°C) 0 to 70
— (—) — See data sheet DLP-S245 (FQK) 57 127.4 mm² (0 mm × 0 mm)
  • 0.3-Inch (7.93-mm) Diagonal Micromirror Array
    • 1280 × 720 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
    • 5.4-µm Micromirror Pitch
    • ±17° Micromirror Tilt (Relative to Flat Surface)
    • Side Illumination for Optimal Efficiency and Optical Engine Size
    • Polarization Independent Aluminum Micromirror Surface
  • 8-Bit SubLVDS Input Data Bus
  • Dedicated DLPC3433 or DLPC3438 Display Controller and DLPA200x/DLPA3000 PMIC/LED Driver for Reliable Operation
  • 0.3-Inch (7.93-mm) Diagonal Micromirror Array
    • 1280 × 720 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
    • 5.4-µm Micromirror Pitch
    • ±17° Micromirror Tilt (Relative to Flat Surface)
    • Side Illumination for Optimal Efficiency and Optical Engine Size
    • Polarization Independent Aluminum Micromirror Surface
  • 8-Bit SubLVDS Input Data Bus
  • Dedicated DLPC3433 or DLPC3438 Display Controller and DLPA200x/DLPA3000 PMIC/LED Driver for Reliable Operation

The DLP3010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP3010 DMD displays a very crisp and high quality image or video. DLP3010 is part of the chipset comprising of the DLP3010 DMD, DLPC3433 or DLPC3438 display controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of the DLP3010 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low-power, and high-resolution HD displays.

The DLP3010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP3010 DMD displays a very crisp and high quality image or video. DLP3010 is part of the chipset comprising of the DLP3010 DMD, DLPC3433 or DLPC3438 display controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of the DLP3010 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low-power, and high-resolution HD displays.

Download

Request more information

An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DLP3010 0.3 720p DMD datasheet (Rev. C) PDF | HTML Jul 12, 2023

Ordering & quality