Product details

Array diagonal (in) 0.3 Display resolution (max) 864 x 480 Chipset family DLP3020-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
Array diagonal (in) 0.3 Display resolution (max) 864 x 480 Chipset family DLP3020-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
DLP-S247 (FQR) 54 143.64 mm² (16.8 mm × 8.55 mm)
  • Automotive qualified
  • 0.3-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Side illumination for optimized efficiency
  • WVGA (864 × 480) resolution
  • Polarization independent spatial light modulator
    • Compatible with LED or laser light sources
    • Image viewable with polarized glasses
  • Low-power consumption: 105-mW (typical)
  • Operating temperature range: –40°C to 105°C
  • Hermetic package with 7.0°C/W thermal efficiency
  • JTAG boundary scan to allow in-system validation
  • Compatible with the DLPC120-Q1 automotive DMD controller
  • 78-MHz DDR DMD interface
  • Same micromirror array as DLP3030-Q1 with a reduced package size
  • Automotive qualified
  • 0.3-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Side illumination for optimized efficiency
  • WVGA (864 × 480) resolution
  • Polarization independent spatial light modulator
    • Compatible with LED or laser light sources
    • Image viewable with polarized glasses
  • Low-power consumption: 105-mW (typical)
  • Operating temperature range: –40°C to 105°C
  • Hermetic package with 7.0°C/W thermal efficiency
  • JTAG boundary scan to allow in-system validation
  • Compatible with the DLPC120-Q1 automotive DMD controller
  • 78-MHz DDR DMD interface
  • Same micromirror array as DLP3030-Q1 with a reduced package size

The DLP3020-Q1 Automotive DMD is primarily targeted for automotive head-up display (HUD) applications with large field of view or augmented reality capability requiring long focal distances. This chipset can be coupled with LEDs or lasers to create deep saturated colors with over 125% NTSC color gamut with support for 24-bit RGB video input. In addition, the chipset enables high brightness (15,000-cd/m2 typical) HUD systems with wide dynamic range, and fast switching speeds that do not vary with temperature. As used in the TI reference design, very high dynamic range over 5000:1 can be achieved to meet the operating range of an automotive HUD system for bright daylight and dark night time driving conditions. This device has the same micromirror array as DLP3030-Q1 with a smaller package, allowing overall volume reduction on optical system design.

The DLP3020-Q1 Automotive DMD is primarily targeted for automotive head-up display (HUD) applications with large field of view or augmented reality capability requiring long focal distances. This chipset can be coupled with LEDs or lasers to create deep saturated colors with over 125% NTSC color gamut with support for 24-bit RGB video input. In addition, the chipset enables high brightness (15,000-cd/m2 typical) HUD systems with wide dynamic range, and fast switching speeds that do not vary with temperature. As used in the TI reference design, very high dynamic range over 5000:1 can be achieved to meet the operating range of an automotive HUD system for bright daylight and dark night time driving conditions. This device has the same micromirror array as DLP3030-Q1 with a smaller package, allowing overall volume reduction on optical system design.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DLP5530S-Q1 ACTIVE DLP® automotive functional safety 0.55-inch digital micromirror device (DMD) Also supports (AR)HUD & interior display applications but with higher resolution & brightness and functional safety support
DLP4620S-Q1 ACTIVE Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications Supports AR HUD and interior display applications providing high resolution, brightness, contrast and functional safety
DLP3030-Q1 ACTIVE DLP® automotive 0.3-inch digital micromirror device (DMD) Also supports (AR)HUD & interior display applications but in a pin grid array package

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DLP302x-Q1 IBIS Model

DLPM059.ZIP (16 KB) - IBIS model
Supported products & hardware
3D DMD mechanical geometry

DLPM058 — DLP3020-Q1 DMD with Package FQR (Series 247) 3D-CAD Geometry

Supported products & hardware
3D DMD mechanical geometry

DLPR058 — DLP3020-Q1/DLP3021-Q1 DMD with package FQR (Series 247) 3D-CAD Geometry

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware
Calculation tool

DLP-HUD-LUMEN-CALC — AR HUD Lumen Budget Estimation Calculator

This Excel calculator provides a starting point for estimating overall lumen requirements for the picture generation unit (PGU) in an augmented reality head-up display (AR HUD). This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. (...)
Supported products & hardware
Calculation tool

DLP-HUD-VOLUME-CALC — AR HUD Volume Estimation Calculator

This Excel calculator provides a starting point for estimating overall volume for an augmented reality head-up display. This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. The calculator uses these inputs to produce an estimated (...)
Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLPC127 — Series 247 DMD Mounting and Electrical Interconnect Information

Supported products & hardware
Reference design

TIDA-080004 — Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S247 (FQR) 54 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos