Product details

Array diagonal (in) 0.3 Display resolution (max) 864 x 480 Chipset family DLP3021-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
Array diagonal (in) 0.3 Display resolution (max) 864 x 480 Chipset family DLP3021-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
DLP-S247 (FQR) 54 143.64 mm² (16.8 mm × 8.55 mm)
  • Qualified for automotive applications:
    • –40°C to 105°C operating DMD array temperature range
  • 0.3-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Side illumination for reduced system size
  • WVGA (864 × 480) input resolution
  • Polarization independent spatial light modulator
  • Compatible with LED or laser light sources
  • Low-power consumption: 255 mW (maximum)
  • Operating temperature range: –40°C to 105°C
  • Hermetic package
  • JTAG boundary scan to allow in-system validation
  • Compatible with the DLPC120-Q1 automotive DMD controller
  • 80-MHz DDR DMD interface
  • Qualified for automotive applications:
    • –40°C to 105°C operating DMD array temperature range
  • 0.3-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Side illumination for reduced system size
  • WVGA (864 × 480) input resolution
  • Polarization independent spatial light modulator
  • Compatible with LED or laser light sources
  • Low-power consumption: 255 mW (maximum)
  • Operating temperature range: –40°C to 105°C
  • Hermetic package
  • JTAG boundary scan to allow in-system validation
  • Compatible with the DLPC120-Q1 automotive DMD controller
  • 80-MHz DDR DMD interface

The DLP3021-Q1 Automotive DMD is primarily targeted for automotive exterior light control and display applications, such as ground projection with the ability to display dynamic content. Ground projections can help facilitate vehicle to pedestrian (V2P) communication, such as back up and door open warnings, in addition to orchestrating vehicle communication systems and vehicle personalization options. Due to their small form factor and low power operation, projectors with the DLP3021-Q1 chipset can support many projection applications. They can be placed in many locations in the car including inside the side mirror, door panel, tail light, front grill, and more. This chipset can be coupled with LEDs or lasers to create highly saturated colors with over 125% NTSC color gamut, and can be used with either RGB or white illumination sources. A DLP Products FPGA configuration can be used to drive the DLP3021-Q1 Automotive DMD to reduce form factor for easy integration in a vehicle. The DLPC120-Q1 Automotive DMD controller can also be used to drive the DLP3021-Q1 Automotive DMD with support for 24-bit RGB video input to increase content flexibility.

The DLP3021-Q1 Automotive DMD is primarily targeted for automotive exterior light control and display applications, such as ground projection with the ability to display dynamic content. Ground projections can help facilitate vehicle to pedestrian (V2P) communication, such as back up and door open warnings, in addition to orchestrating vehicle communication systems and vehicle personalization options. Due to their small form factor and low power operation, projectors with the DLP3021-Q1 chipset can support many projection applications. They can be placed in many locations in the car including inside the side mirror, door panel, tail light, front grill, and more. This chipset can be coupled with LEDs or lasers to create highly saturated colors with over 125% NTSC color gamut, and can be used with either RGB or white illumination sources. A DLP Products FPGA configuration can be used to drive the DLP3021-Q1 Automotive DMD to reduce form factor for easy integration in a vehicle. The DLPC120-Q1 Automotive DMD controller can also be used to drive the DLP3021-Q1 Automotive DMD with support for 24-bit RGB video input to increase content flexibility.

Download View video with transcript Video

Request more information

An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DLP3020-Q1 ACTIVE Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package Supports (AR)HUD & interior display applications
DLP2021-Q1 ACTIVE Automotive 0.2-inch DLP® digital micromirror device (DMD) Similar functionality that enables smaller module volume

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet DLP3021-Q1 0.3-Inch WVGA Automotive DMD datasheet (Rev. C) PDF | HTML Mar 22, 2023
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026
User guide DLP2021-Q1 and DLP3021-Q1 FPGA User's Guide (Rev. B) PDF | HTML Jun 10, 2024
Product overview TI DLP® Pico™ Technology for Dynamic Ground Projection PDF | HTML Dec 4, 2023
White paper Integrating Dynamic Ground Projection Into a Vehicle PDF | HTML Jun 9, 2022
Technical article Getting started with evaluation modules and software tools for dynamic ground proj PDF | HTML Nov 3, 2021
Application note Dynamic Ground Projection Application Requirements PDF | HTML Oct 7, 2020
Application note DLP3021-Q1 Dynamic Ground Projection System Design PDF | HTML Sep 22, 2020
Technical article Automotive exterior lighting gets a major upgrade PDF | HTML Jul 14, 2020
White paper Dynamic Ground Projection using DLP® Technology for Automotive Exterior Lighting Apr 27, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP3021LEQ1EVM — DLP3021-Q1 dynamic ground projector evaluation module

The DLP® products DLP3021LEQ1EVM evaluation module (EVM) is a complete electronic and optical subsystem designed to control and interface with the DLP3021-Q1 chipset. The DLP3021-Q1 interfaces with an FPGA-based digital micromirror device (DMD) controller. This chipset is combined with illumination (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LOSTEAKA-3P-DLP3021-FLASH — Losteaka DGP-M-L01A automotive small projector flash type

The DGP-M-L01A projector is based on TI's DLP3021-Q1 DMD, supporting a resolution of 864x480.  With it's small size and full RGB LED support, it is ideal for automotive digital ground projection (DGP) and interior lighting projection applications with 80-100lm output.  The hardware (...)

Supported products & hardware
Evaluation board

LOSTEAKA-3P-DLP3021-HDMI — Losteaka DGP-H-L01A automotive small projector HDMI type

The DGP-H-L01A projector is based on TI's DLP3021-Q1 DMD, supporting a resolution of 864x480. With it's small size and full RGB LED support, it is ideal for automotive digital ground projection (DGP) and interior lighting projection applications with 80-100lm output.  The hardware evaluation (...)

Supported products & hardware
Support software

DLPC135 — DLP3021-Q1 Composer Project and FPGA Configuration 2.0

This is the Composer Project included a pre-build firmware image file for DLP3021-Q1.
Supported products & hardware
Support software

DLPC136 — DLP Control Program for Dynamic Ground Projection

Supported products & hardware
Support software

DLPC137 — DLP Composer for DGP

Supported products & hardware
Support software

DLPC138 — MSP430 Example Code 1.3

Supported products & hardware
Simulation model

DLP302x-Q1 IBIS Model

DLPM059.ZIP (16 KB) - IBIS model
Supported products & hardware
3D DMD mechanical geometry

DLPR058 — DLP3020-Q1/DLP3021-Q1 DMD with package FQR (Series 247) 3D-CAD Geometry

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware
Calculation tool

DLP-DGP-BRIGHTNESS-CALC — Dynamic Ground Projection

This Excel calculator provides a starting point for estimating the brightness of a dynamic ground projection animation, logo, or symbol using the DLP3021-Q1 digital micromirror device (DMD). This calculator takes general ambient conditions such as road lighting, road surface type, and image size. (...)

Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLPC127 — Series 247 DMD Mounting and Electrical Interconnect Information

Supported products & hardware
Optical design

DLPC150 — DLP3021LEQ1EVM Optical Design and Overview

Optical design files include reference designs and guidelines for the DLP3021LEQ1EVM
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S247 (FQR) 54 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos