DLP471NE
- 0.47-inch diagonal micromirror array
- 1080p (1920 × 1080) display resolution
- 5.4µm micromirror pitch
- ±17° micromirror tilt (relative to a flat surface)
- Bottom illumination
- High-speed serial interface (HSSI) input data bus
- Supports full HD at up to 240Hz
- Laser-phosphor, LED, RGB laser and lamp operation supported by the DLPC7540 display controller, and the DLPA100 power management and motor driver IC
The DLP471NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright full HD display systems. The TI DLP Products 0.47” full HD (1080p) chipset is composed of the DMD, DLPC7540 display controller, and DLPA100 Power and motor driver. The compact physical size of the chipset provides a complete system solution that enables small form factor full HD displays.
The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.
Visit Getting Started With TI DLP Display Technology to learn more about how to start designing with the DMD.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DLP471NE 0.47-Inch Full HD Digital Micromirror Device datasheet (Rev. C) | PDF | HTML | Jan 11, 2025 |