DLP660TE is in the process of being discontinued
This product is in the process of being discontinued. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
DLP472TE ACTIVE 0.47in, 4K UHD HSSI DLP® digital micromirror device (DMD) Alternate DMD for higher brightness
DLP780TE ACTIVE 0.78-inch 4K UHD DLP® digital micromirror device (DMD) Alternate DMD for higher brightness
DLP650TE ACTIVE 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD) Alternate DMD for higher brightness with advanced features

Product details

Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 5000 Array diagonal (in) 0.66 Chipset family DLPC4420 Input frame rate (max) (Hz) 60 Micromirror array size 2716x1528 Micromirror pitch (m) 0.0000054 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 5000 Array diagonal (in) 0.66 Chipset family DLPC4420 Input frame rate (max) (Hz) 60 Micromirror array size 2716x1528 Micromirror pitch (m) 0.0000054 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S610 (FYG) 350 1127 mm² (0 mm × 0 mm)
  • 0.66-inch diagonal micromirror array
    • System displays 4K ultra-high definition (UHD) 3840 × 2160 pixels on the screen
    • 5.4-micron micromirror pitch
    • ±17° micromirror tilt (relative to a flat surface)
    • Bottom illumination
  • 2xLVDS input data bus
  • The DLP660TE chipset includes:

  • 0.66-inch diagonal micromirror array
    • System displays 4K ultra-high definition (UHD) 3840 × 2160 pixels on the screen
    • 5.4-micron micromirror pitch
    • ±17° micromirror tilt (relative to a flat surface)
    • Bottom illumination
  • 2xLVDS input data bus
  • The DLP660TE chipset includes:

The TI DLP DLP660TE digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM) that enables bright, affordable full 4K UHD display solutions. When coupled to an appropriate optical system, DLP660TE DMD displays true 4K UHD resolution (8.3M pixels on screen) and is capable of delivering accurate, detailed images to a variety of surfaces. The DLP660TE DMD, together with the DLPC4420 display controller, the DLPA100 controller power and motor driver, provides the capability to achieve high performance systems and is a great fit for 4K UHD high brightness display applications.

The TI DLP DLP660TE digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM) that enables bright, affordable full 4K UHD display solutions. When coupled to an appropriate optical system, DLP660TE DMD displays true 4K UHD resolution (8.3M pixels on screen) and is capable of delivering accurate, detailed images to a variety of surfaces. The DLP660TE DMD, together with the DLPC4420 display controller, the DLPA100 controller power and motor driver, provides the capability to achieve high performance systems and is a great fit for 4K UHD high brightness display applications.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DLP660TE 0.66 4K UHD Digital Micromirror Device datasheet (Rev. D) PDF | HTML Dec 6, 2023

Ordering & quality