Product details

Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 13000 Array diagonal (in) 0.78 Chipset family DLPA300, DLPC4430 Micromirror array size 1920x1080 Micromirror pitch (mm) 0.009 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 13000 Array diagonal (in) 0.78 Chipset family DLPA300, DLPC4430 Micromirror array size 1920x1080 Micromirror pitch (mm) 0.009 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S600 (FYU) 350 1127 mm² (35 mm × 32.2 mm)
  • 0.78-inch diagonal micromirror array
    • Full HD (1920 × 1080) display resolution
    • 9.0µm micromirror pitch
    • ±14.5° micromirror tilt
    • Corner illumination
  • Supports high optical power density for high-brightness large venue displays
    • Up to 40W/cm2 total optical power density
  • 2xLVDS input data bus
  • Supports Full HD up to 120Hz
  • Laser-phosphor, and RGB laser supported by DLPC4430 display controller, DLPA100 power management and motor driver IC
  • 0.78-inch diagonal micromirror array
    • Full HD (1920 × 1080) display resolution
    • 9.0µm micromirror pitch
    • ±14.5° micromirror tilt
    • Corner illumination
  • Supports high optical power density for high-brightness large venue displays
    • Up to 40W/cm2 total optical power density
  • 2xLVDS input data bus
  • Supports Full HD up to 120Hz
  • Laser-phosphor, and RGB laser supported by DLPC4430 display controller, DLPA100 power management and motor driver IC

The DLP781NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright Full HD solid-state illuminated display systems. The TI DLP0.78-inch full HD chipset contains the DMD, DLPC4430 display controller, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables small form factor Full HD displays with solid-state illumination.

To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production ready optical modules, optical module manufacturers, and design houses.

To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.

The DLP781NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright Full HD solid-state illuminated display systems. The TI DLP0.78-inch full HD chipset contains the DMD, DLPC4430 display controller, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables small form factor Full HD displays with solid-state illumination.

To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production ready optical modules, optical module manufacturers, and design houses.

To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DLP780NE ACTIVE 0.78-inch 1080p DLP® digital micromirror device (DMD) Alternate DMD for lower brightness with advanced features
DLP472NE ACTIVE 0.47in 1080p HSSI DLP® digital micromirror device (DMD) Alternate DMD for lower brightness

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet DLP781NE 0.78 1080P Digital Micromirror Device datasheet (Rev. A) PDF | HTML Mar 4, 2024
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026
Application brief Beyond Brightness: Why Color Gamut is Your Key to Stunning Image Quality PDF | HTML Aug 20, 2025
Application brief Why DLP Technology Rainbow Effect is Fading Away PDF | HTML Aug 20, 2025
White paper TI DLP® technology for Laser TV displays (Rev. B) PDF | HTML Jun 12, 2024
White paper DLP Technology for Mobile Smart TV (Rev. D) PDF | HTML Jun 11, 2024
Technical article How to solve ultra-short throw laser TV design challenges (Rev. A) PDF | HTML May 31, 2024
Application note Getting Started With TI DLP® Display Technology (Rev. H) PDF | HTML Apr 18, 2024
Product overview TI DLP 1080p Full High-Definition Display Chipsets (Rev. A) PDF | HTML Nov 27, 2023
Application note DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) PDF | HTML May 5, 2022
Application brief LED Optical Design Guide for Mainstream Projectors (Rev. A) PDF | HTML Feb 2, 2022
Technical article Laser focus on the future of TV PDF | HTML Apr 20, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Firmware

DLPC4430EVM-SW — DLPC4430EVM Software Bundle

Texas Instruments provides free software to give developers flexibility and control of the DLPC4430 based EVMs. The reference design documentation allows customers to develop custom products based on the DLP470NE, DLP480RE, DLP550HE,DLP550JE, DLP650LE, DLP650N
Supported products & hardware
Simulation model

DLP781NE IBIS Model

DLPM069.ZIP (18 KB) - IBIS model
Supported products & hardware
3D DMD mechanical geometry

DLP-FYU-3D-DMD — DLP78xTE/NE/UV with FYU package (series 600) 3D-CAD geometry

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLP-SERIES-600-MOUNTING — Series 600 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 600 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S600 (FYU) 350 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos