Product details

Display resolution (max) WUXGA (1920x1200) System brightness (max) (lm) 13000 Array diagonal (in) 0.8 Chipset family DLPC4430 Micromirror array size 1920x1200 Micromirror pitch (mm) 0.009 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) WUXGA (1920x1200) System brightness (max) (lm) 13000 Array diagonal (in) 0.8 Chipset family DLPC4430 Micromirror array size 1920x1200 Micromirror pitch (mm) 0.009 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S600 (FYV) 350 1127 mm² (35 mm × 32.2 mm)
  • 0.8-inch diagonal micromirror array
    • WUXGA ( 1920 × 1200) display resolution
    • 9.0-µm micromirror pitch
    • ±14.5° micromirror tilt (relative to flat surface)
    • Corner illumination
  • Supports high optical power density for high-brightness large venue displays
    • Up to 40W/cm 2 total optical power density
  • 2xLVDS input data bus
  • Supports WUXGA up to 120 Hz
  • Laser-phosphor, and RGB laser supported by DLPC4430 display controller, DLPA100 power management and motor driver IC
  • 0.8-inch diagonal micromirror array
    • WUXGA ( 1920 × 1200) display resolution
    • 9.0-µm micromirror pitch
    • ±14.5° micromirror tilt (relative to flat surface)
    • Corner illumination
  • Supports high optical power density for high-brightness large venue displays
    • Up to 40W/cm 2 total optical power density
  • 2xLVDS input data bus
  • Supports WUXGA up to 120 Hz
  • Laser-phosphor, and RGB laser supported by DLPC4430 display controller, DLPA100 power management and motor driver IC

The DLP801RE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright WUXGA solid-state illuminated display systems. The TI DLP 0.8-inch WUXGA chipset comprises the DMD, DLPC4430 display controller, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables small form factor WUXGA displays with solid-state illumination.

To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production ready optical modules, optical module manufacturers, and design houses.

To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.

The DLP801RE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright WUXGA solid-state illuminated display systems. The TI DLP 0.8-inch WUXGA chipset comprises the DMD, DLPC4430 display controller, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables small form factor WUXGA displays with solid-state illumination.

To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production ready optical modules, optical module manufacturers, and design houses.

To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DLP800RE ACTIVE 0.80-inch WUXGA DLP® digital micromirror device (DMD) Alternate DMD for lower brightness
DLP670RE ACTIVE 0.67-inch WUXGA DLP®  digital micromirror device (DMD) Alternate DMD for lower brightness
DLP801XE ACTIVE 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD) Alternate DMD for 4K+

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet DLP801RE 0.8 WUXGA Digital Micromirror Device datasheet (Rev. A) PDF | HTML Sep 14, 2023
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026
Product overview TI DLP WUXGA and 4K+ High-Definition Display Chipsets PDF | HTML Nov 14, 2025
Application brief Why DLP Technology Rainbow Effect is Fading Away PDF | HTML Aug 20, 2025
Application note Getting Started With TI DLP® Display Technology (Rev. H) PDF | HTML Apr 18, 2024
Application note DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) PDF | HTML May 5, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Firmware

DLPC4430EVM-SW — DLPC4430EVM Software Bundle

Texas Instruments provides free software to give developers flexibility and control of the DLPC4430 based EVMs. The reference design documentation allows customers to develop custom products based on the DLP470NE, DLP480RE, DLP550HE,DLP550JE, DLP650LE, DLP650N
Supported products & hardware
Simulation model

DLP801RE IBIS Model

DLPM067.ZIP (18 KB) - IBIS model
Supported products & hardware
3D DMD mechanical geometry

DLP-FYV-2517029-3D-DMD — DLP80xRe/Xe DMD with FYV package (series 600) 3D-CAD geometry.

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLP-SERIES-600-MOUNTING — Series 600 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 600 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S600 (FYV) 350 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos