DP83630
IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor
DP83630
- IEEE 1588 V1 and V2 Supported
- UDP/IPv4, UDP/IPv6, and Layer2 Ethernet Packets Supported
- IEEE 1588 Clock Synchronization
- Selectable Frequency Synchronized Low Jitter Clock Output
- Timestamp Resolution of 8 ns
- Allows Sub 10 ns Synchronization to Master Reference
- 12 IEEE 1588 GPIOs for Trigger or Capture
- Deterministic, Low Transmit and Receive Latency
- Dynamic Link Quality Monitoring
- TDR Based Cable Diagnostic and Cable Length Detection
- 10/100 Mb/s Packet BIST (Built in Self Test)
- Error-Free Operation up to 150 Meters CAT5 Cable
- ESD Protection - 8 kV Human Body Model
- 2.5 V and 3.3 V I/Os and MAC Interface
- Auto-MDIX for 10/100 Mbps
- Auto-Crossover in Forced Modes of Operation
- RMII Rev. 1.2 and MII MAC Interface
- RMII Master Mode
- 25 MHz MDC and MDIO Serial Management Interface
- IEEE 802.3u 100BASE-FX Fiber Interface
- IEEE 1149.1 JTAG
- Programmable LED Support for Link, 10 /100 Mb/s Mode, Duplex, Activity, and Collision Detect
- Optional 100BASE-TX Fast Link-Loss Detection
- Industrial Temperature Range
- 48 Pin WQFN Package (7mm) x (7mm)
PHYTER is a trademark of Texas Instruments. All trademarks are the property of their respective owners.
The DP83630 Precision PHYTER device delivers the highest level of precision clock synchronization for real time industrial connectivity based on the IEEE 1588 standard. The DP83630 has deterministic, low latency and allows choice of microcontroller with no hardware customization required. The integrated 1588 functionality allows system designers the flexibility and precision of a close to the wire timestamp. The three key 1588 features supported by the device are:
— Packet time stamps for clock synchronization
— Integrated IEEE 1588 synchronized low jitter clock generation
— Synchronized event triggering and time stamping through GPIO
DP83630 offers innovative diagnostic features unique to Texas Instruments, including dynamic monitoring of link quality during standard operation for fault prediction. These advanced features allow the system designer to implement a fault prediction mechanism to detect and warn of deteriorating and changing link conditions. This single port fast Ethernet transceiver can support both copper and fiber media.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DP83630-EVK — DP83630 Evaluation Demo Board
LAUNCHXL2-570LC43 — Hercules TMS570LC43x LaunchPad Development Kit
The Hercules™ TMS570LC43x LaunchPad™ Development Kit is a low-cost evaluation platform based on the highest performance Hercules MCU TMS570LC4357 – lockstep cached 300MHz ARM® Cortex®-R5F based TMS570 series automotive-grade MCU designed to aid in the development of ISO 26262 and IEC 61508 (...)
ETHERNET-SW — Ethernet PHY drivers & tools
SNLC035 — Logic Vision Software Boundary Scan Cell
Supported products & hardware
Products
Ethernet PHYs
- DP83620 — Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support
- DP83630 — IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor
- DP83640 — IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver
- DP83848I — Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support
- DP83848YB — Extended temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG support
USB-2-MDIO — USB-2-MDIO Tool v1.0
The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers. The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI. The (...)
Supported products & hardware
Products
Ethernet PHYs
- DP83561-SP — Space grade (QMLV-RHA) 10/100/1000 Ethernet PHY with SEFI monitoring suite
- DP83620 — Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support
- DP83630 — IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor
- DP83640 — IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver
- DP83815 — 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter)
- DP83816 — 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II)
- DP83816EX — 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) extend
- DP83822H — Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD
- DP83822HF — Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD
- DP83822I — Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD
- DP83822IF — Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD
- DP83825I — Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c
- DP83826E — Low latency 10/100-Mbps PHY with MII interface and enhanced mode
- DP83826I — Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range
- DP83843 — 10/100-Mbps Ethernet PHY transceiver with fiber & AUI support
- DP83847 — 10/100-Mbps Ethernet PHY transceiver with 5-V tolerant I/Os
- DP83848-EP — Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer
- DP83848-HT — High Temperature PHYTER single port 10/100 Mb/s Ethernet physical layer
- DP83848C — Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support
- DP83848H — Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package
- DP83848I — Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support
- DP83848J — Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package
- DP83848K — Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package
- DP83848M — Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out
- DP83848Q-Q1 — Automotive Grade 2, 10/100-Mbps Ethernet PHY transceiver
- DP83848T — Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out
- DP83848VYB — High-temperature, low-power 10/100-Mbps Ethernet PHY Transceiver with JTAG support
- DP83848YB — Extended temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG support
- DP83849C — Commercial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver
- DP83849I — Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with flexible port switchi
- DP83849ID — Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support
- DP83849IF — Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support & flexible
- DP83867CR — Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package
- DP83867CS — Low-power, robust gigabit Ethernet PHY transceiver with SGMII
- DP83867E — Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII
- DP83867IR — Industrial temperature, robust gigabit Ethernet PHY transceiver
- DP83867IS — Industrial temperature, robust gigabit Ethernet PHY transceiver with SGMII
- DP83869HM — Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface
- DP83TC811R-Q1 — Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver
- DP83TC811S-Q1 — Automotive Grade 1 low-power 100BASE-T1 Ethernet PHY transceiver with xMII support & dia
- DP83TC812R-Q1 — TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII
- DP83TC812S-Q1 — TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII
- DP83TC813R-Q1 — Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY
- DP83TC813S-Q1 — Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII)
- DP83TC814R-Q1 — Low-power 100BASE-T1 automotive Ethernet PHY without TC10
- DP83TC814S-Q1 — Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII)
- DP83TD510E — IEEE 802.3cg 10BASE-T1L Ethernet PHY
- DP83TG720R-Q1 — 1000BASE-T1 automotive Ethernet PHY with RGMII
- DP83TG720S-Q1 — 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII
- TLK100 — Industrial Ethernet PHY
- TLK105L — Industrial temperature, single port 10/100-Mbps Ethernet physical layer
- TLK106 — Industrial temperature, single port 10/100-Mbps Ethernet physical layer transceiver
- TLK106L — Industrial temperature, single port 10/100-Mbps Ethernet physical layer
- TLK110 — Industrial 10/100 Ethernet PHY
- TLK111 — Industrial temperature 10/100-Mbps Ethernet physical layer transceiver
Hardware development
Evaluation board
- DP83867ERGZ-S-EVM — DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module
Development kit
- MSP-EXP430F5529LP — MSP430F5529 LaunchPad™ development kit for USB
Software
Driver or library
- ETHERNET-SW — Ethernet PHY drivers & tools
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00496 — 10/100 Mbps Industrial Ethernet Brick with IEEE 1588 Precision Time Protocol (PTP) Transceiver
TIDM-HAHSCPTO — High Availability High Speed Counter (HSC) and Pulse Train Output (PTO) Reference Design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WQFN (RHS) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.