DRV5053-Q1
- Linear Output Hall Sensor
- AEC-Q100 Qualified for Automotive Applications
- Grade 1: TA = –40 to 125°C (Q, see Figure 17)
- Grade 0: TA = –40 to 150°C (E, see Figure 17)
- Superior Temperature Stability
- Sensitivity ±10% Over Temperature
- High Sensitivity Options:
- –11 mV/mT (OA, See Figure 17)
- –23 mV/mT (PA)
- –45 mV/mT (RA)
- –90 mV/mT (VA)
- +23 mV/mT (CA)
- +45 mV/mT (EA)
- Supports a Wide Voltage Range
- 2.7 to 38 V
- No External Regulator Required
- Amplified Output Stage
- 2.3-mA Sink, 300 µA Source
- Output Voltage: 0.2 ~ 1.8 V
- B = 0 mT, OUT = 1 V
- Fast Power-On: 35 µs
- Small Package and Footprint
- Surface Mount 3-Pin SOT-23 (DBZ)
- 2.92 mm × 2.37 mm
- Through-Hole 3-Pin TO-92 (LPG)
- 4.00 mm × 3.15 mm
- Surface Mount 3-Pin SOT-23 (DBZ)
- Protection Features
- Reverse Supply Protection (up to –22 V)
- Supports up to 40-V Load Dump
- Output Short-Circuit Protection
- Output Current Limitation
- OUT Short to Battery Protection
The DRV5053-Q1 device is a chopper-stabilized Hall IC that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.
The 0- to 2-V analog output responds linearly to the applied magnetic flux density, and distinguishes the polarity of magnetic field direction. A wide operating voltage range from 2.7 to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of automotive and consumer applications.
Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DRV5053-Q1 Automotive Analog-Bipolar Hall Effect Sensor datasheet (Rev. A) | PDF | HTML | 30 Dec 2015 |
| Application brief | Introduction to TI Magnetic Sense Simulator Features | PDF | HTML | 05 Dec 2023 | |
| User guide | Texas Instruments' Magnetic Sense Simulator User's Guide | PDF | HTML | 04 Dec 2023 | |
| Application note | Understanding and Applying Hall Effect Sensor Data Sheets (Rev. A) | PDF | HTML | 07 Dec 2021 | |
| Application brief | Incremental Rotary Encoders (Rev. B) | PDF | HTML | 02 Dec 2021 | |
| Application note | Linear Hall-Effect Sensor Angle Measurement Theory, Implementation... (Rev. B) | PDF | HTML | 05 Nov 2021 | |
| Application brief | Hall-Effect Sensors in Low-Power Applications (Rev. B) | PDF | HTML | 15 Oct 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module
SLIC027 — DRV5055-ANGLE-EVM MSP Flasher Batch File
Supported products & hardware
HALL-PROXIMITY-DESIGN — Magnetic Sensing Proximity Tool
HALL-PROXIMITY-DESIGN is a software tool that facilitates rapid iterative design for magnet and Hall-effect sensor systems.
Supported products & hardware
SLIC020 — DRV5053 Calculator
Supported products & hardware
TI-MAGNETIC-SENSE-SIMULATOR — TI Magnetic sensing simulation tool
Supported products & hardware
TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOT-23 (DBZ) | 3 | Ultra Librarian |
| TO-92 (LPG) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.