Product details

Vs ABS (max) (V) 20 Vs (min) (V) 4 Peak output current (A) 2 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 2 RDS(ON) (HS + LS) (mΩ) 900 Features Low-Power Sleep Mode Rating Catalog Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 20 Vs (min) (V) 4 Peak output current (A) 2 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 2 RDS(ON) (HS + LS) (mΩ) 900 Features Low-Power Sleep Mode Rating Catalog Operating temperature range (°C) -40 to 125
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 SSOP (DFU) 10 29.4 mm² 4.9 x 6
  • Dual H-Bridge Motor Driver
    • Single/Dual Brushed DC
    • Stepper
    • Solenoids
  • 4 to 18V Operating Supply Voltage Range
  • Low ON-resistance: HS + LS = 900mΩ (Typical, 25°C)
  • High Output Current per H-Bridge
    • 2A Maximum Driver Current at 12V and TA = 25°C
    • Parallel Mode Available Capable of 4A Maximum Driver Current at 12V and TA = 25°C
  • Device versions:
    • DRV8421A (4-wire input): Independent Half Bridge Control
    • DRV8421B (2-wire input): Sleep Mode, Fault detect
  • Similar LV Stepper Drivers:
    • DRV8410: 1.65 to 11V (800mΩ RDS(ON))
    • DRV8411: 1.65 to 11V (400mΩ RDS(ON))
    • DRV8411A: 1.65 to 11V (400mΩ RDS(ON))
  • PWM Control Interface
  • Low-Current 3µA Sleep Mode (2-wire input version only)
  • Thermally-Enhanced Surface Mount Package
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT) (2-wire input version only)
  • Dual H-Bridge Motor Driver
    • Single/Dual Brushed DC
    • Stepper
    • Solenoids
  • 4 to 18V Operating Supply Voltage Range
  • Low ON-resistance: HS + LS = 900mΩ (Typical, 25°C)
  • High Output Current per H-Bridge
    • 2A Maximum Driver Current at 12V and TA = 25°C
    • Parallel Mode Available Capable of 4A Maximum Driver Current at 12V and TA = 25°C
  • Device versions:
    • DRV8421A (4-wire input): Independent Half Bridge Control
    • DRV8421B (2-wire input): Sleep Mode, Fault detect
  • Similar LV Stepper Drivers:
    • DRV8410: 1.65 to 11V (800mΩ RDS(ON))
    • DRV8411: 1.65 to 11V (400mΩ RDS(ON))
    • DRV8411A: 1.65 to 11V (400mΩ RDS(ON))
  • PWM Control Interface
  • Low-Current 3µA Sleep Mode (2-wire input version only)
  • Thermally-Enhanced Surface Mount Package
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT) (2-wire input version only)

The DRV8421 provides a dual H-bridge motor driver for home appliances and other mechatronic applications. The device can be used to drive one or two DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing to controller circuits.

The output block of each H-bridge driver consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8421 is capable of driving a maximum current of 2A from each output or 4A in parallel mode (with proper heat sinking, at 12V and TA = 25°C).

The device contains two versions having a 4-wire input (DRV8421A) or a 2-wire input (DRV8421B). The 2-wire input version (DRV8421B) contains features like enable and fault detection, while the 4-wire input version (DRV8421A) can drive four half bridges based on signals to four input terminals. A low-power sleep mode is also provided for the 2-wire input version. It shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set by pulling the enable pin low.

Internal protection functions are provided for UVLO, OCP, short-circuit protection, and overtemperature. Fault conditions are indicated by a nFAULT pin in the DRV8421B, the 2-wire input device.

The DRV8421 provides a dual H-bridge motor driver for home appliances and other mechatronic applications. The device can be used to drive one or two DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing to controller circuits.

The output block of each H-bridge driver consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8421 is capable of driving a maximum current of 2A from each output or 4A in parallel mode (with proper heat sinking, at 12V and TA = 25°C).

The device contains two versions having a 4-wire input (DRV8421A) or a 2-wire input (DRV8421B). The 2-wire input version (DRV8421B) contains features like enable and fault detection, while the 4-wire input version (DRV8421A) can drive four half bridges based on signals to four input terminals. A low-power sleep mode is also provided for the 2-wire input version. It shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set by pulling the enable pin low.

Internal protection functions are provided for UVLO, OCP, short-circuit protection, and overtemperature. Fault conditions are indicated by a nFAULT pin in the DRV8421B, the 2-wire input device.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV8847 ACTIVE 18-V, 2-A dual H-bridge motor driver with current regulation and independent half-bridge con More features

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DRV8421 18V 2A Dual H-Bridge Stepper Driver datasheet PDF | HTML 17 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8421BEVM — DRV8421B evaluation module

The DRV8421 evaluation module (EVM) allows for easy evaluation of the DRV8421 device. The EVM has been programmed and configured to work out of the box and begin spinning motors right away. The device can be used to drive one or two DC motors, a bipolar stepper motor, or other loads up to a maximum (...)

User guide: PDF | HTML
Not available on TI.com
Gerber file

DRV8421xEVM Hardware Files (Rev. A)

SLVC853A.ZIP (5670 KB)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian
SSOP (DFU) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos