Product details

Number of full bridges 1/2 Vs (min) (V) 5.5 Vs ABS (max) (V) 47 Sleep current (µA) 14 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation, Current sense Amplifier, Smart Gate Drive Topology External FET Rating Automotive Operating temperature range (°C) -40 to 125
Number of full bridges 1/2 Vs (min) (V) 5.5 Vs ABS (max) (V) 47 Sleep current (µA) 14 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation, Current sense Amplifier, Smart Gate Drive Topology External FET Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Single Half-Bridge Gate Driver
    • Drives Two External N-Channel MOSFETs
    • Supports 100% PWM Duty Cycle
  • 5.5 to 45-V Operating Supply-Voltage Range
  • PWM Control Interface
  • Serial Interface for Configuration (DRV8703D-Q1)
  • Smart Gate Drive Architecture
    • Adjustable Slew-Rate Control
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Current-Shunt Amplifier
  • Integrated PWM Current Regulation
  • Low-Power Sleep Mode
  • Protection Features
    • Supply Undervoltage Lockout (UVLO)
    • Charge-Pump Undervoltage (CPUV) Lockout
    • Overcurrent Protection (OCP)
    • Gate-Driver Fault (GDF)
    • Thermal Shutdown (TSD)
    • Watchdog Timer (DRV8703D-Q1)
    • Fault-Condition Output (nFAULT)
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Single Half-Bridge Gate Driver
    • Drives Two External N-Channel MOSFETs
    • Supports 100% PWM Duty Cycle
  • 5.5 to 45-V Operating Supply-Voltage Range
  • PWM Control Interface
  • Serial Interface for Configuration (DRV8703D-Q1)
  • Smart Gate Drive Architecture
    • Adjustable Slew-Rate Control
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Current-Shunt Amplifier
  • Integrated PWM Current Regulation
  • Low-Power Sleep Mode
  • Protection Features
    • Supply Undervoltage Lockout (UVLO)
    • Charge-Pump Undervoltage (CPUV) Lockout
    • Overcurrent Protection (OCP)
    • Gate-Driver Fault (GDF)
    • Thermal Shutdown (TSD)
    • Watchdog Timer (DRV8703D-Q1)
    • Fault-Condition Output (nFAULT)

The DRV870xD-Q1 devices are small half bridge gate drivers that use two external N-channel MOSFETs targeted to drive unidirectional brushed-DC motors or solenoid loads.

A PWM interface allows simple interfacing to controller circuits. An internal sense amplifier provides adjustable current control. Integrated Charge-Pump allows for 100% duty cycle support and can be used to drive external reverse battery switch. Independent Half Bridge mode allows sharing of half bridges to control multiple DC motors sequentially in a cost-efficient way. The gate driver includes circuitry to regulate the winding current using fixed off-time PWM current chopping.

The DRV870xD-Q1 devices include Smart Gate Drive technology to remove the need for any external gate components (resistors and Zener diodes) while protecting the external FETs. The Smart Gate Drive architecture optimizes dead time to avoid any shoot-through conditions, provides flexibility in reducing electromagnetic interference (EMI) with programmable slew-rate control and protects against any gate-short conditions. Additionally, active and passive pulldowns are included to prevent any dv/dt gate turn on.

The DRV870xD-Q1 devices are small half bridge gate drivers that use two external N-channel MOSFETs targeted to drive unidirectional brushed-DC motors or solenoid loads.

A PWM interface allows simple interfacing to controller circuits. An internal sense amplifier provides adjustable current control. Integrated Charge-Pump allows for 100% duty cycle support and can be used to drive external reverse battery switch. Independent Half Bridge mode allows sharing of half bridges to control multiple DC motors sequentially in a cost-efficient way. The gate driver includes circuitry to regulate the winding current using fixed off-time PWM current chopping.

The DRV870xD-Q1 devices include Smart Gate Drive technology to remove the need for any external gate components (resistors and Zener diodes) while protecting the external FETs. The Smart Gate Drive architecture optimizes dead time to avoid any shoot-through conditions, provides flexibility in reducing electromagnetic interference (EMI) with programmable slew-rate control and protects against any gate-short conditions. Additionally, active and passive pulldowns are included to prevent any dv/dt gate turn on.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DRV8106-Q1 ACTIVE Automotive, 40V, half-bridge smart gate driver w/offline diagnostics and inline current sense amp Improved diagnostics, lower sleep current and inline current sense amplifier

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet DRV870xD-Q1 Automotive Half-Bridge Gate Driver datasheet (Rev. B) PDF | HTML Sep 20, 2018
Application note Using DRV to Drive Solenoids (Rev. A) PDF | HTML Apr 24, 2022
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML Oct 14, 2021
Application note Understanding Smart Gate Drive (Rev. D) Mar 1, 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML Jan 19, 2021
Application note Detecting Short to Battery and Ground Conditions with TI Motor Gate Drivers PDF | HTML May 29, 2020
White paper Smart Gate Drive Jul 2, 2019
Application note Protecting Automotive Motor Drive Systems from Reverse Polarity Conditions (Rev. A) Feb 19, 2019
Application note Cut-Off Switch in High-Current Motor-Drive Applications (Rev. A) Aug 20, 2018
Application note Relay Replacement for Brushed DC Motor Drive in Automotive Applications Nov 14, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8702D-Q1EVM — DRV8702D-Q1 Automotive Half-Bridge Brushed DC Motor Gate Driver Evaluation Module

The DRV8702D-Q1EVM (evaluation module) serves as an evaluation kit to demonstrate TI's DRV8702D-Q1 Half-bridge gate driver. An MSP430G2553 is used to control the duty cycle and direction of the motor, while also monitoring the motor current reported from the DRV8702D-Q1. The power stage is created (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-01530 — Automotive Windshield Wiper Drive Reference Design

This reference design drives a two-speed front windshield wiper, one or two rear wipers, and the pump, which sprays the front and back windshields in an automobile. In addition to controlling the brushed motors for the wipers and pump, this design includes inputs for wiper parking signals as well (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos