Product details

Vs ABS (max) (V) 35 Vs (min) (V) 8 Peak output current (A) 3.5 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 370 Sleep current (µA) 3 Microstepping levels 8 Decay mode Mixed Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 35 Vs (min) (V) 8 Peak output current (A) 3.5 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 370 Sleep current (µA) 3 Microstepping levels 8 Decay mode Mixed Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • Stepper motor driver
    • STEP/DIR Interface
    • Built-in microstepping indexer up to 1/8 microstep
    • Programmable mixed decay, blanking, and off time
  • 8V to 35V operating supply voltage range
  • Low 370mΩ (HS + LS) MOSFET RDS(ON) (25°C)
  • Up to 2.5A current per winding
  • Separate logic supply voltage (VCC)
  • HTSSOP-28 pin-to-pin compatible with
  • Thermally-enhanced surface mount package
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
  • Stepper motor driver
    • STEP/DIR Interface
    • Built-in microstepping indexer up to 1/8 microstep
    • Programmable mixed decay, blanking, and off time
  • 8V to 35V operating supply voltage range
  • Low 370mΩ (HS + LS) MOSFET RDS(ON) (25°C)
  • Up to 2.5A current per winding
  • Separate logic supply voltage (VCC)
  • HTSSOP-28 pin-to-pin compatible with
  • Thermally-enhanced surface mount package
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)

The DRV8818 provides an integrated stepper motor driver for printers, scanners, and other automated equipment applications such as textile machines. The device has two H-bridge drivers, as well as microstepping indexer logic to control a stepper motor.

The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings.

A simple STEP/DIRECTION interface allows easy interfacing to controller circuits. The mode pins allow for configuration of the motor in full-step, half-step, quarter-step, or eighth-step modes. Decay mode and PWM off time are programmable.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout and overtemperature.

The DRV8818 is packaged in a 28-pin HTSSOP package with PowerPAD™ integrated circuit package.

The DRV8818 provides an integrated stepper motor driver for printers, scanners, and other automated equipment applications such as textile machines. The device has two H-bridge drivers, as well as microstepping indexer logic to control a stepper motor.

The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings.

A simple STEP/DIRECTION interface allows easy interfacing to controller circuits. The mode pins allow for configuration of the motor in full-step, half-step, quarter-step, or eighth-step modes. Decay mode and PWM off time are programmable.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout and overtemperature.

The DRV8818 is packaged in a 28-pin HTSSOP package with PowerPAD™ integrated circuit package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
DRV8849 ACTIVE 38-V 1.5-A dual stepper motor driver with smart tune and integrated current sensing Dual Stepper for size and cost reduction
Same functionality with different pin-out to the compared device.
DRV8434 ACTIVE 48-V, 2.5-A bipolar stepper motor driver with integrated current sensing and 1/256 microstepping DRV8434 is a newer device with integrated current sensing, smart tuning, P2P scalable family and smooth quiet motion
DRV8424 ACTIVE 35-V, 2.5-A bipolar stepper driver with integrated current sensing & 1/256 microstepping DRV8424 is a newer device with integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion
Similar functionality to the compared device.
DRV8886 ACTIVE 37-V, 2-A bipolar stepper motor driver with integrated current sensing & 1/16 microstepping The DRV8886 includes Integrated Current Sensing for 24V applications

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8818EVM — DRV8818 Evaluation Module

The DRV8818 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8818 integrated micro-stepping motor driver from Texas Instruments. This EVM comes with an on-board MSP430 microprocessor which has been pre-programmed for standalone operation. The regulated voltage for the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SLVC415 — DRV8818 Software

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos