Product details

Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 1.8 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Microstepping levels 32 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 1.8 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Microstepping levels 32 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm) VQFN (RHD) 28 25 mm² (5 mm × 5 mm)
  • PWM Microstepping Stepper Motor Driver
    • Built-In Microstepping Indexer
    • Up to 1/32 Microstepping
  • Multiple Decay Modes:
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 1.6-A Maximum Drive Current at 24 V and TA = 25°C
  • Simple STEP/DIR Interface
  • Low-Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Small Package and Footprint
  • Protection Features:
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VMx Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • PWM Microstepping Stepper Motor Driver
    • Built-In Microstepping Indexer
    • Up to 1/32 Microstepping
  • Multiple Decay Modes:
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 1.6-A Maximum Drive Current at 24 V and TA = 25°C
  • Simple STEP/DIR Interface
  • Low-Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Small Package and Footprint
  • Protection Features:
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VMx Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

The DRV8824 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and a microstepping indexer, and is intended to drive a bipolar stepper motor. The output driver block consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8824 is capable of driving up to 1.6 A of current from each output (with proper heatsinking, at 24 V and 25°C).

A simple STEP/DIR interface allows easy interfacing to controller circuits. Mode pins allow for configuration of the motor in full-step up to 1/32-step modes. Decay mode is configurable so that slow decay, fast decay, or mixed decay can be used. A low-power sleep mode is provided which shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal shutdown functions are provided for overcurrent, short circuit, undervoltage lockout, and over temperature. Fault conditions are indicated through the nFAULT pin.

The DRV8824 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and a microstepping indexer, and is intended to drive a bipolar stepper motor. The output driver block consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8824 is capable of driving up to 1.6 A of current from each output (with proper heatsinking, at 24 V and 25°C).

A simple STEP/DIR interface allows easy interfacing to controller circuits. Mode pins allow for configuration of the motor in full-step up to 1/32-step modes. Decay mode is configurable so that slow decay, fast decay, or mixed decay can be used. A low-power sleep mode is provided which shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal shutdown functions are provided for overcurrent, short circuit, undervoltage lockout, and over temperature. Fault conditions are indicated through the nFAULT pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DRV8825 ACTIVE 45-V, 2.5-A bipolar stepper motor driver with current regulation and 1/32 microstepping   Higher current
Same functionality with different pin-out to the compared device.
DRV8426 ACTIVE 35-V, 1.5-A bipolar stepper driver with integrated current sensing & 1/256 microstepping For a newer device with 35-V max, DRV8426 offers integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion
DRV8436 ACTIVE 48-V, 1.5-A bipolar stepper motor driver with integrated current sensing & 1/256 microstepping For a newer device with 50-V max, DRV8436 offers integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion
Similar functionality to the compared device.
DRV8884 ACTIVE 37-V, 1-A bipolar stepper motor driver with current regulation & 1/16 microstepping   The DRV8884 has integrated microstepping up to 1/16 and Integrated Current Sensing

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet DRV8824 Stepper Motor Controller IC datasheet (Rev. K) PDF | HTML Oct 22, 2014
Application note Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML Jul 5, 2024
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML Oct 14, 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML Jul 22, 2021
Application note Intelligent Stepper Motor Driver (Rev. B) PDF | HTML Jan 20, 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML Jan 19, 2021
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) Jul 6, 2018
Analog design Journal Applying acceleration and deceleration profiles to bipolar stepper motors Jul 17, 2012
Application brief PowerPAD™ Made Easy (Rev. B) May 12, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8824EVM — DRV8824 Evaluation Module

The DRV8824EVM is a stepper motor controller evaluation module that includes device, cabling and software to ease the evaluation of the device when driving a customer's motor.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SLVC342 — DRV88xx Software

Supported products & hardware
Support software

SLVC502 — Software: DRV8824EVM and DRV8825EVM

Supported products & hardware
Simulation model

DRV8824 IBIS Model

SLVMBL6.ZIP (24 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00146 — Automotive Adaptive Front Light Positioning Stepper Motor

This TIDA-00146 reference design provides an integrated motor driver solution intended to drive a bipolar stepper motor in an automotive adaptive front light positioning application. This design features off battery capabilities with 45V maximum operating supply voltage. Along with, internal (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RHD) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos