Product details

Vs ABS (max) (V) 40 Vs (min) (V) 4.5 Peak output current (A) 2.5 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 4 Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 900 Sleep current (µA) 2 Decay mode Smart Tune Features Current Regulation, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 40 Vs (min) (V) 4.5 Peak output current (A) 2.5 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 4 Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 900 Sleep current (µA) 2 Decay mode Smart Tune Features Current Regulation, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RHH) 36 36 mm² 6 x 6

  • Integrates four H-bridges
  • Can drive different configurations -
    • Two stepper motors
    • Four brushed-DC motors
    • Three brushed-DC motors

    • One stepper and two brushed-DC motors
    • One stepper and one brushed-DC motor

  • Footprint and software compatible with similar drivers from other vendors
  • 4.5-V to 38-V Operating supply voltage range
  • Low RDS(ON): 900 mΩ HS + LS at 24 V, 25°C
  • 1.5-A full-scale current Per Bridge
  • Industry standard PHASE/Ixx Interface
  • Synchronous rectification

  • Full, 1/2 and 1/4 step operation for stepper motors

  • Forward, reverse and coast modes for DC motors

  • Smart tune decay for smooth and quiet operation

  • Supports 3.3 V and 5 V logic inputs

  • Protection features

    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)

  • Integrates four H-bridges
  • Can drive different configurations -
    • Two stepper motors
    • Four brushed-DC motors
    • Three brushed-DC motors

    • One stepper and two brushed-DC motors
    • One stepper and one brushed-DC motor

  • Footprint and software compatible with similar drivers from other vendors
  • 4.5-V to 38-V Operating supply voltage range
  • Low RDS(ON): 900 mΩ HS + LS at 24 V, 25°C
  • 1.5-A full-scale current Per Bridge
  • Industry standard PHASE/Ixx Interface
  • Synchronous rectification

  • Full, 1/2 and 1/4 step operation for stepper motors

  • Forward, reverse and coast modes for DC motors

  • Smart tune decay for smooth and quiet operation

  • Supports 3.3 V and 5 V logic inputs

  • Protection features

    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)

The DRV8845 is a quad full-bridge driver for a wide variety of industrial applications. The device can be used for driving up to two stepper motors or up to four brushed-DC motors. Each full-bridge output is rated up to 1.5 A and 38 V. The DRV8845 includes pulse width modulation (PWM) current regulators, along with 2- bit nonlinear DACs (digital-to-analog converters) that allow stepper motors to be controlled in full, half, and quarter steps; and DC motors in forward, reverse, and coast modes.

The PWM current regulator uses the smart tune decay mode for motor audible noise and vibration reduction, increased accuracy, and reduced power dissipation. Internal synchronous rectification control circuitry is provided to improve power dissipation during PWM operation.

Protection features include thermal shutdown with hysteresis (OTSD), undervoltage lockout (UVLO) and overcurrent protection (OCP). Special power up sequencing is not required.

The DRV8845 is supplied in a 6 mm x 6 mm, 36 pin QFN package with exposed pad for enhanced thermal performance.

The DRV8845 is a quad full-bridge driver for a wide variety of industrial applications. The device can be used for driving up to two stepper motors or up to four brushed-DC motors. Each full-bridge output is rated up to 1.5 A and 38 V. The DRV8845 includes pulse width modulation (PWM) current regulators, along with 2- bit nonlinear DACs (digital-to-analog converters) that allow stepper motors to be controlled in full, half, and quarter steps; and DC motors in forward, reverse, and coast modes.

The PWM current regulator uses the smart tune decay mode for motor audible noise and vibration reduction, increased accuracy, and reduced power dissipation. Internal synchronous rectification control circuitry is provided to improve power dissipation during PWM operation.

Protection features include thermal shutdown with hysteresis (OTSD), undervoltage lockout (UVLO) and overcurrent protection (OCP). Special power up sequencing is not required.

The DRV8845 is supplied in a 6 mm x 6 mm, 36 pin QFN package with exposed pad for enhanced thermal performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8849 ACTIVE 38-V 1.5-A dual stepper motor driver with smart tune and integrated current sensing STEP/DIR interface with 1/256 microstepping and integrated current sense

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DRV8845: 38 V, 1.5 A Quad H-Bridge Motor Driver with Smart Tune Technology datasheet (Rev. A) PDF | HTML 13 Dec 2023
Product overview Brushed and Stepper Motor Drivers in Video Surveillance PDF | HTML 22 Feb 2024
Product overview Two New Dual-Stepper Motor Drivers PDF | HTML 22 Feb 2024
Certificate DRV8845EVM EU RoHS Declaration of Conformity (DoC) 28 Mar 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8845EVM — DRV8845 evaluation module for quad H-bridge motor driver with smart tune technology

The DRV8845 is a quad full-bridge driver for a wide variety of industrial applications. The device can be used for driving up to two stepper motors or up to four brushed-DC motors. Each full-bridge output is rated up to 1.5 A and 38 V. This driver offers Smart tune decay mode for smooth and quiet (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN (RHH) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos