Product details

Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 35 Peak output current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 900 Sleep current (µA) 2 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation, Integrated Current Sensing Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 35 Peak output current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 900 Sleep current (µA) 2 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation, Integrated Current Sensing Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • Quad Half-bridge driver
    • Can drive up to four Solenoid Loads, Two DC Motors, One Stepper Motor, or Other Loads
  • Integrated current sensing and regulation
  • 4.5-V to 33-V Operating supply voltage range
  • Low RDS(ON): 900 mΩ HS + LS at 24 V, 25°C
  • 1.5-A maximum drive current at 24 V, 25°C
  • Pin to pin compatible with -
  • Configurable Off-Time PWM Chopping
    • 7, 16, 24 or 32 µs
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Small package and footprint
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)
  • Quad Half-bridge driver
    • Can drive up to four Solenoid Loads, Two DC Motors, One Stepper Motor, or Other Loads
  • Integrated current sensing and regulation
  • 4.5-V to 33-V Operating supply voltage range
  • Low RDS(ON): 900 mΩ HS + LS at 24 V, 25°C
  • 1.5-A maximum drive current at 24 V, 25°C
  • Pin to pin compatible with -
  • Configurable Off-Time PWM Chopping
    • 7, 16, 24 or 32 µs
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Small package and footprint
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)

The DRV8932 provides four half-bridge drivers for industrial applications. The device can be used for driving up to four solenoid loads, two DC motors, one Stepper motor, or other loads.

The output stage for each channel consists of N-channel power MOSFETs configured in a half bridge. A simple PWM interface allows easy interface with the controller. The DRV8932 operates off a single power supply and supports a wide input supply range from 4.5 V to 33 V. The DRV8932 can supply up to 1.5-A peak or 1.05-A RMS output current per channel (dependent on PCB design).

A low-power sleep mode is provided to achieve a low quiescent current draw by shutting down much of the internal circuitry. Internal protection functions are provided for undervoltage-lockout, overcurrent protection on each FET, short circuit protection, and overtemperature. Fault conditions are indicated by the nFAULT pin.

The DRV8932 provides four half-bridge drivers for industrial applications. The device can be used for driving up to four solenoid loads, two DC motors, one Stepper motor, or other loads.

The output stage for each channel consists of N-channel power MOSFETs configured in a half bridge. A simple PWM interface allows easy interface with the controller. The DRV8932 operates off a single power supply and supports a wide input supply range from 4.5 V to 33 V. The DRV8932 can supply up to 1.5-A peak or 1.05-A RMS output current per channel (dependent on PCB design).

A low-power sleep mode is provided to achieve a low quiescent current draw by shutting down much of the internal circuitry. Internal protection functions are provided for undervoltage-lockout, overcurrent protection on each FET, short circuit protection, and overtemperature. Fault conditions are indicated by the nFAULT pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV8935 ACTIVE 33V, 2.5A quad independent half bridge drivers with current regulation Pin-to-pin compatible device with higher Rdson and current capability
Similar functionality to the compared device
DRV8955 ACTIVE 50-V, 2.5-A, quad half-bridge driver with current sense 33V, 1.5A Quad Half Bridge driver with integrated current sense

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DRV8932 Quad Half-Bridge Driver With Integrated Current Sense datasheet (Rev. B) PDF | HTML 13 Apr 2021
Application note How to Drive Unipolar Stepper Motor with the DRV8xxx PDF | HTML 03 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8932PEVM — DRV8932 quad half-bridge driver with integrated current sense evaluation module

The DRV8932 evaluation mode (EVM) allows easy evaluation of the DRV8932 device. The DRV8932 integrates two N-channel power MOSFET H-bridges and integrated current sense and regulation circuirty. The DRV8932 device operates off a single power supply and support a wide input supply range from 4.5 to (...)
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2Eâ„¢ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos