Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

DS100BR111A

ACTIVE

10.3-Gbps ultra low power 2-channel redriver with input equalization

Product details

Type Redriver Number of channels 2 Speed (max) (Gbpp) 10.3 Input compatibility AC-coupling, CML Protocols 10G-CR, 10G-KR, 10G-SR/LR, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, SAS1, SAS2, SATA1, SATA2, SATA3, sRIO Operating temperature range (°C) -40 to 85
Type Redriver Number of channels 2 Speed (max) (Gbpp) 10.3 Input compatibility AC-coupling, CML Protocols 10G-CR, 10G-KR, 10G-SR/LR, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, SAS1, SAS2, SATA1, SATA2, SATA3, sRIO Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Two Channel Repeaters for up to 10.3 Gbps
    • DS100BR111 : 1x Bidirectional Lane
    • DS100BR210: 2x Unidirectional Channels
    • DS100BR111A : 1x Bidirectional Lane
  • Low 65 mW/channel (Typical) Power Consumption,
    with Option to Power Down Unused Channels
  • Advanced Signal Conditioning Features
    • Receive Equalization up to +36 dB
    • Transmit De-emphasis up to –12 dB
    • Transmit VOD Control: 600 to 1200 mVp-p
    • Low Residual DJ at 10.3 Gbps
  • Programmable Via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • Flow-thru Pinout in 4 mm × 4 mm 24-pin
    Leadless WQFN Package
  • 5 kV HBM ESD Rating
  • –40 to 85°C Operating Temperature Range
  • Two Channel Repeaters for up to 10.3 Gbps
    • DS100BR111 : 1x Bidirectional Lane
    • DS100BR210: 2x Unidirectional Channels
    • DS100BR111A : 1x Bidirectional Lane
  • Low 65 mW/channel (Typical) Power Consumption,
    with Option to Power Down Unused Channels
  • Advanced Signal Conditioning Features
    • Receive Equalization up to +36 dB
    • Transmit De-emphasis up to –12 dB
    • Transmit VOD Control: 600 to 1200 mVp-p
    • Low Residual DJ at 10.3 Gbps
  • Programmable Via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • Flow-thru Pinout in 4 mm × 4 mm 24-pin
    Leadless WQFN Package
  • 5 kV HBM ESD Rating
  • –40 to 85°C Operating Temperature Range

The DS100BR111A is an extremely low power, high performance repeater designed to support serial links with data rates up to 10.3 Gbps. The DS100BR111A pinout is configured as one bidirectional lane (one transmit, one receive channel). The DS100BR111A inputs feature a powerful 4-stage continuous time linear equalizer (CTLE) to provide a boost of up to +36 dB at 5 GHz and open an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such as board traces or twin-axial copper cables. The transmitter features a programmable output de-emphasis driver with up to –12 dB and can drive output voltage levels from 600 mVp-p to 1200 mVp-p.

The programmable settings can be applied via pin control, SMBus protocol, or an external EEPROM. In the EEPROM mode, the configuration information is automatically loaded on power up, thereby eliminating the need for an external microprocessor or software driver. The DS100BR111A consumes just 65 mW/channel (typical), and allows the option to turn off unused channels. This ultra low power consumption eliminates the need for external heat sinks and simplifies thermal management in active cable applications.

The DS100BR111A is an extremely low power, high performance repeater designed to support serial links with data rates up to 10.3 Gbps. The DS100BR111A pinout is configured as one bidirectional lane (one transmit, one receive channel). The DS100BR111A inputs feature a powerful 4-stage continuous time linear equalizer (CTLE) to provide a boost of up to +36 dB at 5 GHz and open an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such as board traces or twin-axial copper cables. The transmitter features a programmable output de-emphasis driver with up to –12 dB and can drive output voltage levels from 600 mVp-p to 1200 mVp-p.

The programmable settings can be applied via pin control, SMBus protocol, or an external EEPROM. In the EEPROM mode, the configuration information is automatically loaded on power up, thereby eliminating the need for an external microprocessor or software driver. The DS100BR111A consumes just 65 mW/channel (typical), and allows the option to turn off unused channels. This ultra low power consumption eliminates the need for external heat sinks and simplifies thermal management in active cable applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DS100BR111A Ultra Low Power 10.3 Gbps 1-Lane Repeaters with Input Equalization and Output De-Emphasis datasheet (Rev. D) PDF | HTML 30 Jan 2015
Application note Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers 09 Oct 2014
User guide DS100BR111AEVK User Guide SMA Evaluation Kit 09 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SIGCONARCHITECT SigCon Architect v2.0.0.8

Our SigCon Architect utility tool provides a simple-to-use and robust system for interaction with several different high-speed signal conditioning TI devices. This software provides an interactive GUI for supported devices to access device features through SMBus and SPI communications.

SigCon (...)

Supported products & hardware

Supported products & hardware

Products
PCIe, SAS & SATA ICs
  • DS125BR111 12.5-Gbps 2-channel redrivers with input equalization
  • DS125BR401 2.5/5.0/8.0-Gbps 4-lane PCI Express redriver with equalization & De-Emp
  • DS125BR401A 12-Gbps 4-lane redriver with equalization
  • DS125BR800A 12.5-Gbps 8-channel redriver with input CTLE and output De-Emphasis
  • DS125BR820 12-Gbps 8-channel linear redriver with equalization
  • DS160PR412 PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux
  • DS160PR421 PCIe® 4.0 16-Gbps 4-channel linear redrivers with integrated 2:1 mux
  • DS160PR810 PCIe® 4.0, 16 Gbps, 8-channel linear redriver
  • DS160PR822 PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux
  • DS160PT801 PCIe® 4.0 16-Gbps 8-Lane (16-Channel) retimer
  • DS160UP822 UPI 2.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux
  • DS320PR810 PCIe® 5.0, 32-Gbps, 8-channel linear redriver
  • DS320PR822 PCIe® 5.0, 32-Gbps, 8-channel linear redriver with four 2x2 crosspoint multiplexers
  • DS80PCI102 2.5/5.0/8.0-Gbps 1-lane PCI Express redriver with equalization and De-Emphasis
  • DS80PCI800 2.5/5.0/8.0-Gbps 8-channel PCI Express redriver with equalization & De-Emphasis
  • DS80PCI810 2.5/5.0/8.0-Gbps 8-channel linear redriver with equalization
  • SN75LVPE3410 PCIe® 3.0 8-Gbps 4-Channel Linear Redriver
Ethernet retimers, redrivers & mux-buffers
  • DS100BR111 10.3-Gbps ultra low power 2-ch redriver with input equalization and output de-emphasis
  • DS100BR111A 10.3-Gbps ultra low power 2-channel redriver with input equalization
  • DS100BR210 10.3-Gbps low power 2-ch redriver w/ input equalization and output de-emphasis
  • DS100KR800 10.3-Gbps 8 channel (uni-directional) redriver with EQ and DE
  • DS125BR800 2.5/5.0/8.0-Gbps 8-ch PCIe redriver with de-emphasis
  • DS125MB203 12.5-Gbps dual port mux and fanout buffer
  • DS64BR111 6.4-Gbps ultra low power 2-channel redriver with input equalization and output de-emphasis
Serial digital interface (SDI) ICs
  • LMH0318 3G HD/SD SDI reclocker with integrated cable driver
  • LMH1218 12G SDI cable driver with integrated reclocker
Protocol & bus switches & muxes
  • TMUXHS4412 4-Channel 20-Gbps differential 2:1/1:2 mux/demux
Hardware development
Evaluation board
  • DS100BR111EVK DS100BR111EVK Evaluation Module
  • DS100DF410EVK DS100DF410EVK evaluation board
  • DS110DF111EVM DS110DF111EVM: 8.5-11.3 Gbps Retimer Evaluation Module
  • DS110DF410EVM DS110DF410EVM: 8.5 to 11.3 Gbps Quad Channel Retimer with Adaptive EQ, CDR and DFE Evaluation Module
  • DS125BR111EVM DS125BR111EVM 12 Gbps 2-Channel Repeater with Equalization Evaluation Module
  • DS125BR401AEVM DS125BR401AEVM: 12-Gbps 4-Lane Repeater With Equalization Evaluation Module
  • DS125BR820EVM DS125BR820EVM: 12.5 Gbps 8-Channel Repeater with Equalization Evaluation Module
  • DS125DF111EVM DS125DF111EVM: 9.8-12.5 Gbps Retimer Evaluation Module
  • DS125DF410EVM DS125DF410EVM: 9.8 to 12.5 Gbps Quad Channel Retimer with Adaptive EQ, CDR and DFE Evaluation Module
  • DS80PCI102EVK DS80PCI102 SMA Evaluation Kit
  • DS80PCI800EVK DS80PCI800EVK Evaluation Module
  • DS80PCI810EVM DS80PCI810 Evaluation Module
  • LMH1218EVM LMH1218 Evaluation Module
  • USB2ANY USB2ANY interface adapter
Interface adapter
  • DPS-DONGLE-EVM Interface adapter board for repeaters, retimers & SDI products evaluation module
Support software

SIGCONARCHITECT-WRTE SigCon Architect With RTE v2.0.0.8

Supported products & hardware

Supported products & hardware

Products
PCIe, SAS & SATA ICs
  • DS125BR111 12.5-Gbps 2-channel redrivers with input equalization
  • DS125BR401 2.5/5.0/8.0-Gbps 4-lane PCI Express redriver with equalization & De-Emp
  • DS125BR401A 12-Gbps 4-lane redriver with equalization
  • DS125BR800A 12.5-Gbps 8-channel redriver with input CTLE and output De-Emphasis
  • DS125BR820 12-Gbps 8-channel linear redriver with equalization
  • DS160PR412 PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux
  • DS160PR421 PCIe® 4.0 16-Gbps 4-channel linear redrivers with integrated 2:1 mux
  • DS160PR810 PCIe® 4.0, 16 Gbps, 8-channel linear redriver
  • DS160PR822 PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux
  • DS160PT801 PCIe® 4.0 16-Gbps 8-Lane (16-Channel) retimer
  • DS160UP822 UPI 2.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux
  • DS320PR810 PCIe® 5.0, 32-Gbps, 8-channel linear redriver
  • DS320PR822 PCIe® 5.0, 32-Gbps, 8-channel linear redriver with four 2x2 crosspoint multiplexers
  • DS80PCI102 2.5/5.0/8.0-Gbps 1-lane PCI Express redriver with equalization and De-Emphasis
  • DS80PCI800 2.5/5.0/8.0-Gbps 8-channel PCI Express redriver with equalization & De-Emphasis
  • DS80PCI810 2.5/5.0/8.0-Gbps 8-channel linear redriver with equalization
  • SN75LVPE3410 PCIe® 3.0 8-Gbps 4-Channel Linear Redriver
Ethernet retimers, redrivers & mux-buffers
  • DS100BR111 10.3-Gbps ultra low power 2-ch redriver with input equalization and output de-emphasis
  • DS100BR111A 10.3-Gbps ultra low power 2-channel redriver with input equalization
  • DS100BR210 10.3-Gbps low power 2-ch redriver w/ input equalization and output de-emphasis
  • DS100KR800 10.3-Gbps 8 channel (uni-directional) redriver with EQ and DE
  • DS125BR800 2.5/5.0/8.0-Gbps 8-ch PCIe redriver with de-emphasis
  • DS125MB203 12.5-Gbps dual port mux and fanout buffer
  • DS64BR111 6.4-Gbps ultra low power 2-channel redriver with input equalization and output de-emphasis
Serial digital interface (SDI) ICs
  • LMH0318 3G HD/SD SDI reclocker with integrated cable driver
  • LMH1218 12G SDI cable driver with integrated reclocker
Protocol & bus switches & muxes
  • TMUXHS4412 4-Channel 20-Gbps differential 2:1/1:2 mux/demux
Hardware development
GUI for evaluation module (EVM)
Evaluation board
  • DS100BR111EVK DS100BR111EVK Evaluation Module
  • DS100DF410EVK DS100DF410EVK evaluation board
  • DS110DF410EVM DS110DF410EVM: 8.5 to 11.3 Gbps Quad Channel Retimer with Adaptive EQ, CDR and DFE Evaluation Module
  • DS125BR111EVM DS125BR111EVM 12 Gbps 2-Channel Repeater with Equalization Evaluation Module
  • DS125BR401AEVM DS125BR401AEVM: 12-Gbps 4-Lane Repeater With Equalization Evaluation Module
  • DS125BR820EVM DS125BR820EVM: 12.5 Gbps 8-Channel Repeater with Equalization Evaluation Module
  • DS125DF410EVM DS125DF410EVM: 9.8 to 12.5 Gbps Quad Channel Retimer with Adaptive EQ, CDR and DFE Evaluation Module
  • DS250DF810EVM 25 Gbps multi-rate 8-channel retimer evaluation module
  • DS280BR820EVM DS280BR820 28 Gbps 8-channel linear repeater evaluation module
  • DS280MB810EVM DS280MB810 28 Gbps 8-Channel Linear Repeater With Crosspoint Evaluation Module
  • DS80PCI102EVK DS80PCI102 SMA Evaluation Kit
  • DS80PCI800EVK DS80PCI800EVK Evaluation Module
  • DS80PCI810EVM DS80PCI810 Evaluation Module
  • LMH1218EVM LMH1218 Evaluation Module
Interface adapter
  • DPS-DONGLE-EVM Interface adapter board for repeaters, retimers & SDI products evaluation module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos