Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

DS125BR800

ACTIVE

Product details

Type Redriver Number of channels 8 Speed (max) (Gbpp) 12.5 Input compatibility AC-coupling, CML Protocols 10G-KR, CPRI, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, sRIO Operating temperature range (°C) -40 to 85
Type Redriver Number of channels 8 Speed (max) (Gbpp) 12.5 Input compatibility AC-coupling, CML Protocols 10G-KR, CPRI, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, sRIO Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² (10 mm × 5.5 mm)
  • Comprehensive Family, Proven System Inter-Operability
    • DS125BR111: One-Lane Repeater
    • DS125BR401: Four-Lane Repeater
    • DS125BR800: Eight-Channel Repeater
    • DS125MB203: Two-Port 2:1/1:2 Mux/Switch
    • DS125DF410: Four-Channel Retimer With CDR
  • Low 65-mW/Channel (Typical) Power Consumption, With Option to Power Down Unused Channels
  • "Non-Limiting" Output for PCIe and 10G-KR Link Training Support
  • Advanced Signal Conditioning Features
    • Receive Equalization up to 30 dB at 6.25 GHz
    • Transmit De-Emphasis up to –12 dB
    • Transmit Output Voltage Control: 700 mV to 1300 mV
  • Programmable Through Pin Selection, EEPROM, or SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V (Selectable)
  • −40°C to 85°C Operating Temperature Range
  • 3-kV HBM ESD Rating
  • Flow-Thru Pinout: 54-Pin WQFN (10-mm × 5.5-mm, 0.5-mm Pitch)
  • Supported Protocols
    • sRIO, Infiniband, Interlaken, CPRI, OBSAI
    • Other Proprietary Interface up to 12.5 Gbps
  • Comprehensive Family, Proven System Inter-Operability
    • DS125BR111: One-Lane Repeater
    • DS125BR401: Four-Lane Repeater
    • DS125BR800: Eight-Channel Repeater
    • DS125MB203: Two-Port 2:1/1:2 Mux/Switch
    • DS125DF410: Four-Channel Retimer With CDR
  • Low 65-mW/Channel (Typical) Power Consumption, With Option to Power Down Unused Channels
  • "Non-Limiting" Output for PCIe and 10G-KR Link Training Support
  • Advanced Signal Conditioning Features
    • Receive Equalization up to 30 dB at 6.25 GHz
    • Transmit De-Emphasis up to –12 dB
    • Transmit Output Voltage Control: 700 mV to 1300 mV
  • Programmable Through Pin Selection, EEPROM, or SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V (Selectable)
  • −40°C to 85°C Operating Temperature Range
  • 3-kV HBM ESD Rating
  • Flow-Thru Pinout: 54-Pin WQFN (10-mm × 5.5-mm, 0.5-mm Pitch)
  • Supported Protocols
    • sRIO, Infiniband, Interlaken, CPRI, OBSAI
    • Other Proprietary Interface up to 12.5 Gbps

The DS125BR800 device is an extremely low-power high-performance multiprotocol repeater/redriver designed to support eight channels of PCIe Gen-3/2/1, 10G-KR, and other high-speed interface serial protocols up to 12.5 Gbps. The continuous time linear equalizer (CTLE) of the receiver provides a boost of up to
+30 dB at 6.25 GHz (12.5 Gbps) in each of its eight channels and can open an input eye that is completely closed due to intersymbol interference (ISI) induced by interconnect medium such as 30in+ backplane traces or 8m+ copper cables, hence enabling host controllers to ensure an error-free end-to-end link. The transmitter provides a de-emphasis boost of up to –12 dB and output voltage amplitude control from 700 mV to 1300 mV to allow maximum flexibility in the physical placement within the interconnect channel.

When operating in 10G-KR and PCIe Gen-3 mode, the DS125BR800 transparently allows the host controller and the end point to optimize the full link and negotiate transmit equalizer coefficients. This seamless management of the link training protocol ensures system-level interoperability with minimum latency. With a low power consumption of 65 mW per channel (typical) and option to turn off unused channels, the DS125BR800 enables energy efficient system design. A single supply of 3.3 V or 2.5 V is required to power the device.

The programmable settings can be applied easily through pins, software (SMBus or I2C) or loaded through an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

The DS125BR800 device is an extremely low-power high-performance multiprotocol repeater/redriver designed to support eight channels of PCIe Gen-3/2/1, 10G-KR, and other high-speed interface serial protocols up to 12.5 Gbps. The continuous time linear equalizer (CTLE) of the receiver provides a boost of up to
+30 dB at 6.25 GHz (12.5 Gbps) in each of its eight channels and can open an input eye that is completely closed due to intersymbol interference (ISI) induced by interconnect medium such as 30in+ backplane traces or 8m+ copper cables, hence enabling host controllers to ensure an error-free end-to-end link. The transmitter provides a de-emphasis boost of up to –12 dB and output voltage amplitude control from 700 mV to 1300 mV to allow maximum flexibility in the physical placement within the interconnect channel.

When operating in 10G-KR and PCIe Gen-3 mode, the DS125BR800 transparently allows the host controller and the end point to optimize the full link and negotiate transmit equalizer coefficients. This seamless management of the link training protocol ensures system-level interoperability with minimum latency. With a low power consumption of 65 mW per channel (typical) and option to turn off unused channels, the DS125BR800 enables energy efficient system design. A single supply of 3.3 V or 2.5 V is required to power the device.

The programmable settings can be applied easily through pins, software (SMBus or I2C) or loaded through an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DS125BR800 Low-Power 12.5-Gbps 8-Channel Repeater With Input Equalization and Output De-Emphasis datasheet (Rev. F) PDF | HTML Nov 19, 2018
Application note Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers Oct 9, 2014
User guide DS125BR800EVK User's Guide Nov 12, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SIGCONARCHITECT — SigCon Architect v2.0.0.8

SigCon Architect v2.0.0.8
Supported products & hardware
Support software

SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8

Supported products & hardware
Simulation model

DS125BR800 IBIS-AMI Model

SNLM279.ZIP (6384 KB) - IBIS-AMI model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (NJY) 54 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos