DS250DF210-DESIGN — DS250DF210 design files
Supported products & hardware
Products
Ethernet retimers, redrivers & mux-buffers
- DS250DF210 — 25-Gbps multi-rate 2-channel retimer
The DS250DF210 device is a two-channel, multi-rate retimer with integrated signal conditioning. It is used to extend the reach and robustness of long, lossy, crosstalk-impaired, high-speed serial links while achieving a bit error rate (BER) of 10-15 or less.
Each channel of the DS250DF210 independently locks to serial data rates in a continuous range from 20.6 Gbps to 25.8 Gbps or to any supported sub-rate (÷2 and ÷4), including key data rates such as 10.3125 Gbps and 12.5 Gbps, which allows the DS250DF210 to support individual lane Forward Error Correction (FEC) pass-through.
The DS250DF210 has a single power supply and minimal need for external components. These features reduce PCB-routing complexity and BOM cost.
The advanced equalization features of the DS250DF210 include a low-jitter 3-tap transmit finite impulse response (FIR) filter, an adaptive continuous-time linear equalizer (CTLE), and an adaptive decision feedback equalizer (DFE). This enables reach extension for lossy interconnect and backplanes with multiple connectors and crosstalk. The integrated CDR function is ideal for front-port optical module applications to reset the jitter budget and retime the high-speed serial data. The DS250DF210 implements a 2x2 cross-point, providing the host with lane crossing, fanout, and multiplexing options
The DS250DF210 can be configured either through the SMBus or through an external EEPROM. Up to 16 devices can share a single EEPROM using Common Channel format. A non-disruptive, on-chip eye monitor and a PRBS generator or checker allow for in-system diagnostics.
The IBIS AMI models, device programming guide and device GUI profile, are available: Request now
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | DS250DF210 25-Gbps Multi-Rate 2-Channel Retimer datasheet (Rev. B) | PDF | HTML | 24 Oct 2019 |
| Application note | Optimal Implementation of 25G-28G Ethernet Retimers versus Redrivers (Rev. B) | PDF | HTML | 01 May 2023 |
For additional terms or required resources, click any title below to view the detail page where available.
The DS250DF410EVM allows for easy evaluation of the 25 Gbps retimer DS250DF410. Users are required to supply power and high speed traffic to the EVM via Huber+Suhner 1x8 MXP connectors. Huber+Suhner cables are not included.
Through the onboard USB2ANY connection and EVM software, users can evaluate (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| FCCSP (ABM) | 101 | Ultra Librarian |
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.