DS320PR810

ACTIVE

PCIe® 5.0, 32-Gbps, 8-channel linear redriver

Product details

Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, UPI Applications CXL, PCIe, UPI Number of channels 8 Speed (max) (Gbpp) 32 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, UPI Applications CXL, PCIe, UPI Number of channels 8 Speed (max) (Gbpp) 32 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NJX) 64 55 mm² 10 x 5.5
  • Eight-channel linear redriver supporting PCIe 5.0, CXL 2.0, UPI 2.0 up to 32 Gbps
  • Supports most ac coupled interfaces including DP, SAS, SATA, XFI
  • CTLE boosts up to 22 dB at 16 GHz
  • Ultra-low latency of 100 ps
  • Low additive random jitter of 75 fs for PRBS data
  • Excellent return loss of -10 dB at 16 GHz
  • Single 3.3 V supply
  • Internal voltage regulator provides immunity to supply noise
  • Low active power of 160 mW / channel
  • No heat sink required
  • Pin-strap, SMBus or EEPROM programming
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Support for x4, x8, x16, x24 bus width with one or multiple DS320PR 810
  • Temperature range of –40 °C to 85 °C
  • 5.5 mm × 10 mm, 64 pin WQFN package
  • Eight-channel linear redriver supporting PCIe 5.0, CXL 2.0, UPI 2.0 up to 32 Gbps
  • Supports most ac coupled interfaces including DP, SAS, SATA, XFI
  • CTLE boosts up to 22 dB at 16 GHz
  • Ultra-low latency of 100 ps
  • Low additive random jitter of 75 fs for PRBS data
  • Excellent return loss of -10 dB at 16 GHz
  • Single 3.3 V supply
  • Internal voltage regulator provides immunity to supply noise
  • Low active power of 160 mW / channel
  • No heat sink required
  • Pin-strap, SMBus or EEPROM programming
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Support for x4, x8, x16, x24 bus width with one or multiple DS320PR 810
  • Temperature range of –40 °C to 85 °C
  • 5.5 mm × 10 mm, 64 pin WQFN package

The DS320PR 810 is a n eight channel low-power high-performance linear repeater or redriver designed to support PCIe 5.0, CXL 2.0, UPI 2.0, and other interfaces up to 32 Gbps.

The DS320PR 810 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear data-paths of DS320PR 810 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its useful equalization. The data-path of the device uses an internally regulated power rail that provides high immunity to any supply noise on the board.

The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.

The DS320PR 810 is a n eight channel low-power high-performance linear repeater or redriver designed to support PCIe 5.0, CXL 2.0, UPI 2.0, and other interfaces up to 32 Gbps.

The DS320PR 810 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear data-paths of DS320PR 810 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its useful equalization. The data-path of the device uses an internally regulated power rail that provides high immunity to any supply noise on the board.

The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.

Download View video with transcript Video
Request more information

The IBIS model and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DS320PR1601 ACTIVE PCIe® 5.0, 32-Gbps, 16-lane linear redriver 8-channel vs 16 lane

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet DS320PR810 Eight-Channel Linear Redriver for PCIe 5.0, CXL 1.1 datasheet PDF | HTML 28 Aug 2022
Application note How to Tune TI PCIe Gen5 Redrivers (Rev. B) PDF | HTML 09 Jan 2026
User guide DS320PR8xx Programming Guide PDF | HTML 25 Mar 2025
Application note Understanding TI PCIe Redriver Equalization PDF | HTML 02 Jul 2024
Application note Eye Scan With TI PCI-Express Gen5.0 Redrivers (Rev. A) PDF | HTML 16 Jan 2024
Application note High-Speed PCB Layout for PCIe Gen 5 PDF | HTML 20 Jun 2023
Application note PCI Express Compliance Testing with the DS320PR810 PDF | HTML 16 Dec 2022
Technical article 3 myths about PCIe redrivers PDF | HTML 24 Oct 2022
Application note How to Configure the DS320PR810 Using SigCon Architect PDF | HTML 20 Oct 2022
Certificate DS320-SLIMSAS-EVM EU Declaration of Conformity 16 Apr 2021
Certificate DS320PR810-RSC-EVM EU Declaration of Conformity 16 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS320-SLIMSAS-EVM — CEM-to-SlimSAS PCI-Express® 5.0 adapter card evaluation module

DS320-SLIMSAS-EVM is a PCI-Express® 5.0 x16 to two x8 SlimSAS (SFF-8654) adapter. It enables DS320PR810-RSC-EVM and other Texas Instruments PCI-Express® 5.0 redriver riser card evaluation modules to interface to up to four U.2 solid state drives (SSDs) using comercially available SlimSAS (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DS320PR810-SMP-EVM — DS320PR810 evaluation module for PCIe® 5.0 eight-channel redriver with subminiature push on

The DS320PR810-SMP evaluation board provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS320PR810 PCI-Express® linear redriver. It features one DS320PR810 device that can extend the transmission distance of a PCI-Express® (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DS320PR810RSCEVM — DS320PR810 evaluation module for PCIe® 5.0, 32-Gbps, eight-channel linear redriver

The DS320PR810RSC evaluation board provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS320PR810 PCI-Express® linear redriver. It features four DS320PR810 devices that can extend the transmission distance of a PCI-Express® (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

USB2ANY — USB2ANY interface adapter

The USB2ANY interface adapter is a tool intended to allow a computer to control an evaluation module (EVM) via a USB connection. USB2ANY supports multiple popular protocol interfaces and provides 3.3-V and 5-V power supplies.

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SIGCONARCHITECT3 Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup

Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup
Supported products & hardware

Supported products & hardware

GUI for evaluation module (EVM)

SIGCONARCHITECT3-WRTE Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE

Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE
Supported products & hardware

Supported products & hardware

Support software

SIGCONARCHITECT SigCon Architect v2.0.0.8

Our SigCon Architect utility tool provides a simple-to-use and robust system for interaction with several different high-speed signal conditioning TI devices. This software provides an interactive GUI for supported devices to access device features through SMBus and SPI communications.

SigCon (...)

Supported products & hardware

Supported products & hardware

Support software

SIGCONARCHITECT-REPEATER-PROFILES SigCon Architect Repeater Profiles v1.1

Supported products & hardware

Supported products & hardware

Support software

SIGCONARCHITECT-RETIMER-PROFILES SigCon Architect Retimer Profiles v1.3

Supported products & hardware

Supported products & hardware

Support software

SIGCONARCHITECT-WRTE SigCon Architect With RTE v2.0.0.8

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (NJX) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos