DS90UB929-Q1

ACTIVE

720p FPD-Link III Serializer

DS90UB929-Q1

ACTIVE

Product details

Applications In-vehicle Infotainment (IVI) Input compatibility HDMI Function Serializer Output compatibility FPD-Link III LVDS Color depth (bpp) 24 Features Low-EMI Point-to-Point Communication Signal conditioning Adaptive Equalizer EMI reduction SSC Compatible Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications In-vehicle Infotainment (IVI) Input compatibility HDMI Function Serializer Output compatibility FPD-Link III LVDS Color depth (bpp) 24 Features Low-EMI Point-to-Point Communication Signal conditioning Adaptive Equalizer EMI reduction SSC Compatible Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
VQFN (RGC) 64 81 mm² 9 x 9
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 2: –40°C to +105°C, TA
  • Supports TMDS clock up to 96 MHz for WXGA and 720p60 or 1080i60 resolutions with 24-bit color depth
  • FPD-Link III outputs
  • High-definition multimedia (HDMI) v1.4b inputs
    • HDMI-mode DisplayPort (DP++) inputs
    • HDMI audio extraction for up to 8 channels
    • Supports up to 15 meters of cable with automatic temperature and aging compensation
    • Monitors spread-spectrum input clock to reduce EMI
    • I2C (master/slave) with 1-Mbps fast-mode plus
    • Compatible with DS90UB926Q-Q1 and DS90UB928Q-Q1 FPD-Link III deserializers
    • AEC-Q100 qualified for automotive applications
      • Device temperature grade 2: –40°C to +105°C, TA
    • Supports TMDS clock up to 96 MHz for WXGA and 720p60 or 1080i60 resolutions with 24-bit color depth
    • FPD-Link III outputs
    • High-definition multimedia (HDMI) v1.4b inputs
      • HDMI-mode DisplayPort (DP++) inputs
      • HDMI audio extraction for up to 8 channels
      • Supports up to 15 meters of cable with automatic temperature and aging compensation
      • Monitors spread-spectrum input clock to reduce EMI
      • I2C (master/slave) with 1-Mbps fast-mode plus
      • Compatible with DS90UB926Q-Q1 and DS90UB928Q-Q1 FPD-Link III deserializers

      The DS90UB929-Q1 is an HDMI to FPD-Link III bridge device which, in conjunction with the FPD-Link III DS90UB926Q-Q1/DS90UB928Q-Q1 deserializers, supplies 1-lane high-speed serial stream over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cable. It serializes an HDMI v1.4b input supporting video resolutions up to WXGA and 720p with 24-bit color depth. The DS90UB929-Q1 is also compatible with the DS90UB940-Q1/DS90UB948-Q1 deserializers.

      The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C communication, over the same differential link. The consolidation of video data and control over one differential pair can reduce the interconnect size and weight and can simplify system design. EMI is minimized by the use of low-voltage differential signaling, data scrambling, and randomization.

      The DS90UB929-Q1 supports multi-channel audio received through HDMI or an external I2S interface. The device also supplies an optional auxiliary audio interface.

      The DS90UB929-Q1 is an HDMI to FPD-Link III bridge device which, in conjunction with the FPD-Link III DS90UB926Q-Q1/DS90UB928Q-Q1 deserializers, supplies 1-lane high-speed serial stream over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cable. It serializes an HDMI v1.4b input supporting video resolutions up to WXGA and 720p with 24-bit color depth. The DS90UB929-Q1 is also compatible with the DS90UB940-Q1/DS90UB948-Q1 deserializers.

      The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C communication, over the same differential link. The consolidation of video data and control over one differential pair can reduce the interconnect size and weight and can simplify system design. EMI is minimized by the use of low-voltage differential signaling, data scrambling, and randomization.

      The DS90UB929-Q1 supports multi-channel audio received through HDMI or an external I2S interface. The device also supplies an optional auxiliary audio interface.

      Download View video with transcript Video

      Technical documentation

      star =Top documentation for this product selected by TI
      No results found. Please clear your search and try again.
      View all 1
      Top documentation Type Title Format options Date
      * Data sheet DS90UB929-Q1 720p HDMI to FPD-Link III bridge serializer datasheet (Rev. B) PDF | HTML 05 Aug 2019

      Design & development

      For additional terms or required resources, click any title below to view the detail page where available.

      Evaluation board

      DS90UB929-Q1EVM — DS90UB929-Q1 Evaluation Module

      The DS90UB929-Q1 Evaluation Module converts HDMI to FPD-Link III. This kit will demonstrate the functionality and operation of the DS90UB929-Q1. The DS90UB929-Q1 is an HDMI to FPD-Link III Serializer which, in conjunction with the DS90Ux926/DS90Ux928 Deserializers, takes the data from HDMI serial (...)

      User guide: PDF
      Not available on TI.com
      Application software & framework

      ALP Analog LaunchPad Framework Utility

      Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

      • Local and remote device access
      • (...)
      Supported products & hardware

      Supported products & hardware

      Support software

      ALP-PROFILE-UPDATE Analog LaunchPad Profile Update Software

      Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

      • Local and remote device access
      • (...)
      Supported products & hardware

      Supported products & hardware

      Simulation model

      DS90UB929-Q1 IBIS Model

      SNLM188.ZIP (51 KB) - IBIS Model
      Simulation tool

      PSPICE-FOR-TI — PSpice® for TI design and simulation tool

      PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
      Simulation tool

      TINA-TI — SPICE-based analog simulation program

      TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
      User guide: PDF
      Package Pins CAD symbols, footprints & 3D models
      VQFN (RGC) 64 Ultra Librarian

      Ordering & quality

      Information included:
      • RoHS
      • REACH
      • Device marking
      • Lead finish/Ball material
      • MSL rating/Peak reflow
      • MTBF/FIT estimates
      • Material content
      • Qualification summary
      • Ongoing reliability monitoring
      Information included:
      • Fab location
      • Assembly location

      Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

      Support & training

      TI E2E™ forums with technical support from TI engineers

      Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

      If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

      Videos