Home Interface High-speed SerDes FPD-Link SerDes

DS90UH949-Q1

ACTIVE

2K DSI to FPD-Link III Serializer with HDCP

DS90UH949-Q1

ACTIVE

Product details

Applications In-vehicle Infotainment (IVI) Input compatibility HDMI Function Serializer Output compatibility FPD-Link III LVDS Color depth (bpp) 24 Features HDCP Signal conditioning Adaptive Equalizer EMI reduction SSC Compatible Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications In-vehicle Infotainment (IVI) Input compatibility HDMI Function Serializer Output compatibility FPD-Link III LVDS Color depth (bpp) 24 Features HDCP Signal conditioning Adaptive Equalizer EMI reduction SSC Compatible Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
VQFN (RGC) 64 81 mm² 9 x 9
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 2: –40°C to +105°C, TA
  • Supports TMDS clock up to 170 MHz for WUXGA (1920x1200) and 1080p60 resolutions with 24-bit color depth
  • Single and dual FPD-Link III outputs
    • High-definition multimedia (HDMI) v1.4b inputs
      • HDMI-mode DisplayPort (DP++) inputs
      • Integrated HDCP v1.4 cipher engine with storage for on-chip key
      • HDMI audio extraction for up to 8 channels
      • High-speed back channel supporting GPIO up to 2 Mbps
      • Supports up to 15 meters of cable with automatic temperature and aging compensation
      • Monitors spread-spectrum input clock to reduce EMI
      • I2C (master/slave) with 1-Mbps fast-mode plus
      • SPI pass-through interface
      • Backward-compatible with DS90UH926Q-Q1 and DS90UH928Q-Q1 FPD-Link III deserializers
      • AEC-Q100 qualified for automotive applications
        • Device temperature grade 2: –40°C to +105°C, TA
      • Supports TMDS clock up to 170 MHz for WUXGA (1920x1200) and 1080p60 resolutions with 24-bit color depth
      • Single and dual FPD-Link III outputs
        • High-definition multimedia (HDMI) v1.4b inputs
          • HDMI-mode DisplayPort (DP++) inputs
          • Integrated HDCP v1.4 cipher engine with storage for on-chip key
          • HDMI audio extraction for up to 8 channels
          • High-speed back channel supporting GPIO up to 2 Mbps
          • Supports up to 15 meters of cable with automatic temperature and aging compensation
          • Monitors spread-spectrum input clock to reduce EMI
          • I2C (master/slave) with 1-Mbps fast-mode plus
          • SPI pass-through interface
          • Backward-compatible with DS90UH926Q-Q1 and DS90UH928Q-Q1 FPD-Link III deserializers

          The DS90UH949-Q1 is an HDMI to FPD-Link III bridge device which, in conjunction with the FPD-Link III DS90UH940-Q1/DS90UH948-Q1 deserializers, supplies 1-lane or 2-lane high-speed serial streams over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It serializes an HDMI v1.4b input supporting video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

          The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. The consolidation of video data and control over two differential pairs can reduce the interconnect size and weight and can simplify system design. EMI is minimized by the use of low-voltage differential signaling, data scrambling, and randomization. In backward-compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

          The DS90UH949-Q1 supports HDCP Repeater applications where all authentication and encryption functions are handled without the need for an external controller. HDMI audio and video data are decrypted at the input and re-encrypted before the data is sent to the FPD-Link III interface.

          The DS90UH949-Q1 supports multi-channel audio received through HDMI or an external I2S interface. The device also supplies an optional auxiliary audio interface.

          The DS90UH949-Q1 is an HDMI to FPD-Link III bridge device which, in conjunction with the FPD-Link III DS90UH940-Q1/DS90UH948-Q1 deserializers, supplies 1-lane or 2-lane high-speed serial streams over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It serializes an HDMI v1.4b input supporting video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

          The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. The consolidation of video data and control over two differential pairs can reduce the interconnect size and weight and can simplify system design. EMI is minimized by the use of low-voltage differential signaling, data scrambling, and randomization. In backward-compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

          The DS90UH949-Q1 supports HDCP Repeater applications where all authentication and encryption functions are handled without the need for an external controller. HDMI audio and video data are decrypted at the input and re-encrypted before the data is sent to the FPD-Link III interface.

          The DS90UH949-Q1 supports multi-channel audio received through HDMI or an external I2S interface. The device also supplies an optional auxiliary audio interface.

          Download View video with transcript Video

          Technical documentation

          star =Top documentation for this product selected by TI
          No results found. Please clear your search and try again.
          View all 1
          Top documentation Type Title Format options Date
          * Data sheet DS90UH949-Q1 1080p HDMI to FPD-Link III Bridge Serializer With HDCP datasheet (Rev. B) PDF | HTML 05 Aug 2019

          Design & development

          For additional terms or required resources, click any title below to view the detail page where available.

          Evaluation board

          DS90UH949-Q1EVM — DS90UH949-Q1 Evaluation Module

          The DS90UH949-Q1EVM (Evaluation Module) converts HDMI to FPD-Link III. This kit will demonstrate the functionality and operation of the DS90UH949-Q1. The DS90UH949-Q1 is an HDMI to FPD-Link III Serializer which, in conjunction with the DS90Ux948/DS90Ux940 Deserializers, takes the data from HDMI (...)

          User guide: PDF
          Application software & framework

          ALP Analog LaunchPad Framework Utility

          Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

          • Local and remote device access
          • (...)
          Supported products & hardware

          Supported products & hardware

          Support software

          ALP-PROFILE-UPDATE Analog LaunchPad Profile Update Software

          Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

          • Local and remote device access
          • (...)
          Supported products & hardware

          Supported products & hardware

          Simulation model

          DS90UH949-Q1 IBIS Model

          SNLM185.ZIP (51 KB) - IBIS Model
          Simulation tool

          PSPICE-FOR-TI — PSpice® for TI design and simulation tool

          PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
          Simulation tool

          TINA-TI — SPICE-based analog simulation program

          TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
          User guide: PDF
          Package Pins CAD symbols, footprints & 3D models
          VQFN (RGC) 64 Ultra Librarian

          Ordering & quality

          Information included:
          • RoHS
          • REACH
          • Device marking
          • Lead finish/Ball material
          • MSL rating/Peak reflow
          • MTBF/FIT estimates
          • Material content
          • Qualification summary
          • Ongoing reliability monitoring
          Information included:
          • Fab location
          • Assembly location

          Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

          Support & training

          TI E2E™ forums with technical support from TI engineers

          Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

          If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

          Videos