Product details

Number of channels 4 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Package name DFN2510 Peak pulse power (8/20 μs) (max) (W) 50 IO capacitance (typ) (pF) 0.55 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 5.5 Clamping voltage (V) 8.2 Dynamic resistance (typ) 0.3 Interface type DisplayPort, Ethernet, HDMI 2.0, LVDS, USB 2.0, USB 3.0 Breakdown voltage (min) (V) 5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Number of channels 4 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Package name DFN2510 Peak pulse power (8/20 μs) (max) (W) 50 IO capacitance (typ) (pF) 0.55 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 5.5 Clamping voltage (V) 8.2 Dynamic resistance (typ) 0.3 Interface type DisplayPort, Ethernet, HDMI 2.0, LVDS, USB 2.0, USB 3.0 Breakdown voltage (min) (V) 5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
USON (DQA) 10 2.5 mm² 2.5 x 1
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±30-kV Contact Discharge
    • ±30-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 5.5 A (8/20 µs)
    • Low Surge Clamping Voltage
      8.5 V at 5.5 A IPP
  • IO Capacitance:
    • 0.55 pF (Typical)
  • HDMI 2.0 Compliant
  • DC Breakdown Voltage: 5.5 V (Minimum)
  • Ultra Low Leakage Current: 10 nA (Maximum)
  • Supports High Speed Interfaces up to 6 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Flow-Through Routing Package
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±30-kV Contact Discharge
    • ±30-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 5.5 A (8/20 µs)
    • Low Surge Clamping Voltage
      8.5 V at 5.5 A IPP
  • IO Capacitance:
    • 0.55 pF (Typical)
  • HDMI 2.0 Compliant
  • DC Breakdown Voltage: 5.5 V (Minimum)
  • Ultra Low Leakage Current: 10 nA (Maximum)
  • Supports High Speed Interfaces up to 6 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Flow-Through Routing Package

The ESD204 is a bidirectional TVS ESD protection diode array for HDMI and USB surge protection up to 5.5 A (8/20 µs). The ESD204 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

The low clamping and high differential bandwidth provided by ESD204 enables the device to cleanly pass high speed signals while providing robust protection to downstream devices. This device has a low capacitance of 0.55-pF per channel making it suitable for protecting high-speed interfaces up to 6 Gbps such as HDMI 2.0, HDMI 1.4, USB 3.0 and Ethernet 1G. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The ESD204 is offered in the industry standard USON-10 (DQA) package. The package features flow-through routing and 0.5-mm pin pitch easing implementation and reducing design time.

The ESD204 is a bidirectional TVS ESD protection diode array for HDMI and USB surge protection up to 5.5 A (8/20 µs). The ESD204 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

The low clamping and high differential bandwidth provided by ESD204 enables the device to cleanly pass high speed signals while providing robust protection to downstream devices. This device has a low capacitance of 0.55-pF per channel making it suitable for protecting high-speed interfaces up to 6 Gbps such as HDMI 2.0, HDMI 1.4, USB 3.0 and Ethernet 1G. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The ESD204 is offered in the industry standard USON-10 (DQA) package. The package features flow-through routing and 0.5-mm pin pitch easing implementation and reducing design time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet ESD204 4-Channel Low-Capacitance Surge and ESD Protection Diode datasheet (Rev. A) PDF | HTML 20 Apr 2018
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for HDMI Applications (Rev. A) PDF | HTML 01 Nov 2023
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
White paper Demystifying surge protection 06 Nov 2018
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

ESD204 S-Parameter Model

SLVMCM2.ZIP (198 KB) - S-Parameter Model
Package Pins CAD symbols, footprints & 3D models
USON (DQA) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos