ESDEVM

ESDEVM

Order now

Overview

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical high-speed ESD diodes, an impedance-controlled layout is implemented to take the S-parameter and de-embed the board trace. For non-high-speed ESD diodes, footprints with traces going to test points are provided to easily run DC tests such as breakdown voltage, holding voltage, leakage, etc. The board layout also makes it easy to connect any device pin to either power (VCC) or ground by shorting the signal pin to wherever the signal is.

Features
  • Many footprints allow testing of each part
  • S-parameter testing for signal integrity
ESD protection diodes
ESD122 — Dual 0.2-pF, ±3.6-V, ±17-kV ESD protection diode for USB Type-C and HDMI 2.0 ESD1LIN24 — 3-pF ±24-V ±30-kV ESD protection diode in SOD-323 package ESD1LIN24-Q1 — Automotive, 2.3-pF, ±24-V, ±30-kV ESD protection diode for LIN interfaces in SOD-32 ESD204 — Quad 0.55-pF, ±3.6-V, ±30-kV ESD protection diode with 5.5A surge rating for USB & HDMI ESD224 — Quad 0.5-pF, ±3.6-V, ±12-kV ESD protection diode for USB & HDMI ESD2CAN24-Q1 — Automotive, dual, 3-pF, ±24-V, ±30-kV ESD protection diode for in-vehicle networks ESD2CAN36-Q1 — Automotive, two-channel bidirectional 36V ESD protection diode ESD2CANFD24 — Dual, 2.5pF, ±24-V ±25-kV ESD protection diode with 8/20-µS surge ESD2CANFD24-Q1 — Automotive, dual, 2.5pF ±24-V, 25-kV ESD protection diode for in-vehicle networks ESD2CANFD36-Q1 — Automotive, two-channel bidirectional 36V ESD protection diode ESD2CANFD60-Q1 — Automotive, two-channel bidirectional 60V ESD protection diode ESD2CANXL24-Q1 — Automotive, dual 1.75pF ±24-V ±20-kV ESD protection diode for in-vehicle networks ESD2IVN48-Q1 — 48V ESD Protection designed for 48V systems ESD321 — 0.9pF 3.6V ±30kV ESD protection diode with 6.8V 16A TLP clamping for USB 2.0 ESD341 — 0.66-pF ±3.6-V ±30-kV ESD protection diode with 5.4-A surge rating in 0201 package ESD351 — 1.8-pF, 3.3V, ±30-kV ESD protection diode with 6.5-V, 16-A TLP clamping in 0402 package for USB 2.0 ESD401 — 0.77-pF, ±5.5V, ±24-kV ESD protection diode in 0402 package ESD441 — 1-pF, 5.5-V, 30-KV ESD protection device in 0201 package ESD451 — 0.5-pF, 5.5-V, 30-KV bidirectional ESD protection device in 0201 package ESD501 — 12V bidirectional ultra-low capacitance ESD protection diode for high-speed applications ESD501-Q1 — Automotive, 12V bidirectional ultra-low capacitance ESD protection diode for high-speed applications ESD562 — Two-channel bidirectional 12V ESD protection diode ESD562-Q1 — Automotive, two-channel bidirectional 12V ESD protection diode ESD601 — 18V, bidirectional ultra-low capacitance ESD protection diode for high-speed applications ESD601-Q1 — Automotive, 18V bidirectional ultra-low capacitance ESD protection diode for high-speed applications ESD652 — 18V two-channel bidirectional ESD protection diode ESD652-Q1 — Automotive, 18V two-channel bidirectional ESD protection diode ESD701 — 24V, bidirectional, ultra low capacitance, ESD protection diode, for high-speed applications ESD701-Q1 — 24V, bidirectional, ultra low capacitance, ESD protection diode, for high-speed auto applications ESD751 — 1.6-pF ±24-V ±22-kV ESD protection diode for USB power delivery ESD751-Q1 — Automotive, 1.6-pF, ±24-V, ±22-kV ESD protection diode for LIN and in-vehicle networks ESD752 — Dual, 3-pF, ±24-V, ±30-kV ESD protection diode with 8/20-µS surge ESD761 — 1.1-pF ±24-V ±15-kV ESD protection diode for USB power delivery ESD761-Q1 — Automotive, 1.1-pF, ±24-V, ±15-kV ESD protection diode in 0402 package ESD762 — Dual 1.7-pF ±24-V ±20-kV ESD protection diode with 8/20-µS surge ESD801 — 36V bidirectional ultra-low capacitance ESD protection diode for high-speed applications ESD801-Q1 — Automotive, 36V bidirectional ultra-low capacitance ESD protection diode for high-speed applications ESD851 — Bidirectional 36V ESD protection diode in SOD323 package ESD862 — 36-V, two-channel, bi-directional ESD protection diode ESDS302 — Dual 2.3-pF, 3.6-V, ±30-kV ESD protection diode with 12-A 8/20-uS surge rating for USB and Ethernet ESDS304 — Quad 2.3-pF, 3.6-V, ±30-kV ESD protection diode with 12-A 8/20-uS surge rating for USB and Ethernet ESDS311 — One-channel unidirectional device for 3.3V surge protection in SOD-323 package ESDS312 — Dual 4.5-pF, 3.6-V, ±30-kV ESD protection diode with 25-A 8/20-uS surge rating for USB and Ethernet ESDS314 — Quad 4.5-pF, 3.6-V, ±30-kV ESD protection diode with 25-A 8/20-uS surge rating for USB and Ethernet ESDS452 — 5.5V two-channel surge and ESD protection diode for battery monitors ESDS452-Q1 — Automotive 5.5V two-channel surge and ESD protection diode for automotive battery management systems ESDS552 — 12V two-channel bidirectional ESD and surge protection diode MMBZ15VAL — Common anode Zener diode with 30kV ESD protection in SOT-23 package MMBZ15VAL-Q1 — Automotive common anode Zener diode with 30kV ESD protection in SOT-23 package MMBZ27VAL — 27V common-anode Zener diode with 30kV ESD protection in SOT-23 package MMBZ27VAL-Q1 — Automotive 27V common-anode Zener diode with 30kV ESD protection in SOT-23 package MMBZ30VCL — Two-channel common cathode ESD protection in SOT-23 MMBZ30VCL-Q1 — Two-channel common cathode ESD protection in SOT-23 for automotive applications SN65220 — Single universal serial bus port transient suppressor TPD1E01B04 — 0.18-pF, ±3.6-V, ±15-kV ESD protection diode in 0402 & 0201 packages for USB-C TPD1E01B04-Q1 — Automotive 0.2pF ±3.6V ESD protection diode in 0402 package for high-speed interfaces TPD1E04U04 — 0.5-pF, 3.6-V, ±16-kV ESD protection diode with in 0402 & 0201 packages for HDMI 2.0 & USB 3.0 TPD1E05U06 — 0.5-pF, 5.5-V, ±12-kV ESD protection diode in 0402 package for High Speed Interfaces TPD1E05U06-Q1 — Automotive 0.4pF 5.5V, ±12-kV ESD protection diode in 0402 package with for USB 3.0 TPD1E0B04 — 0.13-pF, ±3.6-V, ±8-kV ESD protection diode in 0402 & 0201 packages for USB-C & Antenna TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package TPD1E10B06-Q1 — Automotive 12-pF, ±5.5V ±30-kV ESD protection diode in 0402 Package TPD1E10B09 — 10-pF, ±9V, ±20-kV ESD protection diode with 6-A 8/20-uS surge in 0402 Package TPD1E10B09-Q1 — Automotive 10-pF, ±9-V, ±20-kV ESD protection diode in 0402 package TPD1E1B04 — 1-pF, ±3.6-V, ±30-kV ESD protection diode with 6.3-A 8/20-uS surge & low clamping in 0402 packa TPD1E6B06 — 6pF ±5V ±15kV ESD protection diode in 0201 package TPD2E001 — Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0 TPD2E001-Q1 — Automotive Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0 TPD2E007 — Dual 10-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces TPD2E009 — Dual 0.7-pF, 5.5-V, ±8-kV ESD protection diode with 5-A surge rating TPD2E1B06 — Dual 1-pF, ±5.5-V, ±10-kV ESD protection diode with ESD rating for USB 2.0 TPD2E2U06 — Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0 TPD2E2U06-Q1 — Automotive Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode for USB & High Speed Interfaces TPD2EUSB30 — Dual 0.7-pF, 5.5-V ±8-kV ESD protection diode with 5-A surge rating for USB 3.0 TPD2EUSB30A — Dual 0.7-pF, 3.6-V, ±8-kV ESD protection diode with 5-A surge rating for USB 3.0 TPD2S017 — 2 channel 5.5-V, 1-pF, ±11kV ESD protection diode with low clamping and EMI filtering TPD3E001 — 3 channel 1.5-pF, 5.5-V, ±8kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0 TPD3F303 — 3 channel 5.5-V, ±15kV ESD protection & EMI filter with 300-MHz -3-dB for sim card TPD4E001 — Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0 TPD4E001-Q1 — Automotive Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0 TPD4E002 — Quad 11-pF, 5.5-V, ±15-kV ESD protection diode TPD4E004 — Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces TPD4E02B04 — Quad 0.25-pF, ±3.6-V, ±12-kV ESD protection diode for USB 3.0, HDMI 2.0 & High Speed Signals TPD4E02B04-Q1 — Automotive, quad 0.25pF ±3.6V ESD protection diode for high-speed interfaces TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces TPD4E05U06-Q1 — Automotive Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB & High Speed Interfaces TPD4E101 — Quad 4.8-pF, ±5.5-V, ±15-kV ESD protection diode in 0.5mm pitch, 0.64mm2 SON package TPD4E110 — Quad 0.45-pF, 5.5-V, ±12-kV ESD protection diode for High Speed Interfaces TPD4E1B06 — Quad 0.7-pF, ±5.5-V, ±12-kV ESD protection diode with 0.5-nA max leakage in SOT & SC70 packages TPD4E1U06 — Quad 0.8-pF, 5.5-V, ±15-kV ESD protection diode in SOT-23 & SC70 packages TPD4E6B06 — Quad 4.8-pF, ±5.5-V, ±15-kV ESD protection diode in 0.5mm pitch, 0.64mm2 SON package TPD4EUSB30 — Quad 0.8-pF, 5.5-V, ±8-kV ESD protection diode with 5-A 8/20-uS surge rating for USB 3.0 TPD4F003 — 4 channel 5.5-V, ±12kV ESD protection & EMI Filter with 200-MHz -3-dB TPD4S009 — Quad 0.8-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces TPD4S010 — Quad 0.8-pF, 5.5-V, ±8-kV ESD protection diode with 5-A 8/20-uS surge rating for USB 3.0 TPD5E003 — 5 channel 7-pF, 5.5-V, 15-kV ESD protection device in 1mm2 X2SON package TPD6E001 — 6 channel 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0 TPD6E004 — 6 channel 1.6-pF, 5.5-V, 8-kV ESD protection diode for High Speed Interfaces TPD6E05U06 — 6 channel 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces TPD6F002-Q1 — Automotive 6-channel 5.5-V ESD protection & EMI Filter for LCD Display Application TPD8E003 — 8 channel 9-pF, 5.5-V, ±12-kV ESD protection diode TPD8S009 — 8 channel 0.8-pF, 5.5-V, ±8-kV ESD protection diode for HDMI & Displayport UC1611-SP — Quad Schottky diode array UC2610 — Dual schottky diode bridge with 1-A peak forward current UC3610 — Dual schottky diode bridge with 3-A peak forward current UC3611 — Quad schottky diode array with 3-A peak Forward Current UC3611M — Quad Schottky diode array

 

TVS diodes
ESD851-Q1 — Automotive 36V bidirectional ESD protection device in SOD323 SMA6F33A — 33V, unidirectional SMA flat-lead TVS diode SMA6F33A-Q1 — Automotive, 33V, unidirectional SMA flat-lead TVS diode TSD03 — 3.3V unidirectional surge protection device in SOD-323 package TSD05 — 5-V 60-A Unidirectional surge protection device TSD05C — 5.5-V 30-A bidirectional surge protection device TSD12 — 12V unidirectional surge protection device in SOD-323 package TSD12-Q1 — Automotive 12V unidirectional surge protection device in SOD-323 package TSD12C — 12V bidirectional surge protection device in SOD323 TSD12C-Q1 — Automotive, 12V 15A bidirectional surge-protection diode TSD15 — 15V unidirectional surge protection device in SOD-323 package TSD15-Q1 — Automotive 15V unidirectional surge protection device in SOD-323 package TSD15C — 15V 13A bidirectional surge-protection diode TSD15C-Q1 — Automotive, 15V 13A bidirectional surge-protection diode TSD18 — 18V unidirectional surge protection device in SOD-323 package TSD18-Q1 — Automotive 18V unidirectional surge protection device in SOD-323 package TSD18C — 18V 13A bidirectional surge-protection diode TSD18C-Q1 — Automotive, 18V, 13A bidirectional surge protection diode TSD24 — 24V unidirectional surge protection device in SOD-323 package TSD24C — Bidirectional 24V Surge Protection Diode in SOD323 Package TSD36 — 36V unidirectional surge protection diode in SOD323 package TSD36C — 36V bidirectional surge protection diode in SOD323 package TSM24A — 24-V, unidirectional, 60A, TVS surge-protection diode TSM24A-Q1 — Automotive, 24-V, unidirectional, TVS surge-protection diode TSM24B — 24-V, 30-kV, unidirectional surge-protection diode TSM24CA — 24-V, bidirectional, TVS surge-protection diode TSM24CA-Q1 — Automotive, 24-V, 30-A, bidirectional, surge protection diode in SOT23 TSM36A — 36-V, 1-kV/42-Ω TVS surge protection diode with 57-V clamping TSM36A-Q1 — Automotive 36V unidirectional surge protection device in SOT-23 TSM36CA-Q1 — Automotive 36V bidirectional surge protection device in SOT-23

 

Zener diodes
BZX84C15V — 15V Zener diode in SOT-23 package BZX84C15V-Q1 — Automotive 15V Zener diode in SOT-23 package BZX84C27V — 27V Zener diode in SOT-23 package BZX84C27V-Q1 — Automotive 27V Zener diode in SOT-23 package BZX84C39V — 39V Zener diode in SOT-23 package BZX84C39V-Q1 — Automotive 39V Zener diode in SOT-23 package BZX84C8V2 — 8.2V Zener diode in SOT-23 package BZX84C8V2-Q1 — Automotive 8.2V Zener diode in SOT-23 package BZX84WC15V — 15V Zener diode in SC-70 package BZX84WC15V-Q1 — Automotive 15V Zener diode in SC-70 package BZX84WC27V — 27V Zener diode in SC-70 package BZX84WC27V-Q1 — Automotive 27V Zener diode in SC-70 package BZX84WC39V — 39V Zener diode in SC-70 package BZX84WC39V-Q1 — Automotive 39V Zener diode in SC-70 package BZX84WC8V2 — 8.2V Zener diode in SC-70 package BZX84WC8V2-Q1 — Automotive 8.2V Zener diode in SC-70 package
Download View video with transcript Video

Order & start development

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML Sep 27, 2021
Certificate ESDEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos